Available downloads and technical information tools can be accessed by clicking the links below.
For assistance specific to your requirements, please contact your local distributor.
PS-SPEC
PS-SPEC Power System Sizing and Specification is a powerful, fully-featured sizing and specification program for generator sets suitable for projects of any size. PS-SPEC is a tool for consulting engineers, contractors, and other professionals involved in the design, application load analysis, or installation of generator sets.
PS-SPEC asks you to supply basic information about your project requirements and then provides you with all the information you need to select the appropriate equipment.
Building Information Modeling (BIM)
Building Information Modeling (BIM) allows the user to construct a building in full detail, virtually. During the BIM-design phase, you can select and place the materials that will make up the finished structure, including the engine, generator, and accessories. Once the building design is complete, the model can test for spatial claim and interference based on the models included in the building design.
We currently offer BIM models for North and Latin American product including mtu engine series 1600, 2000, and 4000. BIM models include RFA and RVT files, in addition to 3-D view DWFX files.
DiaSys
DiaSys is a Windows®-based software tool that communicates with a wide range of mtu engine controllers. This tool allows the user to perform required maintenance and servicing tasks, including reading and recording measurement values/process variables.
DiaSys is only available to certified service personnel. Listed below are data files to be used with the DiaSys software. For more information, please contact your local service distributor.
Diasys NG
DiaSys NG (New Generation) is the newest version of mtu diagnosis software, communicating with a wide range of mtu controllers*. This tool allows the user to perform required maintenance and servicing tasks, including reading and recording measurement values/process variables. DiaSys NG is only available to mtu certified service personnel. Current software versions are available for download at the links below. For more information, please contact your local service distributor.
*Software currently available for the following versions: Tycoon, Origin
Generator Set Controllers
Our generator set controllers are highly advanced integrated systems. Controllers use Windows®-based software that allow for programming and monitoring of control panels in our generator systems. Current software versions are available for download at the links below. For additional information, please contact your local local distributor. For technical assistance contact the Customer Assistance Center.
Engineer's Guidebook
The Engineer’s Guidebook is a collection of product specification sheets, component data, and warranty information for our portfolio of products and accessories offered in North and Latin America.
Connect with Us