Scenario 1 & 2 savings summary
The initial situation’s costs are comprised of energy consumption charges (generation and grid costs, taxes and levies) as well as demand charges.
In scenario 1, self-consumption of PV power enables significant savings on grid consumption charges – by 26% or € 122k per year. Further savings could be possible through feed-in tariffs depending on the daily production and the load demanded. These savings are slightly offset by the PV system’s operational and maintenance (O&M) costs of approx. €5k, resulting in total reduced energy costs of € 117k per year.
In scenario 2, grid energy usage can be reduced even further – by up to 27% or € 136k per year. Additional savings of € 30k are achieved through demand charge reductions. After factoring in the O&M costs for PV and ESS of € 12k, total savings still amount to € 154k per year.