Oil & Gas

Oil & Gas Products List

Oil & Gas Solutions

Solution Guide

Oil & Gas Industry

Download (PDF 621 KB)

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Diesel engines

All Engines At a Glance.
Loose Engines
Diesel Engine 4R 1000/OM 934 Download (PDF 1 MB)
Diesel Engine 6R 1000/OM 936 Download (PDF 1 MB)
Diesel Engine 6R 1100/OM 470 Download (PDF 1 MB)
Diesel Engine 6R 1300/OM 471 Download (PDF 1 MB)
6R 1500/OM 473 Download (PDF 1 MB)
12V 16V 4000 S01/S03 Diesel engines for the Oil & Gas industry well services - Frac operation Download (PDF 1 MB)
12V 16V 20V 4000 GenDrive engines for the Oil & Gas Industry Download (PDF 1 MB)
12V 4000 T95 GenDrive engines for the Oil & Gas Industry - Frac operation Download (PDF 1 MB)
16V 4000 T95 Diesel engines for the Oil & Gas industry - Frac operation Download (PDF 1 MB)
12V 16V 20V 4000 S03 Diesel engines for mechanical drive Download (PDF 1 MB)
Systems
12V 16V 20V 4000 P03 Diesel Engines Series 4000 P03 – Engine Plus System Download (PDF 2 MB)
12V 16V 20V 4000 P03 Diesel Engine Series 4000 P03 - Gensets Download (PDF 1 MB)
Oil & Gas

Canada’s first Tier 4 final service rig

by Chuck Mahnken

While CARE Industries has relied on the Series 60 for many years, the transition to the Tier 4-certified Series 1100 will have many advantages.