BOXER_KNDS.jpg
PRESS RELEASE Land Defense

Rolls-Royce strengthens defence capabilities: 350 mtu engines for Boxer wheeled armoured vehicles

Posted on January 21, 2026

Images [3 Files, 13 MB]

  • Rheinmetall and KNDS order eight-cylinder engines with 530 or 600 kilowatts 
  • The first vehicles will be delivered in the first half of the year
  • Successful 199 series grows and will cover outputs of over 1,300 kilowatts in future
  • Around 400 8V199 engines were ordered for Boxer vehicles in 2025

Rolls-Royce is supplying 350 engines from the mtu 199 series for new Boxer armoured wheeled vehicles for the German Armed Forces and other international customers to the manufacturing consortium. The system houses Rheinmetall and KNDS Deutschland (KNDS) placed orders with Rolls-Royce for the delivery of these 8-cylinder engines, each with an output of 530 or 600 kilowatts. Delivery of the first vehicles is scheduled for the first half of 2026. Rolls-Royce is now expanding the 199 series to a complete drive family with outputs of up to more than 1,300 kW.

"The new orders show that a new era is dawning in our industry," said Dr Jörg Stratmann, CEO of Rolls-Royce Power Systems AG. "Today's armed forces need greater mobility, flexibility and performance – and we are rising to this challenge. With the expanded mtu Series 199, we offer a universal drive concept that meets current and future requirements. Our aim remains to be a partner that takes responsibility and offers decisive solutions that meet the needs of the troops.

"The Boxer armoured transport vehicle and the mtu Series 199 have been a joint success story for years. Further orders were added in 2025, bringing the total number of 8V199 engines to around 400 in 2025. The modular vehicle consists of an eight-wheeled drive module onto which mission modules are mounted depending on the intended use. This has resulted in a large number of variants for European and non-European armies in a short period of time. What they all have in common is the drive: all of the more than 2,000 Boxer vehicles ordered or already delivered and their derivatives are powered by mtu 8V199 engines.

With over 4,500 engines delivered, the mtu 199 series is the world's most successful programme in its performance class for military land vehicles used by the armies of NATO members and allied states. It stands for high-performance engines with low space requirements and high power density, which can be used to power new weapon systems and to re-engine existing vehicle fleets with high efficiency.

Building on this concept, Rolls-Royce is expanding the 199 series into a larger family to meet the increasing performance requirements of the troops and the limited budgets of the armies. Rolls-Royce recently announced performance upgrades of the existing variants of the mtu Series 199 and the development of a 10-cylinder variant with up to 1,100 kW and a 12-cylinder variant with over 1,300 kW of power. 

Knut Müller, Senior Vice President Government Business at Rolls-Royce, said: "Because many NATO countries and friendly nations are adapting their armed forces to the current threat situation, more and more powerful vehicles are needed. With our 199 family, we will in future offer a universal portfolio of engines ranging from 260 kW to over 1,300 kW, which fully meets the current requirements of the armed forces for a modern drive concept. This includes not only higher engine power, but also the concept of maximum parts commonality. This makes it easier to replace drives within vehicle fleets and simplifies the storage of spare parts and the supply of troops. This concept not only ensures economical storage of spare parts, but also provides troops in the field with significant tactical advantages in terms of supply and repairs.”

About Rolls-Royce Holdings plc

  1. Rolls-Royce is a force for progress; powering, protecting and connecting people everywhere. Our products and service packages help our customers meet the growing need for power across multiple industries; enable governments to equip their armed forces with the power required to protect their citizens; and connect people, societies, cultures and economies together.
  2. Rolls-Royce has a local presence in 47 countries and customers in over a hundred more, including airlines and aircraft leasing companies, armed forces and navies, and marine and industrial customers.
  3. Through our multi-year transformation programme, we are building a high-performing, competitive, resilient and growing Rolls-Royce. We are building the financial capacity and agility to allow us to successfully develop and deliver the products that will support our customers through the energy transition.
  4. Annual underlying revenue was £20.1 billion in 2025, and underlying operating profit was £3.46 billion.
  5. Rolls-Royce Holdings plc is a publicly traded company (LSE: RR., ADR: RYCEY, LEI: 213800EC7997ZBLZJH69).
  6. Rolls-Royce Power Systems is headquartered in Friedrichshafen in southern Germany and employs more than 10,350 people. The product portfolio includes mtu-brand high-speed engines and propulsion systems for ships, heavy land, rail and defence vehicles and for the oil and gas industry. The portfolio also includes diesel and gas systems and battery containers for mission critical, standby and continuous power, combined generation of heat and power, and microgrids. With its climate friendly technologies, Rolls-Royce Power Systems is helping to drive the energy transition.

www.rolls-royce.com

Contact

Johannes Jerg Head of External Communications, Press Spokesman
Phone:
+49 7541 90 8979
E-mail: