Technical Data of the New mtu 12V 183 Yacht Engine
Posted on January 23, 2001
Technical Data of 12V 183 | |
Model: | 12V 183 TE 94 |
Engine power output: | 970 kW (1320 hp) |
Output per cylinder: | 81 kW (110 hp) |
Maximum torque: | 4030 Nm at 2300 min-1 |
Rated speed: | 2400 rpm |
Bore: | 128 mm |
Stroke: | 142 mm |
Cylinder capacity: | 1,83 dm3 |
Total engine capacity: | 21,9 l |
Overall dimensions: | 1944 x 1370 x 1215 mm (LxWxH) |
Weight incl. mountings, dry: | 1930 kg |
Power-to-weight ratio: | 1,99 kg/kW |
Fuel consumption at full power and within IMO emissions limits : | 225 g/kWh |
Aspiration: | Intercooled sequential turbocharger system |