mtu NautIQ DRIVE Essential

mtu NautIQ DRIVE Essential provides monitoring and remote-control functionality within a straightforward and easy-to-integrate system architecture. Designed for applications that require essential propulsion control capabilities, it combines reliable operation with a simplified system design.

mtu NautIQ DRIVE Essential

Non-classifiable monitoring and remote-control system

mtu NautIQ DRIVE Essential combines propulsion monitoring and remote-control functionality within a straightforward and easy-to-integrate architecture. Configured through a dedicated engineering environment, it interfaces with engine control, transmission, propulsion and auxiliary systems to provide centralized monitoring and control of the propulsion plant. 

Designed primarily for smaller yachts with mtu Series 2000 and Series 4000 engines, the system supports propulsion configurations with one to four shafts and fixed-pitch propellers (FPP). Its compact hardware architecture simplifies installation and commissioning, while Local Operating Panels (LOPs) provide essential control functionality within the engine room. 

Compact hardware

Compact design supporting straightforward installation and commissioning.

Local Operating Panels (LOP)

Essential control functionality for engine room operation.

Connected control

Integrated monitoring and control of connected propulsion system components.

Integrated ZF autotroll

Integrated functionality for compatible ZF gearboxes.

Alarm and Monitoring System

Pininfarina Bridge Components

Available as an option, the Pininfarina bridge component range has been developed to meet the evolving design and usability expectations of modern yacht applications. The portfolio includes control levers, digital touch displays, control panels and analogue instruments, all featuring a consistent design language and integrated operating concept. 

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Commercial Marine

Variable speed in action

How a tugboat in Shanghai is boosting efficiency in port operations

Read more

Commercial Marine

When visions ignite: methanol engine passes stress test

A moving moment: the first high-speed methanol engine for shipping shows how a vision can become a tangible step towards CO₂-free shipping.

Read more

Commercial Marine

25 years of excellence: Series 8000

From the turn of the millennium to Today: The mtu 8000 Series has evolved from a groundbreaking innovation to the global standard for speed, efficiency, and reliability.

Read more

Commercial Marine

Offshore boom in China: New ship for wind turbine maintenance

The offshore wind industry in China is booming. A new, very special ship is to help maintain wind turbines.

Read more

Download our latest brochures

Controlling the Power

mtu Solution Guide Marine

Download (PDF 10 MB)