Power Generation

NATURAL GAS-POWERED GENERATOR SETS

mtu natural gas generator sets provide you with a continuous, economical and reliable source of power.

mtu natural gas generator sets utilize cutting-edge technology that offers combined heat and power (CHP), as well as combined heat, power, and cooling (CHPC) for ultimate efficiency. All of our generator sets combine the highest performance with the lowest emissions in the 250 kWe – 2,535 kWe power range.

And now, with the ability to use a blend of natural gas and hydrogen, our highly-efficient gas gensets powered by the mtu Series 4000 are even more eco-friendly and future ready. They also have the possibility to be converted to 100% hydrogen, for when hydrogen is more widely accessible and economical as a primary fuel.

Our mtu natural-gas powered generator set

We offer natural gas generator systems, each with a variety of features and specifications.

mtu Series 4000 gas generator sets

POWER RANGE
50 Hz: 776 - 2,535 kW
60 Hz: 760 - 2,514 kW
Class-leading power density: Advanced and proven. The mtu Series 4000 system comes with a heat recovery unit that provides the basis for optimized auxiliary efficiencies. The system includes generator, ignition system, motor interface panel (MIP), Automation system (MMC) and knock detection.

Sustainable fuels – delivering power and energy that's clean and green

Green hydrogen – i.e. hydrogen from carbon-neutral production sources – is the key to this future. It can be used directly as a fuel for fuel cells or hydrogen engines, or as a basis for synthetic fuels such as e-methanol or e-diesel, that are produced using additional green energy. We're addressing the entire hydrogen ecosystem – from production and storage of hydrogen to downstream processing and use in fuel cells or hydrogen-fueled combined heat and power plants. Our customers can rely on integrated mtu total solutions from a single provider.

Get all specifcations for our power generations solutions

Use the new product finder with power, emissions and application filters.

Wide ranging applications

The modular nature of our products and individualized scope of delivery enables us to offer tailored solutions from stand-alone gensets to combined heat and power plants to microgrids. Our gensets deliver clean, reliable power at reduced operating costs for a wide range of applications including:

Download our latest brochures

Gas-powered Series 4000

Find out more about our economical, reliable and sustainable generator set.

Download (PDF 7 MB)

Power Generation

Microgrid & Hybrid Solutions

Microgrid solutions help sustain the future of energy and ensure reliable power supplies to meet customer demands.

Learn more

Power Generation

Valuecare Agreements

More uptime = More downtime

Learn more

Power Generation

The mtu Natural gas-powered Series 4000

Economical, sustainable, reliable and flexible. Power range 776 - 2,535 kWe (50Hz) / 762 – 2521kWe (60Hz)

Learn more

Connect with Us

Customer Assistance Center

We are here to take your Sales & Service questions around the clock, 365 days a year.

Read more

Sales & Service Locator

Find your local partner for Sales & Service.

Read more

mtu Stories

Reports and interviews about mtu products and solutions.

Read more