Whether your healthcare facility has 10 beds or 10,000, backup power is essential when lives are at stake. We provide highly dependable solutions to ensure continuous power supply—from gas-powered cogeneration systems to emergency diesel generator sets. That’s why mtu systems are trusted in hospitals all over the world, providing reliable power – and peace of mind. Medical facilities all over the world, along with the the communities they support, depend on our emergency generator sets for critical power.
Our diesel generator sets cover a complete power range, featuring an industry-leading average load factor, reliability and availability. They also offer one-step load acceptance to assure reliable power supply. Through superior design and engineering, We offer medical professionals the assurance they need. Since hospitals also require reliable continuous heat and power, we offer gas-fueled combined heat and power (CHP) cogeneration systems that operate 24/7, all from one trusted source. Our CHP systems provide tremendous efficiency, cost savings and environmental benefits, along with the assurance of independent heat and power if local grids fail or are unreliable.