Yacht

Yacht Products List

Application Group Types

The followings are an explanation of the various application group types.
Rating Philosophy

1A Engines for vessels w/ unrestricted continuous operation

Average load:

70 - 80% of rated power

Rating definition:

ICFN, fuel stop

Typical annual usage:  

unrestricted*

Overload capability

to 110% (ICXN) for factory acceptance test, but
limited to 100% for operation. 1DS ratings are not overload capable at all
(exception: 4000M93)

1B Engines for fast vessels with
high load factors

Average load:

60 - 80% of rated power

Rating definition:

ICFN, fuel stop

Typical annual usage:  

5000 hours*

Overload capability

to 110% (ICXN) for factory acceptance test, but
limited to 100% for operation. 1DS ratings are not overload capable at all
(exception: 4000M93)

1D Engines for fast vessels w/
intermittent load factors

Average load:

≤ 60% of rated power

Rating definition:

ICFN, fuel stop

Typical annual usage:  

3000 hours*

Overload capability

to 110% (ICXN) for factory acceptance test, but
limited to 100% for operation. 1DS ratings are not overload capable at all
(exception: 4000M93)

1DS Engines for fast vessels with
low load factors

Average load:

60 - 80% of rated power

Rating definition:

ICFN, fuel stop

Typical annual usage:  

1500 hours*

Overload capability

to 110% (ICXN) for factory acceptance test, but
limited to 100% for operation. 1DS ratings are not overload capable at all
(exception: 4000M93)

Please note: 1A, 1B and 1D ratings are overload capable to 110% (ICXN) for factory acceptance test, but limited to 100% for operation. 1DS ratings are not overload capable at all (exception: 4000M93).

* Application groups (page 6-9) only indicate which mtu engine suits your demands best. For your type of vessel, you can also choose engines from other application groups than stated in the selection. guideline

RATING PHILOSOPHY

We are working hard to meet and even exceed the increasing
demands of ship owners and operators for cost-effective and
eco-friendly solutions. One example is the engine TBO (Time
Between Overhauls) which we optimize on the basis of field
data analysis and close inspection of engines and components
that have already proven their reliability in field operation.
Depending on the analysis results, we extend maintenance and
TBO intervals keeping safe operation assured.

Diesel and Gas engines mechanic propulsion

Product results are displayed by power range from lowest to highest. To see fewer results, select one or more filters.
Rated Power (kW)
Range
Rated Power (bhp)
Range
rpm
Range
  • Clear filter
  • 1A
  • 1B
  • 1D
  • 1DS
  • CCNR II
  • China Stage I
  • China Stage II
  • EPA T2c*
  • EPA T3c*
  • EPA T3r*
  • EPA T4c*
  • EU IIIA
  • IMO II
  • IMO III
  • RCD 2
  • Series 1163
  • Series 2000
  • Series 4000
  • Series 8000
  • Clear filter
  • 10V 2000 M72
  • 10V 2000 M86
  • 10V 2000 M96
  • 10V 2000 M96L
  • 12V 2000 M72
  • 12V 2000 M86
  • 12V 2000 M96
  • 12V 2000 M96L
  • 12V 2000 M96X
  • 12V 4000 M53
  • 12V 4000 M53R
  • 12V 4000 M54
  • 12V 4000 M55R
  • 12V 4000 M63
  • 12V 4000 M64
  • 12V 4000 M65L
  • 12V 4000 M65R
  • 12V 4000 M73
  • 12V 4000 M73L
  • 12V 4000 M93
  • 12V 4000 M93L
  • 16V 1163 M74
  • 16V 1163 M84
  • 16V 1163 M94
  • 16V 2000 M72
  • 16V 2000 M86
  • 16V 2000 M87
  • 16V 2000 M96
  • 16V 2000 M96L
  • 16V 2000 M97
  • 16V 2000 M97L
  • 16V 4000 M53
  • 16V 4000 M53R
  • 16V 4000 M53R - available on request
  • 16V 4000 M54
  • 16V 4000 M55RN
  • 16V 4000 M63
  • 16V 4000 M63L
  • 16V 4000 M63R
  • 16V 4000 M63R - available on request
  • 16V 4000 M64
  • 16V 4000 M65
  • 16V 4000 M65L
  • 16V 4000 M65R
  • 16V 4000 M73
  • 16V 4000 M73L
  • 16V 4000 M93
  • 16V 4000 M93L
  • 16V 8000 M71L
  • 16V 8000 M91L
  • 20V 1163 M74
  • 20V 1163 M84
  • 20V 1163 M94
  • 20V 4000 M65L
  • 20V 4000 M73
  • 20V 4000 M73L
  • 20V 4000 M93
  • 20V 4000 M93L
  • 20V 8000 M71
  • 20V 8000 M71L
  • 20V 8000 M91L
  • 8V 2000 M72
  • 8V 2000 M84
  • 8V 2000 M84L
  • 8V 2000 M94
  • 8V 4000 M53
  • 8V 4000 M53R
  • 8V 4000 M54
  • 8V 4000 M54R
  • 8V 4000 M55RN
  • 8V 4000 M63
720 966 2250 1B IMO II Series 2000 8V 2000 M72
720 966 2250 1B EPA T2c* Series 2000 8V 2000 M72
720 966 2250 1B EU IIIA Series 2000 8V 2000 M72
720 966 2250 1B China Stage I Series 2000 8V 2000 M72
746 1000 1600 1A IMO II Series 4000 8V 4000 M53R
746 1000 1600 1A EPA T2c* Series 4000 8V 4000 M53R
746 1000 1600 1A EU IIIA Series 4000 8V 4000 M53R
746 1000 1600 1A IMO III Series 4000 8V 4000 M55RN
746 1000 1600 1A IMO II Series 4000 8V 4000 M54R
746 1000 1600 1A EPA T3c* Series 4000 8V 4000 M54R
810 1085 2450 1D IMO II Series 2000 8V 2000 M84
810 1085 2450 1D EPA T2c* Series 2000 8V 2000 M84
810 1085 2450 1D CCNR II Series 2000 8V 2000 M84
810 1085 2450 1D China Stage I Series 2000 8V 2000 M84
895 1200 2450 1D IMO II Series 2000 8V 2000 M84L
895 1200 2450 1D EPA T2c* Series 2000 8V 2000 M84L
895 1200 2450 1D China Stage I Series 2000 8V 2000 M84L
895 1199 1800 1A IMO II Series 4000 8V 4000 M54
895 1199 1800 1A EPA T3c* Series 4000 8V 4000 M54
895 1199 1800 1A China Stage II Series 4000 8V 4000 M54
900 1205 2250 1B IMO II Series 2000 10V 2000 M72
900 1205 2250 1B EPA T2c* Series 2000 10V 2000 M72
900 1205 2250 1B EU IIIA Series 2000 10V 2000 M72
900 1205 2250 1B China Stage I Series 2000 10V 2000 M72
920 1234 1800 1A IMO II Series 4000 8V 4000 M53
920 1234 1800 1A EPA T2c* Series 4000 8V 4000 M53
920 1234 1800 1A EU IIIA Series 4000 8V 4000 M53
932 1250 2450 1DS IMO II Series 2000 8V 2000 M94
932 1250 2450 1DS EPA T2c* Series 2000 8V 2000 M94
932 1250 2450 1DS CCNR II Series 2000 8V 2000 M94
932 1250 2450 1DS China Stage I Series 2000 8V 2000 M94
1000 1340 1800 1A IMO II Series 4000 8V 4000 M63
1000 1340 1800 1A IMO III Series 4000 8V 4000 M63
1000 1340 1800 1A EPA T2c* Series 4000 8V 4000 M63
1000 1340 1800 1A EU IIIA Series 4000 8V 4000 M63
1015 1360 2450 1D IMO II Series 2000 10V 2000 M86
1015 1360 2450 1D EPA T3r* Series 2000 10V 2000 M86
1015 1360 2450 1D EPA T3c* Series 2000 10V 2000 M86
1015 1360 2450 1D RCD 2 Series 2000 10V 2000 M86
1015 1360 2450 1D China Stage II Series 2000 10V 2000 M86
1080 1450 2250 1B IMO II Series 2000 12V 2000 M72
1080 1450 2250 1B EPA T2c* Series 2000 12V 2000 M72
1080 1450 2250 1B EU IIIA Series 2000 12V 2000 M72
1080 1450 2250 1B China Stage I Series 2000 12V 2000 M72
1119 1499 1600 1A IMO III Series 4000 12V 4000 M55R
1119 1499 1600 1A EPA T4c* Series 4000 12V 4000 M55R
1120 1500 2450 1DS IMO II Series 2000 10V 2000 M96
1120 1500 2450 1DS EPA T3r* Series 2000 10V 2000 M96
1120 1500 2450 1DS RCD 2 Series 2000 10V 2000 M96
1120 1500 2450 1DS China Stage II Series 2000 10V 2000 M96
1140 1529 1600 1A IMO II Series 4000 12V 4000 M53R
1140 1529 1600 1A EPA T2c* Series 4000 12V 4000 M53R
1140 1529 1600 1A EU IIIA Series 4000 12V 4000 M53R
1193 1600 2450 1DS IMO II Series 2000 10V 2000 M96L
1193 1600 2450 1DS EPA T3r* Series 2000 10V 2000 M96L
1193 1600 2450 1DS RCD 2 Series 2000 10V 2000 M96L
1193 1600 2450 1DS China Stage II Series 2000 10V 2000 M96L
1193 1600 1800 1A IMO II Series 4000 12V 4000 M54
1193 1600 1800 1A EPA T3c* Series 4000 12V 4000 M54
1193 1600 1800 1A China Stage II Series 4000 12V 4000 M54
1268 1700 2450 1D IMO II Series 2000 12V 2000 M86
1268 1700 2450 1D EPA T3r* Series 2000 12V 2000 M86
1268 1700 2450 1D EPA T3c* Series 2000 12V 2000 M86
1268 1700 2450 1D RCD 2 Series 2000 12V 2000 M86
1268 1700 2450 1D China Stage II Series 2000 12V 2000 M86
1342 1800 2450 1DS IMO II Series 2000 12V 2000 M96
1342 1800 2450 1DS EPA T3r* Series 2000 12V 2000 M96
1342 1800 2450 1DS RCD 2 Series 2000 12V 2000 M96
1342 1800 2450 1DS China Stage II Series 2000 12V 2000 M96
1380 1851 1800 1A IMO II Series 4000 12V 4000 M53
1380 1851 1800 1A EPA T2c* Series 4000 12V 4000 M53
1380 1851 1800 1A EU IIIA Series 4000 12V 4000 M53
1380 1851 1800 1A China Stage I Series 4000 12V 4000 M53
1398 1875 1800 1A IMO II Series 4000 12V 4000 M64
1398 1875 1800 1A EPA T3c* Series 4000 12V 4000 M64
1398 1875 1800 1A China Stage II Series 4000 12V 4000 M64
1432 1920 2450 1DS IMO II Series 2000 12V 2000 M96L
1432 1920 2450 1DS EPA T3r* Series 2000 12V 2000 M96L
1432 1920 2450 1DS RCD 2 Series 2000 12V 2000 M96L
1440 1930 2250 1B IMO II Series 2000 16V 2000 M72
1440 1930 2250 1B EPA T2c* Series 2000 16V 2000 M72
1440 1930 2250 1B EU IIIA Series 2000 16V 2000 M72
1440 1930 2250 1B China Stage I Series 2000 16V 2000 M72
1472 2002 2450 1DS IMO II Series 2000 12V 2000 M96X
1472 2002 2450 1DS EPA T3r* Series 2000 12V 2000 M96X
1472 2002 2450 1DS RCD 2 Series 2000 12V 2000 M96X
1492 2001 1600 1A IMO II Series 4000 12V 4000 M65R
1492 2001 1600 1A IMO III Series 4000 12V 4000 M65R
1492 2001 1600 1A EPA T4c* Series 4000 12V 4000 M65R
1492 2001 1600 1A IMO III Series 4000 16V 4000 M55RN
1492 2001 1600 1A IMO II Series 4000 16V 4000 M53R - available on request
1492 2001 1600 1A EPA T2c* Series 4000 16V 4000 M53R - available on request
1492 2001 1600 1A EU IIIA Series 4000 16V 4000 M53R - available on request
1500 2016 1800 1A IMO II Series 4000 12V 4000 M63
1500 2016 1800 1A EPA T2c* Series 4000 12V 4000 M63
1500 2016 1800 1A EU IIIA Series 4000 12V 4000 M63
1500 2016 1800 1A China Stage I Series 4000 12V 4000 M63
1520 2038 1600 1A IMO II Series 4000 16V 4000 M53R
1520 2038 1600 1A EPA T2c* Series 4000 16V 4000 M53R
1520 2038 1600 1A EU IIIA Series 4000 16V 4000 M53R
1630 2186 2450 1D IMO II Series 2000 16V 2000 M86
1630 2186 2450 1D EPA T3r* Series 2000 16V 2000 M86
1630 2186 2450 1D EPA T3c* Series 2000 16V 2000 M86
1630 2186 2450 1D RCD 2 Series 2000 16V 2000 M86
1630 2186 2450 1D China Stage II Series 2000 16V 2000 M86
1630 2186 2450 1D IMO III Series 2000 16V 2000 M87
1630 2186 2450 1D EPA T3r* Series 2000 16V 2000 M87
1630 2186 2450 1D RCD 2 Series 2000 16V 2000 M87
1680 2252 1800 1A IMO II Series 4000 12V 4000 M65L
1680 2252 1800 1A IMO III Series 4000 12V 4000 M65L
1680 2252 1800 1A EPA T4c* Series 4000 12V 4000 M65L
1685 2260 1800 1A IMO II Series 4000 16V 4000 M54
1685 2260 1800 1A EPA T3c* Series 4000 16V 4000 M54
1685 2260 1800 1A China Stage II Series 4000 16V 4000 M54
1790 2400 2450 1DS IMO II Series 2000 16V 2000 M96
1790 2400 2450 1DS EPA T3r* Series 2000 16V 2000 M96
1790 2400 2450 1DS RCD 2 Series 2000 16V 2000 M96
1790 2400 2450 1DS China Stage II Series 2000 16V 2000 M96
1790 2400 2450 1DS IMO III Series 2000 16V 2000 M97
1790 2400 2450 1DS EPA T3r* Series 2000 16V 2000 M97
1790 2400 2450 1DS RCD 2 Series 2000 16V 2000 M97
1840 2473 1800 1A IMO II Series 4000 16V 4000 M53
1840 2473 1800 1A EPA T2c* Series 4000 16V 4000 M53
1840 2473 1800 1A EU IIIA Series 4000 16V 4000 M53
1840 2473 1800 1A China Stage I Series 4000 16V 4000 M53
1840 2473 1800 1A IMO II Series 4000 16V 4000 M65R
1840 2473 1800 1A IMO III Series 4000 16V 4000 M65R
1840 2473 1800 1A EPA T4c* Series 4000 16V 4000 M65R
1840 2468 1600 1A IMO II Series 4000 16V 4000 M63R - available on request
1920 2575 1800 1A IMO II Series 4000 12V 4000 M65L
1920 2575 1800 1A IMO III Series 4000 12V 4000 M65L
1920 2575 1800 1A EPA T4c* Series 4000 12V 4000 M65L
1920 2575 1800 1A IMO II Series 4000 16V 4000 M63R
1920 2575 1970 1B IMO II Series 4000 12V 4000 M73
1920 2575 1970 1B EPA T2c* Series 4000 12V 4000 M73
1920 2575 1970 1B China Stage I Series 4000 12V 4000 M73
1939 2600 2450 1DS IMO II Series 2000 16V 2000 M96L
1939 2600 2450 1DS EPA T3r* Series 2000 16V 2000 M96L
1939 2600 2450 1DS RCD 2 Series 2000 16V 2000 M96L
1939 2600 2450 1DS IMO III Series 2000 16V 2000 M97L
1939 2600 2450 1DS EPA T3r* Series 2000 16V 2000 M97L
1939 2600 2450 1DS RCD 2 Series 2000 16V 2000 M97L
1999 2681 1800 1A IMO II Series 4000 16V 4000 M64
1999 2681 1800 1A EPA T3c* Series 4000 16V 4000 M64
1999 2681 1800 1A China Stage II Series 4000 16V 4000 M64
2000 2688 1800 1A IMO II Series 4000 16V 4000 M63
2000 2688 1800 1A EPA T2c* Series 4000 16V 4000 M63
2000 2688 1800 1A EU IIIA Series 4000 16V 4000 M63
2000 2688 1800 1A China Stage I Series 4000 16V 4000 M63
2000 2688 1600 1A IMO II Series 4000 16V 4000 M65R
2000 2688 1600 1A IMO III Series 4000 16V 4000 M65R
2000 2688 1600 1A EPA T4c* Series 4000 16V 4000 M65R
2160 2895 2050 1B IMO II Series 4000 12V 4000 M73L
2160 2895 2050 1B EPA T2c* Series 4000 12V 4000 M73L
2160 2895 2050 1B China Stage I Series 4000 12V 4000 M73L
2176 2918 1800 1A IMO II Series 4000 16V 4000 M65L
2176 2918 1800 1A IMO III Series 4000 16V 4000 M65L
2176 2918 1800 1A EPA T4c* Series 4000 16V 4000 M65L
2240 3004 1800 1A IMO II Series 4000 16V 4000 M65
2240 3004 1800 1A IMO II Series 4000 16V 4000 M63L
2240 3004 1800 1A EPA T2c* Series 4000 16V 4000 M63L
2240 3004 1800 1A EU IIIA Series 4000 16V 4000 M63L
2240 3004 1800 1A China Stage I Series 4000 16V 4000 M63L
2240 3004 1800 1A IMO III Series 4000 16V 4000 M65L
2240 3004 1800 1A EPA T4c* Series 4000 16V 4000 M65L
2340 3145 2100 1DS IMO II Series 4000 12V 4000 M93
2340 3145 2100 1DS EPA T2c* Series 4000 12V 4000 M93
2340 3145 2100 1DS China Stage I Series 4000 12V 4000 M93
2350 3151 1800 1A IMO II Series 4000 16V 4000 M65L
2350 3151 1800 1A IMO III Series 4000 16V 4000 M65L
2350 3151 1800 1A EPA T4c* Series 4000 16V 4000 M65L
2560 3433 1970 1B IMO II Series 4000 16V 4000 M73
2560 3433 1970 1B EPA T2c* Series 4000 16V 4000 M73
2560 3433 1970 1B China Stage I Series 4000 16V 4000 M73
2560 3433 1800 1A IMO III Series 4000 16V 4000 M65L
2560 3433 1800 1A EPA T4c* Series 4000 16V 4000 M65L
2580 3460 2100 1DS IMO II Series 4000 12V 4000 M93L
2580 3460 2100 1DS EPA T2c* Series 4000 12V 4000 M93L
2800 3755 1800 1A IMO II Series 4000 20V 4000 M65L
2800 3755 1800 1A IMO III Series 4000 20V 4000 M65L
2832 3798 2050 1B IMO II Series 4000 16V 4000 M73L
2832 3798 2050 1B IMO III Series 4000 16V 4000 M73L
2880 3862 1800 1B IMO II Series 4000 16V 4000 M73L
2880 3862 1800 1B EPA T2c* Series 4000 16V 4000 M73L
2880 3862 1800 1B China Stage I Series 4000 16V 4000 M73L
3120 4185 2100 1DS IMO II Series 4000 16V 4000 M93
3120 4185 2100 1DS IMO III Series 4000 16V 4000 M93
3120 4185 2100 1DS EPA T2c* Series 4000 16V 4000 M93
3120 4185 2100 1DS China Stage I Series 4000 16V 4000 M93
3200 4291 1800 1A IMO II Series 4000 20V 4000 M65L
3200 4291 1800 1A IMO III Series 4000 20V 4000 M65L
3200 4291 1970 1B IMO II Series 4000 20V 4000 M73
3200 4291 1970 1B EPA T2c* Series 4000 20V 4000 M73
3440 4615 2100 1DS IMO II Series 4000 16V 4000 M93L
3440 4615 2100 1DS EPA T2c* Series 4000 16V 4000 M93L
3540 4747 2050 1B IMO II Series 4000 20V 4000 M73L
3540 4747 2050 1B IMO III Series 4000 20V 4000 M73L
3600 4830 2050 1B IMO II Series 4000 20V 4000 M73L
3600 4830 2050 1B EPA T2c* Series 4000 20V 4000 M73L
3900 5242 2100 1DS IMO II Series 4000 20V 4000 M93
3900 5242 2100 1DS IMO III Series 4000 20V 4000 M93
3900 5242 2100 1DS EPA T2c* Series 4000 20V 4000 M93
3900 5242 2100 1DS China Stage I Series 4000 20V 4000 M93
4300 5780 2100 1DS IMO II Series 4000 20V 4000 M93L
4300 5780 2100 1DS EPA T2c* Series 4000 20V 4000 M93L
4300 5780 2100 1DS China Stage I Series 4000 20V 4000 M93L
4800 6437 1250 1B IMO II Series 1163 16V 1163 M74
4800 6437 1250 1B IMO III Series 1163 16V 1163 M74
5200 6973 1280 1D IMO II Series 1163 16V 1163 M84
5200 6973 1280 1D IMO III Series 1163 16V 1163 M84
5920 7939 1325 1DS IMO II Series 1163 16V 1163 M94
5920 7939 1325 1DS IMO III Series 1163 16V 1163 M94
6000 8046 1250 1B IMO II Series 1163 20V 1163 M74
6500 8717 1280 1D IMO II Series 1163 20V 1163 M84
7280 9762 1150 1B IMO II Series 8000 16V 8000 M71L
7280 9762 1150 1B IMO III Series 8000 16V 8000 M71L
7280 9762 1150 1B EPA T2c* Series 8000 16V 8000 M71L
7400 9923 1325 1DS IMO II Series 1163 20V 1163 M94
7400 9923 1325 1DS IMO III Series 1163 20V 1163 M94
8000 10728 1150 1DS IMO II Series 8000 16V 8000 M91L
8000 10728 1150 1DS IMO III Series 8000 16V 8000 M91L
8200 10996 1150 1B IMO II Series 8000 20V 8000 M71
8200 10996 1150 1B IMO III Series 8000 20V 8000 M71
8200 10996 1150 1B EPA T2c* Series 8000 20V 8000 M71
9100 12203 1150 1B IMO II Series 8000 20V 8000 M71L
9100 12203 1150 1B IMO III Series 8000 20V 8000 M71L
9100 12203 1150 1B EPA T2c* Series 8000 20V 8000 M71L
10000 13410 1150 1DS IMO II Series 8000 20V 8000 M91L
10000 13410 1150 1DS IMO III Series 8000 20V 8000 M91L
No results found Try adjusting the filters to find what you’re looking for.

An error occurred. Please try again later.

Specsheet request


  • Afghanistan
  • Aland Islands
  • Albania
  • Algeria
  • American Minor Outlying Islands
  • American Samoa
  • American Virgin Islands
  • Andorra
  • Angola
  • Anguilla
  • Antarctica
  • Antigua and Barbuda
  • Argentina
  • Armenia
  • Aruba
  • Australia
  • Austria
  • Azerbaijan
  • Bahamas
  • Bahrain
  • Bangladesh
  • Barbados
  • Belarus
  • Belgium
  • Belize
  • Benin
  • Bermuda
  • Bhutan
  • Bolivia
  • Bonaire, Sint Eustatius and Saba
  • Bosnia and Herzegovina
  • Botswana
  • Bouvet Islands
  • Brazil
  • British Indian Ocean Territory
  • British Virgin Islands
  • Brunei Darussalam
  • Bulgaria
  • Burkina Faso
  • Burundi
  • Cambodia
  • Cameroon
  • Canada
  • Cape Verde
  • Cayman Islands
  • Central African Republic
  • Chad
  • Chile
  • Christmas Island
  • Cocos (Keeling) Islands
  • Colombia
  • Comoros
  • Congo
  • Cook Islands
  • Costa Rica
  • Cote d'Ivoire
  • Croatia
  • Cuba
  • Curaçao
  • Cyprus
  • Czech Republic
  • Democratic Republic of the Congo
  • Denmark
  • Djibouti
  • Dominica
  • Dominican Republic
  • Dutch Antilles
  • Ecuador
  • Egypt
  • El Salvador
  • Equatorial Guinea
  • Eritrea
  • Estonia
  • Ethiopia
  • Falkland Islands
  • Faroe Islands
  • Fiji
  • Finland
  • France
  • French Guyana
  • French Polynesia
  • French Southern Territories
  • Gabon
  • Gambia
  • Georgia
  • Germany
  • Ghana
  • Gibraltar
  • Greece
  • Greenland
  • Grenada
  • Guadeloupe
  • Guam
  • Guatemala
  • Guernsey
  • Guinea
  • Guinea-Bissau
  • Guyana
  • Haiti
  • Heard and McDonald Islands
  • Honduras
  • Hong Kong
  • Hungary
  • Iceland
  • India
  • Indonesia
  • Iran
  • Iraq
  • Ireland
  • Isle Of Man
  • Israel
  • Italy
  • Jamaica
  • Japan
  • Jersey
  • Jordan
  • Kazakhstan
  • Kenya
  • Kiribati
  • Kosovo
  • Kuwait
  • Kyrgyzstan
  • Laos
  • Latvia
  • Lebanon
  • Lesotho
  • Liberia
  • Libya
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macao
  • Madagascar
  • Mainland China
  • Malawi
  • Malaysia
  • Maldives
  • Mali
  • Malta
  • Marshall Islands
  • Martinique
  • Mauritania
  • Mauritius
  • Mayotte
  • Melilla
  • Mexico
  • Micronesia
  • Moldova
  • Monaco
  • Mongolia
  • Montenegro
  • Montserrat
  • Morocco
  • Mozambique
  • Myanmar
  • Namibia
  • Nauru
  • Nepal
  • Netherlands
  • New Caledonia
  • New Zealand
  • Nicaragua
  • Niger
  • Nigeria
  • Niue
  • Norfolk Islands
  • North Korea
  • North Macedonia
  • North Mariana Islands
  • Norway
  • Oman
  • Pakistan
  • Palau
  • Palestine, State of
  • Panama
  • Papua New Guinea
  • Paraguay
  • Peru
  • Philippines
  • Pitcairn Islands
  • Poland
  • Portugal
  • Puerto Rico
  • Qatar
  • Republic of South Sudan
  • Reunion
  • Romania
  • Russian Federation
  • Rwanda
  • Saint Barthélemy
  • Saint Kitts and Nevis
  • Saint Martin
  • Samoa
  • San Marino
  • Sao Tome and Principe
  • Saudi Arabia
  • Senegal
  • Serbia
  • Seychelles
  • Sierra Leone
  • Simbabwe
  • Singapore
  • Sint Maarten
  • Slovakia
  • Slovenia
  • Solomon Islands
  • Somalia
  • South Africa
  • South Georgia and the Southern Sandwich Islands
  • South Korea
  • Spain
  • Sri Lanka
  • St. Helena
  • St. Lucia
  • St. Pierre and Miquelon
  • St. Vincent
  • Stateless
  • Sudan
  • Suriname
  • Svalbard
  • Sweden
  • Switzerland
  • Syria
  • Taiwan
  • Tajikistan
  • Tanzania
  • Thailand
  • The Kingdom of Eswatini
  • Timor-Leste
  • Togo
  • Tokelau Islands
  • Tonga
  • Trinidad and Tobago
  • Tunisia
  • Turkey
  • Turkmenistan
  • Turks Caicos
  • Tuvalu
  • Uganda
  • Ukraine
  • United Arab Emirates
  • United Kingdom
  • United States
  • Uruguay
  • Uzbekistan
  • Vanuatu
  • Vatican City
  • Venezuela
  • Vietnam
  • Wallis and Futuna Islands
  • West Sahara
  • Yemen
  • Zaire
  • Zambia
Anti-Robot Verification
FriendlyCaptcha ⇗
Please fill in Gen

*Required field

Your request has been sent successfully

Here's what will happen next


1

Confirmation email

You will receive an email from us to confirm your message has been received. Please do not reply to this message.

2

CAC Reply

One of our Customer Assistance Center (CAC) representatives will be in touch shortly about your request.


Engines and Gensets for on-board power and diesel-electric drive

Product results are displayed by power range from lowest to highest. To see fewer results, select one or more filters.
Rated Power (kW ICXN)
Range
Rated Power (kVA)
Range
Rated Power (kWe)
Range
  • Clear filter
  • 3A
  • 3B
  • China Stage I
  • IMO II
  • IMO III
  • Clear filter
  • Series 4000
  • Clear filter
  • MG08V4000M23F
  • MG08V4000M33F
  • MG12V4000M23F
  • MG12V4000M33F
  • MG12V4000M35F
  • MG16V4000M23F
  • MG16V4000M33F
  • MG16V4000M35F
  • on request
  • Clear filter
  • 12V 4000 M23F
  • 12V 4000 M33F
  • 12V 4000 M35F
  • 12V 4000 P63
  • 16V 4000 M23F
  • 16V 4000 M33F
  • 16V 4000 M35F
  • 16V 4000 P63
  • 20V 4000 P63
  • 8V 4000 M23F
  • 8V 4000 M33F
760 900 720 3A IMO II Series 4000 MG08V4000M23F 8V 4000 M23F
880 1038 830 3B IMO II Series 4000 MG08V4000M33F 8V 4000 M33F
1140 1350 1080 3A IMO II Series 4000 MG12V4000M23F 12V 4000 M23F
1320 1575 1260 3B IMO II Series 4000 MG12V4000M33F 12V 4000 M33F
1320 1575 1260 3B China Stage I Series 4000 MG12V4000M33F 12V 4000 M33F
1350 1625 1300 3A IMO II Series 4000 on request 12V 4000 P63
1380 1650 1320 3B IMO II Series 4000 MG12V4000M35F 12V 4000 M35F
1380 1650 1320 3B IMO III Series 4000 MG12V4000M35F 12V 4000 M35F
1520 1825 1460 3A IMO II Series 4000 MG16V4000M23F 16V 4000 M23F
1560 1875 1500 3B IMO II Series 4000 on request 12V 4000 P63
1560 1875 1500 3B IMO II Series 4000 MG12V4000M35F 12V 4000 M35F
1560 1875 1500 3B IMO III Series 4000 MG12V4000M35F 12V 4000 M35F
1760 2100 1680 3B IMO II Series 4000 MG16V4000M33F 16V 4000 M33F
1760 2100 1680 3B China Stage I Series 4000 MG16V4000M33F 16V 4000 M33F
1800 2150 1720 3A IMO II Series 4000 on request 16V 4000 P63
1840 2200 1760 3B IMO II Series 4000 MG16V4000M35F 16V 4000 M35F
1840 2200 1760 3B IMO III Series 4000 MG16V4000M35F 16V 4000 M35F
2080 2500 2000 3B IMO II Series 4000 MG16V4000M35F 16V 4000 M35F
2080 2500 2000 3B IMO III Series 4000 MG16V4000M35F 16V 4000 M35F
2080 2500 2000 3B China Stage I Series 4000 MG16V4000M35F 16V 4000 M35F
2080 2500 2000 3B IMO II Series 4000 on request 16V 4000 P63
2245 2688 2150 3A IMO II Series 4000 on request 20V 4000 P63
2600 3125 2500 3B IMO II Series 4000 on request 20V 4000 P63
No results found Try adjusting the filters to find what you’re looking for.
Rated Power (kW ICXN)
Range
Rated Power (kVA)
Range
Rated Power (kWe)
Range
  • Clear filter
  • 3A
  • 3B
  • China Stage I
  • China Stage II
  • EPA T2c*
  • EPA T3c*
  • IMO II
  • IMO III
  • T1NRMM
  • Clear filter
  • Series 4000
  • Clear filter
  • MG08V4000M23S
  • MG08V4000M24S
  • MG08V4000M33S
  • MG12V4000M23S
  • MG12V4000M24S
  • MG12V4000M33S
  • MG12V4000M34S
  • MG12V4000M35S
  • MG16V4000M23S
  • MG16V4000M24S
  • MG16V4000M33S
  • MG16V4000M34S
  • MG16V4000M35S
  • MG16V4000M43S
  • MG20V4000M35S
  • on request
  • Clear filter
  • 12V 4000 M23S
  • 12V 4000 M24S
  • 12V 4000 M33S
  • 12V 4000 M34S
  • 12V 4000 M35S
  • 12V 4000 M53B
  • 12V 4000 P83
  • 16V 4000 M23S
  • 16V 4000 M24S
  • 16V 4000 M25S
  • 16V 4000 M33S
  • 16V 4000 M34S
  • 16V 4000 M35S
  • 16V 4000 M43S
  • 16V 4000 M53B
  • 16V 4000 P83
  • 20V 4000 M35S
  • 20V 4000 M53B
  • 20V 4000 P83
  • 8V 4000 M23S
  • 8V 4000 M24S
  • 8V 4000 M33S
895 1063 850 3A IMO II Series 4000 MG08V4000M24S 8V 4000 M24S
895 1063 850 3A EPA T3c* Series 4000 MG08V4000M24S 8V 4000 M24S
920 1088 870 3A IMO II Series 4000 MG08V4000M23S 8V 4000 M23S
920 1088 870 3A EPA T2c* Series 4000 MG08V4000M23S 8V 4000 M23S
1040 1238 990 3B IMO II Series 4000 MG08V4000M33S 8V 4000 M33S
1040 1238 990 3B EPA T2c* Series 4000 MG08V4000M33S 8V 4000 M33S
1193 1425 1140 3A IMO II Series 4000 MG12V4000M24S 12V 4000 M24S
1193 1425 1140 3A EPA T3c* Series 4000 MG12V4000M24S 12V 4000 M24S
1193 1425 1140 3A China Stage II Series 4000 MG12V4000M24S 12V 4000 M24S
1380 1638 1310 3A IMO II Series 4000 MG12V4000M23S 12V 4000 M23S
1380 1638 1310 3A EPA T2c* Series 4000 MG12V4000M23S 12V 4000 M23S
1380 1638 1310 3A China Stage I Series 4000 MG12V4000M23S 12V 4000 M23S
1398 1675 1340 3B IMO II Series 4000 MG12V4000M34S 12V 4000 M34S
1398 1675 1340 3B EPA T3c* Series 4000 MG12V4000M34S 12V 4000 M34S
1398 1675 1340 3B China Stage II Series 4000 MG12V4000M34S 12V 4000 M34S
1455 1750 1400 3A IMO II Series 4000 on request 12V 4000 P83
1455 1750 1400 3A T1NRMM Series 4000 on request 12V 4000 P83
1560 1850 1480 3B IMO II Series 4000 MG12V4000M33S 12V 4000 M33S
1560 1850 1480 3B EPA T2c* Series 4000 MG12V4000M33S 12V 4000 M33S
1560 1850 1480 3B China Stage I Series 4000 MG12V4000M33S 12V 4000 M33S
1650 0 0 3A IMO II Series 4000 on request 12V 4000 M53B
1680 2013 1610 3B IMO II Series 4000 on request 12V 4000 P83
1680 2013 1610 3B T1NRMM Series 4000 on request 12V 4000 P83
1680 2013 1610 3B IMO II Series 4000 MG12V4000M35S 12V 4000 M35S
1680 2013 1610 3B IMO III Series 4000 MG12V4000M35S 12V 4000 M35S
1685 2025 1620 3A IMO II Series 4000 MG16V4000M24S 16V 4000 M24S
1685 2025 1620 3A EPA T3c* Series 4000 MG16V4000M24S 16V 4000 M24S
1840 2200 1760 3A IMO II Series 4000 MG16V4000M23S 16V 4000 M23S
1840 2200 1760 3A EPA T2c* Series 4000 MG16V4000M23S 16V 4000 M23S
1840 2200 1760 3A China Stage I Series 4000 MG16V4000M23S 16V 4000 M23S
1920 2300 1840 3B IMO II Series 4000 MG16V4000M35S 12V 4000 M35S
1920 2300 1840 3B IMO III Series 4000 MG16V4000M35S 12V 4000 M35S
1940 2325 1860 3A IMO II Series 4000 on request 16V 4000 P83
1940 2325 1860 3A T1NRMM Series 4000 on request 16V 4000 P83
1999 2400 1920 3B IMO II Series 4000 MG16V4000M34S 16V 4000 M34S
1999 2400 1920 3B EPA T3c* Series 4000 MG16V4000M34S 16V 4000 M34S
1999 2400 1920 3B China Stage II Series 4000 MG16V4000M34S 16V 4000 M34S
2080 2500 2000 3A IMO II Series 4000 MG16V4000M33S 16V 4000 M33S
2080 2500 2000 3A EPA T2c* Series 4000 MG16V4000M33S 16V 4000 M33S
2080 2500 2000 3A China Stage I Series 4000 MG16V4000M33S 16V 4000 M33S
2200 0 0 3B IMO II Series 4000 on request 16V 4000 M53B
2240 2688 2150 3B IMO II Series 4000 MG16V4000M43S 16V 4000 M43S
2240 2688 2150 3B EPA T2c* Series 4000 MG16V4000M43S 16V 4000 M43S
2240 2688 2150 3A IMO II Series 4000 on request 16V 4000 M25S
2240 2688 2150 3B IMO III Series 4000 MG16V4000M35S 16V 4000 M35S
2240 2688 2150 3B IMO II Series 4000 on request 16V 4000 P83
2240 2688 2150 3B T1NRMM Series 4000 on request 16V 4000 P83
2425 2900 2320 3A IMO II Series 4000 on request 20V 4000 P83
2425 2900 2320 3A T1NRMM Series 4000 on request 20V 4000 P83
2560 3075 2460 3B IMO II Series 4000 MG16V4000M35S 16V 4000 M35S
2560 3075 2460 3B IMO III Series 4000 MG16V4000M35S 16V 4000 M35S
2800 3375 2700 3B IMO II Series 4000 on request 20V 4000 P83
2800 3375 2700 3B IMO II Series 4000 MG20V4000M35S 20V 4000 M35S
2800 3375 2700 3B IMO III Series 4000 MG20V4000M35S 20V 4000 M35S
3015 0 0 3B IMO II Series 4000 on request 20V 4000 M53B
3015 0 0 3B IMO III Series 4000 on request 20V 4000 M53B
3200 3875 3100 3B IMO II Series 4000 MG20V4000M35S 20V 4000 M35S
3200 3875 3100 3B IMO III Series 4000 MG20V4000M35S 20V 4000 M35S
No results found Try adjusting the filters to find what you’re looking for.

An error occurred. Please try again later.

Specsheet request


  • Afghanistan
  • Aland Islands
  • Albania
  • Algeria
  • American Minor Outlying Islands
  • American Samoa
  • American Virgin Islands
  • Andorra
  • Angola
  • Anguilla
  • Antarctica
  • Antigua and Barbuda
  • Argentina
  • Armenia
  • Aruba
  • Australia
  • Austria
  • Azerbaijan
  • Bahamas
  • Bahrain
  • Bangladesh
  • Barbados
  • Belarus
  • Belgium
  • Belize
  • Benin
  • Bermuda
  • Bhutan
  • Bolivia
  • Bonaire, Sint Eustatius and Saba
  • Bosnia and Herzegovina
  • Botswana
  • Bouvet Islands
  • Brazil
  • British Indian Ocean Territory
  • British Virgin Islands
  • Brunei Darussalam
  • Bulgaria
  • Burkina Faso
  • Burundi
  • Cambodia
  • Cameroon
  • Canada
  • Cape Verde
  • Cayman Islands
  • Central African Republic
  • Chad
  • Chile
  • Christmas Island
  • Cocos (Keeling) Islands
  • Colombia
  • Comoros
  • Congo
  • Cook Islands
  • Costa Rica
  • Cote d'Ivoire
  • Croatia
  • Cuba
  • Curaçao
  • Cyprus
  • Czech Republic
  • Democratic Republic of the Congo
  • Denmark
  • Djibouti
  • Dominica
  • Dominican Republic
  • Dutch Antilles
  • Ecuador
  • Egypt
  • El Salvador
  • Equatorial Guinea
  • Eritrea
  • Estonia
  • Ethiopia
  • Falkland Islands
  • Faroe Islands
  • Fiji
  • Finland
  • France
  • French Guyana
  • French Polynesia
  • French Southern Territories
  • Gabon
  • Gambia
  • Georgia
  • Germany
  • Ghana
  • Gibraltar
  • Greece
  • Greenland
  • Grenada
  • Guadeloupe
  • Guam
  • Guatemala
  • Guernsey
  • Guinea
  • Guinea-Bissau
  • Guyana
  • Haiti
  • Heard and McDonald Islands
  • Honduras
  • Hong Kong
  • Hungary
  • Iceland
  • India
  • Indonesia
  • Iran
  • Iraq
  • Ireland
  • Isle Of Man
  • Israel
  • Italy
  • Jamaica
  • Japan
  • Jersey
  • Jordan
  • Kazakhstan
  • Kenya
  • Kiribati
  • Kosovo
  • Kuwait
  • Kyrgyzstan
  • Laos
  • Latvia
  • Lebanon
  • Lesotho
  • Liberia
  • Libya
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macao
  • Madagascar
  • Mainland China
  • Malawi
  • Malaysia
  • Maldives
  • Mali
  • Malta
  • Marshall Islands
  • Martinique
  • Mauritania
  • Mauritius
  • Mayotte
  • Melilla
  • Mexico
  • Micronesia
  • Moldova
  • Monaco
  • Mongolia
  • Montenegro
  • Montserrat
  • Morocco
  • Mozambique
  • Myanmar
  • Namibia
  • Nauru
  • Nepal
  • Netherlands
  • New Caledonia
  • New Zealand
  • Nicaragua
  • Niger
  • Nigeria
  • Niue
  • Norfolk Islands
  • North Korea
  • North Macedonia
  • North Mariana Islands
  • Norway
  • Oman
  • Pakistan
  • Palau
  • Palestine, State of
  • Panama
  • Papua New Guinea
  • Paraguay
  • Peru
  • Philippines
  • Pitcairn Islands
  • Poland
  • Portugal
  • Puerto Rico
  • Qatar
  • Republic of South Sudan
  • Reunion
  • Romania
  • Russian Federation
  • Rwanda
  • Saint Barthélemy
  • Saint Kitts and Nevis
  • Saint Martin
  • Samoa
  • San Marino
  • Sao Tome and Principe
  • Saudi Arabia
  • Senegal
  • Serbia
  • Seychelles
  • Sierra Leone
  • Simbabwe
  • Singapore
  • Sint Maarten
  • Slovakia
  • Slovenia
  • Solomon Islands
  • Somalia
  • South Africa
  • South Georgia and the Southern Sandwich Islands
  • South Korea
  • Spain
  • Sri Lanka
  • St. Helena
  • St. Lucia
  • St. Pierre and Miquelon
  • St. Vincent
  • Stateless
  • Sudan
  • Suriname
  • Svalbard
  • Sweden
  • Switzerland
  • Syria
  • Taiwan
  • Tajikistan
  • Tanzania
  • Thailand
  • The Kingdom of Eswatini
  • Timor-Leste
  • Togo
  • Tokelau Islands
  • Tonga
  • Trinidad and Tobago
  • Tunisia
  • Turkey
  • Turkmenistan
  • Turks Caicos
  • Tuvalu
  • Uganda
  • Ukraine
  • United Arab Emirates
  • United Kingdom
  • United States
  • Uruguay
  • Uzbekistan
  • Vanuatu
  • Vatican City
  • Venezuela
  • Vietnam
  • Wallis and Futuna Islands
  • West Sahara
  • Yemen
  • Zaire
  • Zambia
Anti-Robot Verification
FriendlyCaptcha ⇗
Please fill in Gen

*Required field

Your request has been sent successfully

Here's what will happen next


1

Confirmation email

You will receive an email from us to confirm your message has been received. Please do not reply to this message.

2

CAC Reply

One of our Customer Assistance Center (CAC) representatives will be in touch shortly about your request.


Engines and gensets for offshore Exploration & Production

Product results are displayed by power range from lowest to highest. To see fewer results, select one or more filters.
Rated Power (kW ICXN)
Range
Rated Power (kVA)
Range
Rated Power (kWe)
Range
rpm
Range
  • 3A
  • 3B
  • 3C
  • IMO II
  • Clear filter
  • Series 4000
  • Clear filter
  • PP12V4000P63
  • PP16V4000P63
  • PP206V4000P63
  • PP20V4000P63
1350 1620 1295 1500 3A IMO II Series 4000 PP12V4000P63
1560 1875 1500 1500 3B IMO II Series 4000 PP12V4000P63
1560 1875 1500 1500 3C IMO II Series 4000 PP12V4000P63
1800 2160 1730 1500 3A IMO II Series 4000 PP12V4000P63
2080 2500 2000 1500 3B IMO II Series 4000 PP16V4000P63
2080 2500 2000 1500 3C IMO II Series 4000 PP16V4000P63
2246 2695 2155 1500 3A IMO II Series 4000 PP20V4000P63
2600 3120 2500 1500 3B IMO II Series 4000 PP206V4000P63
2600 3120 2500 1500 3C IMO II Series 4000 PP20V4000P63
No results found Try adjusting the filters to find what you’re looking for.
Rated Power (kW ICXN)
Range
Rated Power (kVA)
Range
Rated Power (kWe)
Range
rpm
Range
  • 3A
  • 3B
  • 3C
  • IMO II
  • Clear filter
  • Series 4000
  • Clear filter
  • PP12V4000P63
  • PP16V4000P63
  • PP206V4000P63
  • PP20V4000P63
1350 1620 1295 1500 3A IMO II Series 4000 PP12V4000P63
1560 1875 1500 1500 3B IMO II Series 4000 PP12V4000P63
1560 1875 1500 1500 3C IMO II Series 4000 PP12V4000P63
1800 2160 1730 1500 3A IMO II Series 4000 PP12V4000P63
2080 2500 2000 1500 3B IMO II Series 4000 PP16V4000P63
2080 2500 2000 1500 3C IMO II Series 4000 PP16V4000P63
2246 2695 2155 1500 3A IMO II Series 4000 PP20V4000P63
2600 3120 2500 1500 3B IMO II Series 4000 PP206V4000P63
2600 3120 2500 1500 3C IMO II Series 4000 PP20V4000P63
No results found Try adjusting the filters to find what you’re looking for.

An error occurred. Please try again later.

Specsheet request


  • Afghanistan
  • Aland Islands
  • Albania
  • Algeria
  • American Minor Outlying Islands
  • American Samoa
  • American Virgin Islands
  • Andorra
  • Angola
  • Anguilla
  • Antarctica
  • Antigua and Barbuda
  • Argentina
  • Armenia
  • Aruba
  • Australia
  • Austria
  • Azerbaijan
  • Bahamas
  • Bahrain
  • Bangladesh
  • Barbados
  • Belarus
  • Belgium
  • Belize
  • Benin
  • Bermuda
  • Bhutan
  • Bolivia
  • Bonaire, Sint Eustatius and Saba
  • Bosnia and Herzegovina
  • Botswana
  • Bouvet Islands
  • Brazil
  • British Indian Ocean Territory
  • British Virgin Islands
  • Brunei Darussalam
  • Bulgaria
  • Burkina Faso
  • Burundi
  • Cambodia
  • Cameroon
  • Canada
  • Cape Verde
  • Cayman Islands
  • Central African Republic
  • Chad
  • Chile
  • Christmas Island
  • Cocos (Keeling) Islands
  • Colombia
  • Comoros
  • Congo
  • Cook Islands
  • Costa Rica
  • Cote d'Ivoire
  • Croatia
  • Cuba
  • Curaçao
  • Cyprus
  • Czech Republic
  • Democratic Republic of the Congo
  • Denmark
  • Djibouti
  • Dominica
  • Dominican Republic
  • Dutch Antilles
  • Ecuador
  • Egypt
  • El Salvador
  • Equatorial Guinea
  • Eritrea
  • Estonia
  • Ethiopia
  • Falkland Islands
  • Faroe Islands
  • Fiji
  • Finland
  • France
  • French Guyana
  • French Polynesia
  • French Southern Territories
  • Gabon
  • Gambia
  • Georgia
  • Germany
  • Ghana
  • Gibraltar
  • Greece
  • Greenland
  • Grenada
  • Guadeloupe
  • Guam
  • Guatemala
  • Guernsey
  • Guinea
  • Guinea-Bissau
  • Guyana
  • Haiti
  • Heard and McDonald Islands
  • Honduras
  • Hong Kong
  • Hungary
  • Iceland
  • India
  • Indonesia
  • Iran
  • Iraq
  • Ireland
  • Isle Of Man
  • Israel
  • Italy
  • Jamaica
  • Japan
  • Jersey
  • Jordan
  • Kazakhstan
  • Kenya
  • Kiribati
  • Kosovo
  • Kuwait
  • Kyrgyzstan
  • Laos
  • Latvia
  • Lebanon
  • Lesotho
  • Liberia
  • Libya
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macao
  • Madagascar
  • Mainland China
  • Malawi
  • Malaysia
  • Maldives
  • Mali
  • Malta
  • Marshall Islands
  • Martinique
  • Mauritania
  • Mauritius
  • Mayotte
  • Melilla
  • Mexico
  • Micronesia
  • Moldova
  • Monaco
  • Mongolia
  • Montenegro
  • Montserrat
  • Morocco
  • Mozambique
  • Myanmar
  • Namibia
  • Nauru
  • Nepal
  • Netherlands
  • New Caledonia
  • New Zealand
  • Nicaragua
  • Niger
  • Nigeria
  • Niue
  • Norfolk Islands
  • North Korea
  • North Macedonia
  • North Mariana Islands
  • Norway
  • Oman
  • Pakistan
  • Palau
  • Palestine, State of
  • Panama
  • Papua New Guinea
  • Paraguay
  • Peru
  • Philippines
  • Pitcairn Islands
  • Poland
  • Portugal
  • Puerto Rico
  • Qatar
  • Republic of South Sudan
  • Reunion
  • Romania
  • Russian Federation
  • Rwanda
  • Saint Barthélemy
  • Saint Kitts and Nevis
  • Saint Martin
  • Samoa
  • San Marino
  • Sao Tome and Principe
  • Saudi Arabia
  • Senegal
  • Serbia
  • Seychelles
  • Sierra Leone
  • Simbabwe
  • Singapore
  • Sint Maarten
  • Slovakia
  • Slovenia
  • Solomon Islands
  • Somalia
  • South Africa
  • South Georgia and the Southern Sandwich Islands
  • South Korea
  • Spain
  • Sri Lanka
  • St. Helena
  • St. Lucia
  • St. Pierre and Miquelon
  • St. Vincent
  • Stateless
  • Sudan
  • Suriname
  • Svalbard
  • Sweden
  • Switzerland
  • Syria
  • Taiwan
  • Tajikistan
  • Tanzania
  • Thailand
  • The Kingdom of Eswatini
  • Timor-Leste
  • Togo
  • Tokelau Islands
  • Tonga
  • Trinidad and Tobago
  • Tunisia
  • Turkey
  • Turkmenistan
  • Turks Caicos
  • Tuvalu
  • Uganda
  • Ukraine
  • United Arab Emirates
  • United Kingdom
  • United States
  • Uruguay
  • Uzbekistan
  • Vanuatu
  • Vatican City
  • Venezuela
  • Vietnam
  • Wallis and Futuna Islands
  • West Sahara
  • Yemen
  • Zaire
  • Zambia
Anti-Robot Verification
FriendlyCaptcha ⇗
Please fill in Gen

*Required field

Your request has been sent successfully

Here's what will happen next


1

Confirmation email

You will receive an email from us to confirm your message has been received. Please do not reply to this message.

2

CAC Reply

One of our Customer Assistance Center (CAC) representatives will be in touch shortly about your request.


On-board power and electric propulsion (variable speed)

Product results are displayed by power range from lowest to highest. To see fewer results, select one or more filters.
Rated Power (kW ICXN)
Range
Rated Power (kWe)
Range
rpm (min)
Range
rpm (max)
Range
  • Clear filter
  • Clear filter
  • China Stage I
  • EPA T2c*
  • EPA T4c
  • EU IIIA
  • IMO II
  • IMO III
  • Series 2000
  • Series 4000
  • Clear filter
  • 10V 2000 M72
  • 12V 2000 M72
  • 12V 4000 M63
  • 12V 4000 M65L
  • 16V 2000 M72
  • 16V 4000 M63L
  • 16V 4000 M65L
  • 20V 4000 M65L
  • 8V 2000 M72
  • 8V 4000 M63
720 675 1400 2250 IMO II Series 2000 8V 2000 M72
720 675 1400 2250 EPA T2c* Series 2000 8V 2000 M72
720 675 1400 2250 EU IIIA Series 2000 8V 2000 M72
720 675 1400 2250 China Stage I Series 2000 8V 2000 M72
900 850 1400 2250 IMO II Series 2000 10V 2000 M72
900 850 1400 2250 EPA T2c* Series 2000 10V 2000 M72
900 850 1400 2250 EU IIIA Series 2000 10V 2000 M72
900 850 1400 2250 China Stage I Series 2000 10V 2000 M72
1000 960 900 1800 IMO II Series 4000 8V 4000 M63
1000 960 900 1800 IMO III Series 4000 8V 4000 M63
1000 960 900 1800 EPA T2c* Series 4000 8V 4000 M63
1000 960 900 1800 EU IIIA Series 4000 8V 4000 M63
1080 1020 1400 2250 IMO II Series 2000 12V 2000 M72
1080 1020 1400 2250 EPA T2c* Series 2000 12V 2000 M72
1080 1020 1400 2250 EU IIIA Series 2000 12V 2000 M72
1080 1020 1400 2250 China Stage I Series 2000 12V 2000 M72
1440 1370 1400 2250 IMO II Series 2000 16V 2000 M72
1440 1370 1400 2250 EPA T2c* Series 2000 16V 2000 M72
1440 1370 1400 2250 EU IIIA Series 2000 16V 2000 M72
1440 1370 1400 2250 China Stage I Series 2000 16V 2000 M72
1500 1440 900 1800 IMO II Series 4000 12V 4000 M63
1500 1440 900 1800 EPA T2c* Series 4000 12V 4000 M63
1500 1440 900 1800 EU IIIA Series 4000 12V 4000 M63
1500 1440 900 1800 China Stage I Series 4000 12V 4000 M63
1680 1610 900 1800 IMO II Series 4000 12V 4000 M65L
1680 1610 900 1800 IMO III Series 4000 12V 4000 M65L
1680 1610 900 1800 EPA T4c Series 4000 12V 4000 M65L
1920 1840 900 1800 IMO II Series 4000 12V 4000 M65L
1920 1840 900 1800 IMO III Series 4000 12V 4000 M65L
1920 1840 900 1800 EPA T4c Series 4000 12V 4000 M65L
2240 2150 900 1800 IMO II Series 4000 16V 4000 M63L
2240 2150 900 1800 EPA T2c* Series 4000 16V 4000 M63L
2240 2150 900 1800 EU IIIA Series 4000 16V 4000 M63L
2240 2150 900 1800 China Stage I Series 4000 16V 4000 M63L
2240 2150 900 1800 IMO III Series 4000 16V 4000 M65L
2240 2150 900 1800 EPA T4c Series 4000 16V 4000 M65L
2560 2460 900 1800 IMO III Series 4000 16V 4000 M65L
2560 2460 900 1800 EPA T4c Series 4000 16V 4000 M65L
2800 2700 900 1800 IMO II Series 4000 20V 4000 M65L
2800 2700 900 1800 IMO III Series 4000 20V 4000 M65L
2800 2700 900 1800 EPA T4c Series 4000 20V 4000 M65L
3200 3100 900 1800 IMO II Series 4000 20V 4000 M65L
3200 3100 900 1800 IMO III Series 4000 20V 4000 M65L
No results found Try adjusting the filters to find what you’re looking for.

An error occurred. Please try again later.

Specsheet request


  • Afghanistan
  • Aland Islands
  • Albania
  • Algeria
  • American Minor Outlying Islands
  • American Samoa
  • American Virgin Islands
  • Andorra
  • Angola
  • Anguilla
  • Antarctica
  • Antigua and Barbuda
  • Argentina
  • Armenia
  • Aruba
  • Australia
  • Austria
  • Azerbaijan
  • Bahamas
  • Bahrain
  • Bangladesh
  • Barbados
  • Belarus
  • Belgium
  • Belize
  • Benin
  • Bermuda
  • Bhutan
  • Bolivia
  • Bonaire, Sint Eustatius and Saba
  • Bosnia and Herzegovina
  • Botswana
  • Bouvet Islands
  • Brazil
  • British Indian Ocean Territory
  • British Virgin Islands
  • Brunei Darussalam
  • Bulgaria
  • Burkina Faso
  • Burundi
  • Cambodia
  • Cameroon
  • Canada
  • Cape Verde
  • Cayman Islands
  • Central African Republic
  • Chad
  • Chile
  • Christmas Island
  • Cocos (Keeling) Islands
  • Colombia
  • Comoros
  • Congo
  • Cook Islands
  • Costa Rica
  • Cote d'Ivoire
  • Croatia
  • Cuba
  • Curaçao
  • Cyprus
  • Czech Republic
  • Democratic Republic of the Congo
  • Denmark
  • Djibouti
  • Dominica
  • Dominican Republic
  • Dutch Antilles
  • Ecuador
  • Egypt
  • El Salvador
  • Equatorial Guinea
  • Eritrea
  • Estonia
  • Ethiopia
  • Falkland Islands
  • Faroe Islands
  • Fiji
  • Finland
  • France
  • French Guyana
  • French Polynesia
  • French Southern Territories
  • Gabon
  • Gambia
  • Georgia
  • Germany
  • Ghana
  • Gibraltar
  • Greece
  • Greenland
  • Grenada
  • Guadeloupe
  • Guam
  • Guatemala
  • Guernsey
  • Guinea
  • Guinea-Bissau
  • Guyana
  • Haiti
  • Heard and McDonald Islands
  • Honduras
  • Hong Kong
  • Hungary
  • Iceland
  • India
  • Indonesia
  • Iran
  • Iraq
  • Ireland
  • Isle Of Man
  • Israel
  • Italy
  • Jamaica
  • Japan
  • Jersey
  • Jordan
  • Kazakhstan
  • Kenya
  • Kiribati
  • Kosovo
  • Kuwait
  • Kyrgyzstan
  • Laos
  • Latvia
  • Lebanon
  • Lesotho
  • Liberia
  • Libya
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macao
  • Madagascar
  • Mainland China
  • Malawi
  • Malaysia
  • Maldives
  • Mali
  • Malta
  • Marshall Islands
  • Martinique
  • Mauritania
  • Mauritius
  • Mayotte
  • Melilla
  • Mexico
  • Micronesia
  • Moldova
  • Monaco
  • Mongolia
  • Montenegro
  • Montserrat
  • Morocco
  • Mozambique
  • Myanmar
  • Namibia
  • Nauru
  • Nepal
  • Netherlands
  • New Caledonia
  • New Zealand
  • Nicaragua
  • Niger
  • Nigeria
  • Niue
  • Norfolk Islands
  • North Korea
  • North Macedonia
  • North Mariana Islands
  • Norway
  • Oman
  • Pakistan
  • Palau
  • Palestine, State of
  • Panama
  • Papua New Guinea
  • Paraguay
  • Peru
  • Philippines
  • Pitcairn Islands
  • Poland
  • Portugal
  • Puerto Rico
  • Qatar
  • Republic of South Sudan
  • Reunion
  • Romania
  • Russian Federation
  • Rwanda
  • Saint Barthélemy
  • Saint Kitts and Nevis
  • Saint Martin
  • Samoa
  • San Marino
  • Sao Tome and Principe
  • Saudi Arabia
  • Senegal
  • Serbia
  • Seychelles
  • Sierra Leone
  • Simbabwe
  • Singapore
  • Sint Maarten
  • Slovakia
  • Slovenia
  • Solomon Islands
  • Somalia
  • South Africa
  • South Georgia and the Southern Sandwich Islands
  • South Korea
  • Spain
  • Sri Lanka
  • St. Helena
  • St. Lucia
  • St. Pierre and Miquelon
  • St. Vincent
  • Stateless
  • Sudan
  • Suriname
  • Svalbard
  • Sweden
  • Switzerland
  • Syria
  • Taiwan
  • Tajikistan
  • Tanzania
  • Thailand
  • The Kingdom of Eswatini
  • Timor-Leste
  • Togo
  • Tokelau Islands
  • Tonga
  • Trinidad and Tobago
  • Tunisia
  • Turkey
  • Turkmenistan
  • Turks Caicos
  • Tuvalu
  • Uganda
  • Ukraine
  • United Arab Emirates
  • United Kingdom
  • United States
  • Uruguay
  • Uzbekistan
  • Vanuatu
  • Vatican City
  • Venezuela
  • Vietnam
  • Wallis and Futuna Islands
  • West Sahara
  • Yemen
  • Zaire
  • Zambia
Anti-Robot Verification
FriendlyCaptcha ⇗
Please fill in Gen

*Required field

Your request has been sent successfully

Here's what will happen next


1

Confirmation email

You will receive an email from us to confirm your message has been received. Please do not reply to this message.

2

CAC Reply

One of our Customer Assistance Center (CAC) representatives will be in touch shortly about your request.


Yacht Solutions

Solution Guide

Marine & Offshore

Download (PDF 18 MB)

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Green methanol for mtu marine engines

What makes methanol such an interesting alternative for shipping? And what challenges await the Rolls-Royce engineers who are developing mtu engines for this fuel?

by Lucie Maluck

Read more

From bridge to propeller from a single source

With Rolls-Royce now a single-source provider of all systems needed to power a yacht, maximum efficiency is assured.

by Lucie Maluck

Read more

London to Monaco to save the seas

The 8-strong pedaling team mtu Power4Seas is cycling all the way from London to Monaco to raise funds for the environmental organization Blue Marine Foundation.

by Wolfgang Boller

Read more

Speed, comfort, efficiency, locally emission-free - mtu Hybrid PropulsionPack

Rolls-Royce's mtu Hybrid PropulsionPack offers more than one way to design hybrid propulsion for ships. Adapted to the customer's wishes, it can not only ensure lower emission levels, but also silence on board - whether in the harbor or at anchor.

by Vanessa Bösch