04A_S55_CaPoS_hero.jpg

CaPoS

Power and innovation.

CaPoS is mtu's Capacitor Power System for Series 4000 engines. It's the perfect combination of power and innovation.

CaPoS is an innovative UltraCap voltage supply system which eliminates the need for conventional starter batteries in railroad applications. CaPoS uses capacitor technology to optimize startup behavior.

The number of UltraCap modules required depends on your motor type, power system and breakaway torque. You can use CaPoS either autonomously or in conjunction with mtu's powerline automation system.

Compact

Significant weight and volume reductions compared with conventional starter batteries.

Save on costs

After your initial investment, CaPoS upkeep and lifecycle costs are low.

Stable power

No voltage dip in the onboard network during the start procedure.

Optimize uptime

A maintenance-free system, which means it's up and running for longer.

Important features of the CaPoS system

  • Autonomous and modular construction
  • Optimized cold-starting properties
  • Onboard voltage of 16V – 154V is possible
  • CAN interface with powerline

Let us guide you in the right direction.

One of our mtu experts can help you to find the product that’s just right for you.

CaPoS smart edition

Smart, reliable power.

Read more

PowerControl

mtu PowerControl Automation is a modern interface module with cutting-edge design and optimum connectivity.

Read more

Powerline

Manage your train’s drive system and keep everything under control with the powerline automation system.