mtu EnergyPack QS - Small and Sturdy

Empowering your energy independence

mtu EnergyPack QS - Small and Sturdy

Empowering your energy independence

The mtu EnergyPack QS is an incredibly useful solution for a wide range of customer applications. It is available in different sizes up to 400 kVA and 625 kWh and is designed to meet the energy demands of various grid and off-grid solutions. By significantly reducing fuel dependence, this innovative system provides a sustainable power source for remote communities, enabling them to thrive without relying on traditional energy sources.

Moreover, in the commercial and public sectors, the mtu EnergyPack QS enables efficient self-consumption of solar power. Its compact housing ensures easy installation and saves valuable space. With the mtu EnergyPack QS, you can embrace a greener future and enjoy the benefits of reliable, eco-friendly energy solutions.  

EnergyPack QS

Small and sturdy

mtu EnergyPack QS

200 kVA - 400 kVA
Up to 625 kWh
0.5C/1C 50/60 Hz
  • Compact size: 3.3 m x 2.22 m x 2.53 m  
  • Enhanced C5 corrosion protection  
  • Grid‐forming (droop/isochronous)  
  • Grid‐following  
  • Black start  

mtu EnergyPack QS: Versatile Power Distribution Solutions Transforming Energy Storage

The mtu EnergyPack QS is engineered with exceptional versatility, designed to meet a wide range of use cases including peak shaving, renewable energy integration, self-consumption, frequency control, voltage regulation, load shifting, microgrid, and island operation. This transformative solution revolutionizes energy storage across various sectors, delivering optimized performance to fulfill diverse needs.

Industrial Manufacturing  


Bringing efficiency and reliability to industrial manufacturing processes, ensuring uninterrupted operations and optimized energy usage.

Mining Operations  


In mining, where power reliability is crucial, a sustainable energy
solution enhances productivity and reduces operational costs.

Public Sectors  


Public sectors advance sustainability efforts, diminish carbon footprints, and guarantee dependable power provision to vital infrastructure, fostering benefits for communities and the environment.

Communities


Benefiting from promotion of sustainability initiatives, reduction of carbon footprint, and ensuring reliable power supply in critical
infrastructure.

Grid Services    


Contributing to grid services by providing flexibility, resilience, and
responsiveness to dynamic energy demands, ensuring a sustainable energy future.

Independent Power Providers


Relying on scalable and reliable energy solutions, enabling them to meet diverse customer needs efficiently.

Remote Communities    


Benefiting from gaining access to reliable and sustainable energy
solutions, improving quality of life and economic opportunities.

EV Charging


Independent energy providers rely on scalable EV charging solutions to meet diverse customer needs across different regions of the world, ensuring efficient and reliable support for charging infrastructure.

Key Features of EnergyPack QS: versatile solutions for diverse applications

Highest power density

Certified plug-and-play design

Relocatable container

Excellent performance

Fully integrated solution including versatile control system

Black-start capability

Seamless integration into Rolls-Royce Microgrid Solutions

Sheltered environment with high robustness

Grid-supporting & Peak shaving

Contact us today to learn more.

Choose our industry-leading technology for your energy storage needs.

Microgrid use case: Rolls-Royce enhances efficiency and sustainability at german industrial laundry


Rolls-Royce partners with Abel Industrial Laundry in southern Germany, deploying mtu microgrid technology to optimize energy usage with a capacity of 60 tons of laundry per day. By integrating mtu EnergyPack QS and mtu EnergetIQ Plant Manager, carbon footprint has been reduced, and energy independence is achieved.

References: Spremberg

We have provided a Microgrid Solution with a Battery Storage System for automatic backup supply and self-consumption optimization for a residential home and workshop for people with disabilities.

Scope

mtu EnergyPack QS, including 6 battery racks, DC/AC inverter, transformer 490 V / 400 V. mtu Microgrid Controller with Weak Grid Application for automatic transition between on-grid and off-grid operation. Integration of PV plant controller and metering devices. Project Management, Commissioning, and testing

Description

Microgrid Solution with a Battery Storage System for automatic backup supply and self-consumption optimization in a residential application.

Location

Spremberg Germany

Customer

GermanPV

Installed capacity

250 kVA/ 534 kWh /400 V / LV

Timeline

October 2023
Commissioning November 2023

Key benefit

4 hour energy backup supply

ValueCare Agreements for Battery Energy Storage Systems

In the dynamic landscape of energy storage, ensuring the optimal performance and longevity of your battery energy storage system is crucial. Trust in a partner that provides comprehensive care and guarantees reliability.
Technical Data Sheet
mtu ENERGYPACK QS Download (PDF 1 MB)

Press releases

Power Generation

Avacon and Rolls-Royce are testing the contribution of battery storage and PV systems to grid stability

Read more

Power Generation

Rolls-Royce supplies mtu emergency power systems for the European Commission

Read more

Power Generation

Rolls-Royce introduces upgraded mtu Series 1600 generator sets for 50 Hertz market

Read more

Power Generation

Rolls-Royce secures power supply for pharma service provider Vetter

Read more

Power Generation

Energy à la Brit: Gas Generators as Silent Winter Heroes

by Lucie Maluck, Anika Emmerich

Great Britain shows that it can be done without coal - almost! This winter, the proportion of coal in the electricity mix fell below one percent. Instead, the country is relying on wind and solar energy, nuclear power, biomass and mtu gas gensets.

Read more

Power Generation

Wood, HVO and a touch of Swedish romanticism: How to make data centers sustainable

by Lucie Maluck

The EcoDataCenter data centres are among the most sustainable in the world – thanks in part to HVO in the tank of the mtu gensets.

Read more

Power Generation

Into the champagne powder at high speed

by Leslie Dagg, Lucie Maluck

In Colorado, skiers and snowboarders can not only enjoy champagne powder, but also North America's fastest cable car.

Read more

Power Generation

Because it has to be really clean: That's why Vetter relies on dynamic uninterruptible power supply

by Lucie Maluck

If the Vetter pharmaceutical company lost power, entire batches of medication would have to be disposed of. mtu Kinetic PowerPacks prevent this.

Read more

Brochure Downloads

mtu EnergyPack: the scalable all-in-one solution

Unlock possibilities with power storage. Our versatile EnergyPack optimizes power production, enhances grid management, and fosters stability.

Download (PDF 1 MB)

Microgrid Solutions

Microgrids are decentralized energy systems consisting of a combination of renewable power generation, power storage and conventional power generation in order to meet a given demand.

Download (PDF 10 MB)

mtu EnergetIQ

The mtu EnergetIQ Manager handles island installations and grid parallel installations to offer applications from response market to emergency power.

Download (PDF 4 MB)

Enable Fast and Efficient EV Charging

Revolutionize EV charging with the mtu EnergyPack. Our scalable energy storage solutions ensure fast, efficient charging while preventing grid overloads.

Download (PDF 4 MB)