We have been supplying emergency diesel generators for nuclear power plants for more than 50 years with more than 300 systems delivered worldwide: The brand mtu is known for its reliable, high-performance products. mtu EDGs combine the shortest start-up time in the NPP sector – just ten seconds – with a load-acceptance capability of 50% for the first load step. With their compact size, they can easily be integrated into any existing infrastructure. mtu emergency diesel generators for nuclear power plants are based on mtu Series 956/4000 engines covering a power range between 1500 kW and 6300 kW as well as the Bergen 32:40 with 8000 kW.
Power Generation for Nuclear Power Plants
In case of emergencies rely on mtu power generation
Planning
Development
Installation
Maintenance
We can provide 24/7 power generation system monitoring and comprehensive on-site service for all components conducted by experienced technicians with expert knowledge of regional standards and how to apply them. mtu support covers: // Supervision of installation // Supervision of commissioning // Support for site acceptance tests
mtu Customized Care is a range of maintenance and repair services making it easy to plan maintenance throughout the lifecycle of your gensets and ensures maximum availability.
Related Content
Read about our other services designed to suit your specific requirements.

Connect with Us