Bringing the benefits of natural gas to the oil field
The new mtu Gas PowerPack gives oil & gas operators the ability to leverage the benefits of natural gas to improve the efficiency, cost-effectiveness, and carbon emissions of their upstream operations. Widely considered the cleanest of the fossil fuels, natural gas produces fewer emissions of nearly all types of air pollutants and carbon dioxide than any other petroleum-based fuel type.
Based on the proven Series 4000 gas engine with over 3,000 units sold for continuous power generation applications, the mtu Gas PowerPack has been optimized for the needs of the oilfield. It is certified to meet the latest EPA Tier 2 requirements for mobile spark-ignited engines and can run on treated onsite gas. It is also very flexible in terms of both operation and frac site configurations, requiring only half the number of trailers onsite to achieve the same production as a traditional diesel system.