Oil & Gas

mtu Engine Plus

Compact, complete, convincing.

Engine Plus Systems for offshore generator sets are available from 498 – 2,800 kW (668 – 3,755 bhp) for gendrive and mechanical drive with constant designed to deliver maximum system performance on a pre-installed base frame for an easy system installation. This single source, tailorized plug-and-play system helps you save installation time and expenses.  

mtu has decades of offshore engineering expertise to ensure that you get tried and tested quality and performance. mtu's Engine Plus System has an optimal power-to-weight ratio for offshore applications and is easy to install due to its compact dimensions.

50 / 60 Hz

Coolant preheater included as optional scope

24 VDC

Electric starter included in basic scope

50 / 60 Hz

Prelubrication pump as optional scope

Engine Plus Package

Scope of supply illustration using 20V 4000 P03 – Front

ADEC electronic engine controller

Lube oil extraction pump

Baseframe

Coolant preheater

1

ADEC electronic engine controller

2

Lube oil extraction pump

3

Baseframe

4

Coolant preheater

Engine Plus Package

Scope of supply illustration using 20V 4000 P03 – Rear

Coolant connections

Prelubrication pump

Fuel connections

Fuel prefilter

1

Coolant connections

2

Prelubrication pump

3

Fuel connections

4

Fuel prefilter

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Featured Case Study

Show all press content
Oil & Gas Drilling

mtu engines power fracking pumps operated by Packer Service in western Siberian oil fields

24 November 2016

Where trucks, heavy equipment transporters and company-owned buses emblazoned with well-known names such as Surgutneftegas, Rosneft or Gazpromneft rumble past, then you can be sure one thing is not very far away — the substance that keeps today’s world on the move — oil. Exploration service providers, such as Russia’s Packer Service, are ensuring that it can be extracted efficiently. The most important machines to get the job done are fracking pumps, driven by robust, heavy-duty mtu engines.

Read More

Download Our Latest Brochures

mtu Gas PowerPack

Download (PDF 621 KB)

ValueCare Agreements

More uptime = More downtime

Download (PDF 410 KB)

Oil & Gas

Modularized Generator Set

The ideal generator set comes from a close partnership and vast expertise.

Read more

Oil & Gas

Oil and Gas Solutions

Drawing on decades of industry experience, our solutions keep your operation running productively and profitably - both onshore and offshore.