The higher the requirements and the more specific the application, the clearer the need for one of our propulsion systems, including mtu engines, gearbox, shaftline, and propeller/waterjet. We develop the optimum propulsion solutions for all individual tasks – solutions with the highest performance, greatest reliability and availability as well as superior agility. Our customized solutions for large military vessels correspond to strict navy standards and guarantee:
- High reliability and availability
- A broad engine characteristic map and unlimited low load capability
- High power concentration despite low weight
- Excellent maneuverability and acceleration
- Low acoustic, optical, and infrared signatures
- Substantial shock-proofing
- Low fuel consumption over the entire operating range
- Long maintenance intervals
mtu Diesel Engines
mtu Series 4000
- POWER RANGE
- 746 – 4,300 kW
1,000 – 5,766 bhp
One of the most successful heavy-duty engines of all time. When designing the high-performance Series 4000, we always had three issues in mind: life cycle costs, performance and ease of maintenance.
Available as: 8V, 12V, 16V, and 20V
mtu Series 1163
- POWER RANGE
- 4800 – 7,400 kW
7,400 – 9,925 bhp
The proven, evolved engine for the marine industry for fast vessels with intermittent load factors. For frigates, corvettes, patrol boats, fast ferries and displacement yachts.
Available as: 12V, 16V and 20V
mtu Marine Diesel Gensets
Marine gensets
- POWER RANGE
- 330 – 3,015 kWe