mtu gas gensets are characterized by high efficiency and low emissions and are approved for use with a hydrogen blend as soon as it becomes more widely available, and also offer the possibility of being easily adapted for use with 100% hydrogen in the future.
Gas gensets are modular, scalable and flexible
In contrast to many large gas turbine plants, facilities powered by mtu gensets (including those involved with peak lopping) can be built within just 12 months offering a rapid deployment solution to meet the growing energy demand. These modular, containerized units are scalable and easy to install anywhere there is access to the grid and gas points. They can called to action within 120 seconds. Since most units only operate at full power two or three times a day for a few hours at a time, their maintenance and overhaul costs are low over the entire life cycle of the genset.
They can also be supported by an optional ValueCare maintenance agreements with the key benefits and reassurance these provide.
The UK electricity market is a positive example for other countries to switch to greener energy. The capacity market model provides a high level of energy security and a stable revenue source for the participants which, if they choose, can support future investment or maintenance.