Naval Solutions: A Lifetime of Intelligent Power
Navies, coast guards, law enforcement and other government agencies worldwide require the ability to react swiftly and effectively, even under extreme circumstances. mtu gives them the power to do this through Naval solutions that perfectly match their complex requirements.
We have been manufacturing vast diesel engines and complete propulsion systems including gearbox, shaftline, propeller/waterjet and gasturbine for over half a century. Our idea of partnership is focused on delivering the naval engines and systems that best fit your needs and making sure they perform smoothly every step of the way. Our strong reputation for performance is based on years of developing, producing and supporting complete propulsion and on-board power systems for governmental and naval vessels.
Our engines stand out with their high power density and power-to-weight ratio, their compact design as well as their mechanical and thermal stability. On top of that, they are easy to use and maintain, with low lifecycle costs. mtu naval engines cover a broad power range from 400 to 10,000 kW. This gives every naval vessel the right propulsion – from small patrol vessels to frigates and large submarines.
System Solutions
In addition to propulsion systems, we are your complete naval power systems partner offering both on-board power supply and our ship automation systems perfectly aligned with the engines.
Gensets for service power and propulsion
Our flexible genset solutions are tailored to your needs. You can order them in standardized or customized versions:
- Standardized gensets for cost effectiveness and favorable lead times based on our proven Series 4000
- Customized gensets tailored to the specific requirements for the most challenging requirements
Based on our successful Series 4000 engines, they serve power demands between 895kW - 3200kW. System support from a single source. Upon request, we can act as single source vendor to take on the technical and commercial responsibility for the entire propulsion, power-generation and automation system – from project engineering and management to support and service. Consolidating these responsibilities reduces the number of interfaces and, therefore, the risks both to the shipyard and the end-user.

Download our latest brochures
Connect with Us