PRESS RELEASE Land Defense

Rolls-Royce delivers first mtu Series 199 PowerPacks for M10 Booker Combat Vehicle Program

Posted on October 11, 2023

Images [1 Files, 3 MB]

  • First mtu 8V 199 PowerPacks for low-rate initial production (LRIP) Phase 1 were assembled and tested at Aiken, South Carolina production plant
  • Up to 96 units to be delivered through LRIP phases

Rolls-Royce has delivered the first of its mtu 8V 199 PowerPacks to General Dynamics for the U.S. Army’s M10 Booker armored fighting vehicle program. Rolls-Royce’s Power Systems business will deliver up to 96 PowerPacks as part of the low-rate initial production phase (LRIP), with additional PowerPacks expected as the program moves into serial production.

Scott Hanson, Director Defense for Rolls-Royce Solutions America (subsidiary of Rolls-Royce Power Systems) said: “The delivery of these first PowerPacks marks an important milestone for us, as it represents the first mtu serial production engine to power a U.S. Army land defense program. This is also the Army’s first new design tracked vehicle fielded in over four decades.”

Designed by General Dynamics Land Systems, the highly lethal, survivable and mobile direct-fire combat vehicle melds recently developed and battle-tested designs to dominate ground threats on the multi-domain battlefield. The M10 Booker vehicle employs a four-person crew and features an enhanced thermal viewer, a large-caliber cannon, a lightweight hull and turret, and is powered by the mtu 8V 199 PowerPack delivering 600 kW (800hp). It has been designed from the start for capability upgrades, based on future operational needs.  

The mtu Series 199 is the best-selling armored fighting vehicle engine in its power class. The six- and eight-cylinder engines are characterized by particularly high power combined with especially low weight and volume. The integrated PowerPack consists of engine, transmission, cooling system, air filtration, energy system, preheating equipment, power management, and vehicle integrated features. Compact, highly integrated, and extremely flexible, this drive solution can be precisely tailored to the respective vehicle and mission profile.  

“We’re excited to assemble and test these Series 199 Powerpacks at our mtu manufacturing facility in Aiken, South Carolina,” continued Hanson. “We’re proud of the role we play in equipping the U.S. Army with a best-in-class power solution and thrilled to continue our strong partnership with General Dynamics.” LRIP for the M10 Booker is expected to go through 2025 with serial production planned for 2026 pending the results of the LRIP evaluations.

Rolls-Royce’s mtu Series 199 engines and PowerPacks power more than 2,500 light armored vehicles with several armed forces. Versions of this powerplant have proven themselves in various armored vehicles, among them the Spanish Pizarro, Austrian ULA+N, German Boxer and Polish OPAL vehicles. They are also set to power additional vehicles of NATO nations, such as the British Army’s Ajax and Boxer. In addition to Aiken, Rolls-Royce also produces mtu Series 199 engines at its Friedrichshafen (Germany) and East Grinstead (U.K) manufacturing facilities.

Due to increased demands on the vehicles from customers, Rolls-Royce is currently developing an increase in the power of the previous top model of the mtu series 199. The 8V 199 TE23 will deliver 800kW of power to ensure best possible off-road mobility even for heavier vehicles.  

About Rolls-Royce Holdings plc

  1. Rolls-Royce is a force for progress; powering, protecting and connecting people everywhere. Our products and service packages help our customers meet the growing need for power across multiple industries; enable governments to equip their armed forces with the power required to protect their citizens; and connect people, societies, cultures and economies together.
  2. Rolls-Royce has a local presence in 48 countries and customers in over a hundred more, including airlines and aircraft leasing companies, armed forces and navies, and marine and industrial customers. 
  3. Through our multi-year transformation programme, we are building a high-performing, competitive, resilient and growing Rolls-Royce. We are building the financial capacity and agility to allow us to successfully develop and deliver the products that will support our customers through the energy transition.
  4. Annual underlying revenue was £17.8 billion in 2024, and underlying operating profit was £2.46 billion.
  5. Rolls-Royce Holdings plc is a publicly traded company (LSE: RR., ADR: RYCEY, LEI: 213800EC7997ZBLZJH69)5.
  6. Rolls-Royce Power Systems is headquartered in Friedrichshafen in southern Germany and employs more than 10,350 people. The product portfolio includes mtu-brand high-speed engines and propulsion systems for ships, heavy land, rail and defence vehicles and for the oil and gas industry. The portfolio also includes diesel and gas systems and battery containers for mission critical, standby and continuous power, combined generation of heat and power, and microgrids. With its climate friendly technologies, Rolls-Royce Power Systems is helping to drive the energy transition.

www.rolls-royce.com

Contact

Wolfgang Boller Spokesman Regional and Business Media
Phone:
+49 7541 90 2159
E-mail:
Jennifer Riley Spokeswoman North and Latin America
Phone:
+1 248 560 8488
E-mail: