PRESS RELEASE Corporate

ROLLS-ROYCE DELIVERS FIRST EPA TIER 4-COMPLIANT PROPULSION FROM mtu FOR THE SAN FRANCISCO WATER EMERGENCY TRANSPORTATION AUTHORITY

Posted on September 14, 2017

Rolls-Royce has won the order for delivering its first EPA Tier 4-compliant propulsion systems from mtu to WETA (Water Emergency Transportation Authority) for installation in three brand-new catamaran ferries.

Images [3 Files, 5 MB]

  • mtu to supply six 16V 4000 engines complete with SCR, ZF transmission and ship automation to the San Francisco Bay Area Water Emergency Transportation Authority (WETA)
  • 20-year mtu-San Francisco Bay Area ferry partnership yields over 30 engines for vessels serving the region
  • WETA is implementing a major expansion of its fleet to be completed by 2035
  • Evolved mtu engines meet EPA Tier 4 requirements with 5% lower fuel consumption, 75% lower nitrous oxide, 65% lower particulates

FRIEDRICHSHAFEN – Rolls-Royce has won the order for delivering its first EPA Tier 4-compliant propulsion systems from mtu to WETA (Water Emergency Transportation Authority) for installation in three brand-new catamaran ferries. The first of the three high-speed ferries is expected to enter service on the San Francisco Bay in late 2018. The San Francisco Bay is subject to special environmental protection.

“Our goal is to operate a ferry service that is sustainable, cost-efficient and eco-friendly,” said Nina Rannells, WETA Executive Director. “The mtu Tier 4 engines will play a critical role in WETA’s expansion of sustainable and reliable ferry service on the San Francisco Bay.” The mtu brand is part of Rolls-Royce Power Systems.

EPA Tier 4: Lower nitrous oxide, particulate and hydrocarbon emissions   
For the three 44-m catamarans, mtu is to supply in total six 16V 4000 units, six mtu-built SCR systems and six ZF gearboxes. All three vessels will also be equipped with mtu BlueVision ship automation. Each engine will deliver 2,560 kW/ 3,435bhp (1,800 rpm), enabling the catamarans to reach speeds up to 34 knots. The ferries are being built by the Dakota Creek Industries shipyard, and since they are destined for service in the Bay of San Francisco, the engines that propel them will be subject to the EPA Tier 4 emissions standard which came into force in the US on 1 January 2016. This demands substantially lower nitrous oxide, particulate and hydrocarbon emissions compared with the previous emissions stage. “The system solution that mtu offers satisfies all our criteria with respect to emissions, space requirement and performance,” said Nina Rannells.

20-year partnership between mtu and SF Bay Area Ferry Operator yields some 30 installed engines


The mtu - San Francisco Bay Area ferry partnership goes back to 1997 and its development was strongly supported by the mtu distributor Pacific Power Group. WETA now operates over thirty mtu engines – Series 2000 or 4000 – in its passenger only ferries. Knut Müller, head of marine and governmental business at mtu said: “We are immensely proud that WETA has selected our Tier 4 engines. WETA has always sought drive technology of the highest order in terms of innovation and ecological soundness and that has constantly challenged us to keep on developing.”

Major expansion of San Francisco Bay ferry fleet to take place by 2035


WETA’s current ferry fleet is comprised of 14 high-speed catamarans that provide service via nine terminals between the cities of Vallejo, San Francisco, Alameda, Oakland and South San Francisco. Since 2012, passenger numbers have grown by 78% and now reach the 2.7 million mark. The ferries are deployed to relieve the traffic on Bay Area bridges. “We are experiencing unprecedented growth in ferry ridership,” said Nina Rannells. “As our Bay Area population expands and traffic congestion continues to worsen, more and more people are looking for a convenient and enjoyable means of transportation, and they’re turning to ferries.” In 2016, WETA adopted a Strategic Plan that outlines a vision for 44 vessels, 16 terminals and a 740% increase in peak capacity by 2035.

Evolved Series 4000 diesel engines from mtu achieve 5% lower fuel consumption, 75% less nitrous oxide, 65% fewer particulates


Scheduled for delivery to WETA at the end of this year is mtu’s propulsion system as launched in 2016, which integrates Series 4000 diesel engines with SCR systems for exhaust gas after-treatment for compliance with the IMO III and EPA Tier 4 emissions standards. Advances in turbocharging, internal combustion and fuel injection, combined with the new SCR system, have facilitated a 75% reduction in nitrous-oxide emissions compared to IMO II and a 65% reduction in particulates compared to EPA Tier 3. There is no need for an additional diesel particulate filter, and fuel consumption is up to 5% lower than on the predecessor engine. Depending on the number of cylinders, power output ranges from 1,380 to 3,220 kW.
Silke Rockenstein Spokeswoman Trade Media
Phone:
+49 7541 90 7740
E-mail: