mtu NautIQ Master Advanced

mtu NautIQ Master Advanced provides a reliable and cost-effective Alarm and Monitoring System (AMS) solution for a wide range of vessel applications. Based on pre-engineered modules with built-in expansion capabilities, the system combines proven functionality with the flexibility to accommodate evolving operational requirements throughout the vessel's lifecycle. A selection of display systems supports different operating environments and console configurations.

mtu NautIQ Master Advanced

The future proofed Alarm and Monitoring System

mtu NautIQ Master Advanced has been specifically developed to provide Commercial Off-The-Shelf (COTS) automation solutions across a broad range of vessel types, including cargo vessels, passenger ships, offshore support vessels, tugs, inland waterway vessels and leisure craft. 

Its modular architecture supports the integration of additional hardware, software and auxiliary systems throughout the vessel lifecycle, helping operators adapt to evolving operational requirements while maintaining a consistent automation platform. 

Cost Efficient

Placing Remote Terminal Units (RTU) near the process reduces cabling
Pre-engineered solution reduces engineering costs
Self-diagnostic features help to improve maintenance scheduling

User-Friendly

Unified interface across devices.
Intuitive HMI.
Simple modular design.

Flexible

Option to interface with external systems
Modular design allows for customisation
Up to 50% expansion available within each RTU

Safe and Reliable

Multiple levels of system redundancy
BITE and WINMON™ functionality safeguarding the network and vessel systems
Robust COTS hardware architecture with no moving parts

Alarm and Monitoring System

mtu NautIQ Master Advanced AMS provides a reliable and cost-effective alarm and monitoring solution based on pre-engineered building blocks with integrated expansion capabilities. The system combines proven functionality with the flexibility to support future operational requirements throughout the vessel lifecycle. A range of display systems is available to accommodate different operational requirements and console configurations. 

WINMON™ -
Lloyd’s Award for software innovation

At the core of the mtu NautIQ Master Advanced AMS solution, WINMON™ provides a common environment for monitoring, alarm management and system configuration. Developed through decades of marine automation experience, the award-winning software supports a wide range of system architectures and operational requirements within a consistent programming framework. 

Its intuitive user interface supports efficient operation and maintenance, while integration capabilities enable the inclusion of third-party software and systems where required. Together, these capabilities provide a comprehensive platform for vessel monitoring and management. 

mtu NautIQ Gate –
opens up a new world of connectivity

mtu NautIQ Gate provides a compact and modular connectivity solution for a wide range of vessel applications in all shipping sectors, including passenger vessels, offshore support vessels, tugs, inland waterway vessels and luxury yachts. Designed to support the integration of additional hardware, software and auxiliary systems throughout the vessel lifecycle, mtu NautIQ Gate features unparalleled flexibility across the entire range of legacy, current and future mtu NautIQ installations. Its modular architecture enables each unit to be configured with the required interfaces for the specific application. 

Comprising mtu NautIQ Gate_Master and mtu NautIQ Gate_Slave boards, the platform supports Ethernet and/or ARCNET communication through single or dual network interfaces. This allows mtu NautIQ Gate to modernize and support not only any mtu NautIQ system, but it can also be used to retrofit projects involving legacy automation systems from other suppliers. 

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Commercial Marine

Variable speed in action

by Kathrin Drinkuth

How a tugboat in Shanghai is boosting efficiency in port operations

Read more

Commercial Marine

When visions ignite: methanol engine passes stress test

by Lucie Maluck

A moving moment: the first high-speed methanol engine for shipping shows how a vision can become a tangible step towards CO₂-free shipping.

Read more

Commercial Marine

25 years of excellence: Series 8000

by Celina Dörge

From the turn of the millennium to Today: The mtu 8000 Series has evolved from a groundbreaking innovation to the global standard for speed, efficiency, and reliability.

Read more

Commercial Marine Yacht Mining

Leadership with attitude

by Lucie Maluck

Elegance and glamour on luxury yachts, dust in mines – Denise Kurtulus combines two worlds. As head of Rolls-Royce's global marine and mining business, she demonstrates that leadership is a question of attitude.

Read more

Download our latest brochures

Controlling the Power

mtu NautIQ – Marine automation solutions

Download (PDF 10 MB)