mtu NautIQ ePower

NautIQ ePower provides monitoring and control capabilities for onboard power generation plants. Available in both classified and non-classified configurations, the system supports reliable power management and seamless integration within the vessel's wider automation environment.

mtu NautIQ ePower

Made for onboard power generation plants.

Its modular architecture enables the system to be configured for a wide range of onboard power generation applications and operating profiles. Designed to support reliable interaction between diesel engines and generator systems, mtu NautIQ ePower can be used with mtu Series 4000 engines and, on request, mtu Series 2000 engines.

The mtu NautIQ ePower automation system is an innovative, high-end system that is available in two installation versions and can be supplied with LOP15 (standard) or LOP16 for specialized applications. 

The system is compatible with:

  • Diesel-electric propulsion plants in classified and non-classified applications
  • Specialized vessel applications 
  • MIL requirements 
  • Shock requirements 
  • EMC requirements 

Maximum reliability

High system availability through a robust and maintenance-friendly design.

Low lifecycle costs

Efficient operation, low fuel consumption, and long service intervals.

Seamless integration

Fully integrated, tested and supported mtu components provide reliable operation and reduced maintenance complexity.

Reduced emissions

Advanced technologies support compliance with emissions and environmental requirements while promoting efficient operation.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Commercial Marine

Variable speed in action

by Kathrin Drinkuth

How a tugboat in Shanghai is boosting efficiency in port operations

Read more

Commercial Marine

When visions ignite: methanol engine passes stress test

by Lucie Maluck

A moving moment: the first high-speed methanol engine for shipping shows how a vision can become a tangible step towards CO₂-free shipping.

Read more

Commercial Marine

25 years of excellence: Series 8000

by Celina Dörge

From the turn of the millennium to Today: The mtu 8000 Series has evolved from a groundbreaking innovation to the global standard for speed, efficiency, and reliability.

Read more

Commercial Marine

Offshore boom in China: New ship for wind turbine maintenance

by Lucie Maluck

The offshore wind industry in China is booming. A new, very special ship is to help maintain wind turbines.

Read more

Download our latest brochures

Controlling the Power

mtu Solution Guide Marine

Download (PDF 10 MB)