mtu NautIQ CoDirect
Wireless remote control.
Wheelhouse control from the best vantage point
Conduct operations from convenient locations
mtu NautIQ CoDirect is a wireless, remote-helm system that controls a vessel’s engines, steering and transmission as well as payload functions
like pumps, winches or cranes. It allows marine crews to operate a vessel from a distance of up to 1000 meters – from the safest vantage point.
Intuitive equipment for remote navigation
mtu NautIQ CoDirect consists of an onboard enclosure and a remote user interface. The two elements are connected by a secure radio link with a 1000-meter range.
The onboard enclosure connects to the vessel’s engines, steering, transmission and auxiliaries plus payload controls for elements such as fire pumps, sonar, winches, cranes, ROV or a moonpool.
The user interface has joysticks for gear and throttle, a steering knob, 11 assignable switches and a color LCD screen. It can be worn as a beltpack.
mtu NautIQ CoDirect has regulatory approval from the United States Coast Guard (USCG), the American Bureau of Shipping (ABS) and Bureau Veritas (BV).
Remote control applications
Remote helm control adds visibility, safety and efficiency to many types of marine operations:
- Tugboats
- Pushboats
- Tenders Response vessels
- Target boats
- Offshore daughter craft (LARS)
Flexibility, visibility and safety
mtu NautIQ CoDirect provides a flexible solution to common challenges from the field and creates operational advantages.
More visibility for tugboats and pushboats
Enabling safer emergency response
More efficiency for tenders
Related ValueCare Solutions
For peak performance and long equipment life, you can count on our wide range of service solutions.

Connect with Us