mtu EnergyPack QG
Powering Tomorrow Sustainably. The Ideal Solution for Grid-Scale Storage Projects.
Your grid-scale storage solution
Introducing EnergyPack QG, the ideal battery energy storage system for integrating high shares of renewable energy into the electric power grid. With a storage capacity ranging from 4.47 MWh to over 100 MWh, EnergyPack QG is optimized for front-of-the-meter utility scale projects, as well as large commercial and industrial applications. EnergyPack QG's modular design enables easy scalability, making it an ideal choice for integrating into energy systems of any size.
The system is reliable and prevents unexpected shutdowns due to volatile energy supply or grid congestion caused by high power demand. Store excess energy from renewable sources during production peaks and discharge it during periods of high demand with EnergyPack QG. This maximizes revenue and reduces costs by capitalizing on energy trading opportunities.
Key features based on industry-leading technology
Anatomy of an mtu EnergyPack QG
The integration of a high level of solar and wind renewables in power systems can be achieved effectively with the help of the mtu EnergyPack QG, which comprises five essential components: battery rack, a power conversion system (PCS), a medium voltage skid, an auxiliary power transformer with sub-distribution cabinet, and the mtu EnergetIQ Asset Controller.
Flexible system configuration based on standardized modules
Unlocking the potential for diverse energy projects, the mtu EnergyPack QG is designed and optimized to suit your specific needs based on standardized modules. Picture 1 showcases an exemplary first variant based on battery racks, ideal for systems below 50 MW, while Picture 2 illustrates an exemplary second variant based on battery containers, perfect for large-scale systems exceeding 50 MW. This flexibility ensures seamless integration on-site, empowering users to select the configuration that best matches their unique energy requirements.
mtu EnergyPack QG - exemplary system design for systems up to 50 MW
mtu EnergyPack QG - exemplary system design for systems beyond 50 MW
A comprehensive plant design comprises multiple base units, including the two distinct variants depicted. Each base unit is optimized for 3.7 - 8.8 MVA nominal charge and discharge power, with a capacity of up to 32.6 MWh.
Integrated within each battery rack or container are control systems, fire suppression mechanisms, and liquid cooling and heating systems. These standalone operational units, with their modular design, allow for easy replacement in the event of failure, ensuring dependable operation and maximum availability of energy storage capacity.
Unlimited scalability meets project-specific requirements
The mtu EnergyPack QG is a battery energy storage system that can be scaled infinitely to fulfill specific project needs, rendering it an optimal choice for large-scale grid applications.
Versatile solution for various applications
The mtu EnergyPack's industrial design is crafted for the most challenging applications. The system offers high configurability to meet your operational needs and can be scaled with demand to maximize asset value cost-effectively.
Reference Project: SemperPower
We have provided a comprehensive EPC turn-key solution with one of our mtu EnergyPack QG systems, which happens to be the biggest battery storage facility in the Netherlands and one of the largest in the EU (at the time of commissioning).
Scope
mtu EnergyPack QG including: 168 battery racks, DC/AC inverters, transformers 690 V / 30 KV, mtu EnergetIQ Manager. EPC: construction, grid connection building, site facilities, road, fencing, and civil works including: logistics, project management, quality control and HSE supervision. Mechanical and electrical installation, commissioning and testing.
We see it as our task to accelerate the energy transition. We do this by using energy storage systems that store sustainable energy in times of surplus and release it when the market needs it. We are delighted to have found Rolls-Royce as a partner who, with its high-quality solutions, is pulling in the same direction as us.
Enabling integration of large energy into the national grid in the Netherlands
Rolls-Royce's mtu EnergyPack QG acts as the cornerstone of a major energy storage project in the Netherlands. By delivering scalable battery solutions with advanced grid support and smart management through mtu EnergetIQ, it can be flexibly adapted to project-specific services and capacities, marking a significant step towards a sustainable future. Check out the use case below to learn more about energy transition and how to approach net-zero greenhouse gas emissions.
Rolls-Royce launched 4th large scale Solar farm in Germany
Partnership with Abo Wind, Rolls-Royce launched the 4th solar farm in Bavaria, Germany, integrating a large-scale mtu EnergyPack QG. This mega collaboration enables the production of 10,000 megawatt-hours of green electricity yearly, while Rolls-Royce's modular battery technology ensures optimal grid stability and efficient renewable energy utilization. Join us to learn more about the ways to grid stabilization and how to manage hybrid energy projects focusing on future energy demands.
Battery Enhancement and Augmentation
Explore the future of battery storage and augmentation. In this video, you'll learn more about the evolving landscape of battery storage systems and the concept of augmentation. Discover how Rolls-Royce is pioneering sustainable energy solutions for the future.
mtu EnergetIQ
Download our latest brochures
Related Content
Read about our other services designed to suit your specific requirements.

Connect with Us