mtu ENERGYPACK: EMPOWERING ENERGY SOLUTIONS
Optimize Power and Shape Sustainable Futures with Our Versatile Battery Storage Solutions.
In response to rising electricity demand driven by economic growth and population increases, the energy sector is undergoing a significant transformation. As governments and industries worldwide move toward distributed renewable energy sources, traditional centralized grids are facing new challenges. The mtu EnergyPack provides a cutting-edge solution for large-scale energy storage, seamlessly integrating renewable sources like solar and wind power.
It ensures grid stability, enhances energy reliability, and supports the transition to future-ready, sustainable power systems. Combined with the mtu EnergetiQ Manager it efficiently stores and dispatches energy bringing together high-quality hardware, intelligent software and unparalleled service. Make smart investment in the future of energy with our innovative solutions.
Regardless of capacity needs, mtu EnergyPack provides dependable microgrid and energy system storage.
The mtu EnergyPack efficiently stores electricity from distributed
sources and delivers on demand. It is available in different sizes: QS and QL, ranging from 200 kVA to 2,000 kVA, and from 312 kWh to 2,084 kWh, and QG for grid scale storage needs, ranging from 4,400 kVA and 4,470 kWh to virtually any size.
The mtu EnergyPack serves as a key component in enhancing the reliability and profitability of microgrids and energy systems. It stores electricity generated by distributed power sources, including gensets, wind turbines, or solar panels, and delivers it when needed.
No matter your power and capacity needs, the mtu EnergyPack stands as the reliable choice for microgrids and energy systems. Its containerized housings have divided sections, some with outside air contact for protection against pollutants. Additionally, mtu EnergyPack QG offers scalable capacities for energy suppliers or trading purposes, up to several hundred megawatt hours.
Compact, flexible, and autonomous, the mtu EnergyPack ensures instant power wherever you need it.
mtu EnergyPack QG
Giant and powerful
4,400 kWh – to any size
- Rack or containerized outdoor installation
- Highly scalable design
- Ideal for grid-scale projects
- Strong cost reduction with economy-of-scale
mtu EnergyPack QL
Large and versatile
1,000 kWh – 2,000 kWh
- Seamless integration
- 40-foot design with fast commissioning
- Ultrafast reponse
- Digital connectivity
mtu EnergyPack QS
Small and sturdy
312 kWh – 625 kWh
- Factory-tested plug-and-play design
- Black-start capability
- Relocatable container
- Sheltered environment with high robustness
mtu EnergyPack – The full power and capacity range*
*Actual capacities and sizes may vary due to battery type and system configuration.
Multiple Applications
Grid & utility service provider
Community
Public sector
Anatomy of an mtu EnergyPack
Armin Fuerderer on automation systems for BESS
Automation systems in a battery world are very crucial because they are basically the clue of the system and need to be configured and adapted to all the needs we have in the grid. The unique advantage of a battery automation system is that it is a one stop shop solution which we provide to our customers. Its fully inhouse developed, and it is highly flexible when it comes to customer requirements and customer needs and therefor unique to the market.
Rohit Prasad on our battery energy storage systems
Battery energy solutions become more and more important going forward. The main reason I would say customers can rely on us is our history. We have been around for a very long time. And we have a service infrastructure really spread out throughout the world. Our products are high quality, high engineering and the after sales that comes with our service footprint globally gives our customers the security and ensures, that their projects will last.
Andreas Goertz on centralized and decentralized energy systems
Listen to Andreas Goertz talking about decentralized energy systems and the need to invest now in the energy transition.