mtu ENERGYPACK: EMPOWERING ENERGY SOLUTIONS

Optimize power and shape sustainable futures with our versatile battery storage solutions.

Power Generation

mtu ENERGYPACK: EMPOWERING ENERGY SOLUTIONS

Optimize Power and Shape Sustainable Futures with Our Versatile Battery Storage Solutions.

In response to rising electricity demand driven by economic growth and population increases, the energy sector is undergoing a significant transformation. As governments and industries worldwide move toward distributed renewable energy sources, traditional centralized grids are facing new challenges. The mtu EnergyPack provides a cutting-edge solution for large-scale energy storage, seamlessly integrating renewable sources like solar and wind power.

It ensures grid stability, enhances energy reliability, and supports the transition to future-ready, sustainable power systems. Combined with the mtu EnergetIQ Manager it efficiently stores and dispatches energy bringing together high-quality hardware, intelligent software and unparalleled service. Make smart investment in the future of energy with our innovative solutions.  

Regardless of capacity needs, mtu EnergyPack provides dependable microgrid and energy system storage.

The mtu EnergyPack efficiently stores electricity from distributed
sources and delivers on demand. It is available in different sizes: QS and QL, ranging from 200 kVA to 2,000 kVA, and from 312 kWh to 2,084 kWh, and QG for grid scale storage needs, ranging from 4,400 kVA and 4,470 kWh to virtually any size.

The mtu EnergyPack serves as a key component in enhancing the reliability and profitability of microgrids and energy systems. It stores electricity generated by distributed power sources, including gensets, wind turbines, or solar panels, and delivers it when needed.

No matter your power and capacity needs, the mtu EnergyPack stands as the reliable choice for microgrids and energy systems.  Its containerized housings have divided sections, some with outside air contact for protection against pollutants. Additionally, mtu EnergyPack QG offers scalable capacities for energy suppliers or trading purposes, up to several hundred megawatt hours.  

Power density

The mtu EnergyPack compact battery system design suits projects with limited space and logistical restrictions.

Digitally connected

Equipped with a data logger, the mtu EnergyPack allows access to digital solutions like remote monitoring and reliable service support. It also offers upcoming operational optimization features.

Multilevel safety

The comprehensive safety concept secures batteries, inverters and HVAC systems with advanced fire and explosion protection, detecting smoke and explosive gases.

Black start capability

The battery energy storage system (BESS) can function as a black start unit, enabling autonomous grid formation without auxiliary voltage.

Scalability

The mtu EnergyPack easily adapts to storage capacity and battery rating requirements, accommodating various power and capacity needs. Ultra-fast response: the mtu EnergyPack swiftly brings power online, providing essential capabilities for power quality, black starts, frequency response and backup applications.

Ultra-fast response

By bringing power on-stream immediately, the mtu EnergyPack provides essential fast response capability for power quality, black starts, frequency response and backup applications.

Flexible use

The mtu EnergyPack accepts customer setpoints and can be upgraded with the mtu microgrid controller for versatile applications.

Plug-and-play installation

The mtu EnergyPack is factory-tested and designed for easy integration, reducing setup time and costs for quicker, cost-effective power availability.

Compact, flexible, and autonomous, the mtu EnergyPack ensures instant power wherever you need it.

mtu EnergyPack QG

Giant and powerful

​4,400 kWh – to any size

  • Rack or containerized outdoor installation​
  • Highly scalable design
  • Ideal for grid-scale projects
  • ​Strong cost reduction with economy-of-scale​

mtu EnergyPack QL

Large and versatile

​1,000 kWh – 2,000 kWh

  • Seamless integration​
  • 40-foot design with fast commissioning​
  • Ultrafast reponse​
  • Digital connectivity


mtu EnergyPack QS

Small and sturdy

312 kWh – 625 kWh

  • ​​Factory-tested plug-and-play design​
  • Black-start capability​
  • Relocatable container
  • Sheltered environment with high robustness​

Need help finding the perfect energy solution?

Let one of our specialists point you in the right direction.

mtu EnergyPack – The full power and capacity range*

*Actual capacities and sizes may vary due to battery type and system configuration.

Technical Data Sheets
mtu EnergyPack QS Download (PDF 1 MB)
mtu EnergyPack QL Download (PDF 1 MB)
mtu EnergyPack QG Download (PDF 2 MB)

Multiple Applications

Grid & utility service provider

The mtu EnergyPack plays a crucial role in frequency regulation, managing grid congestion, and avoiding significant investments in grid infrastructure. It enables a scale-up of electric vehicle charging and enhances the reliability and dispatchability of solar and wind power. When combined with the mtu EnergyPack, gas or diesel power plants can operate more efficiently.

Commercial

Facilities with onsite generation can optimize power consumption by integrating an mtu EnergyPack. This allows taking advantage of time-of-day electricity tariffs, shifting power draws, and providing backup power when needed.

Industrial

Remote industrial operations can reduce fuel consumption by integrating renewables with mtu EnergyPack. When connected to the public grid, it cuts demand charges and boosts own-use consumption, mitigating energy costs.  

Community

The mtu EnergyPack enhances the self-sufficiency of urban areas with local power generation and provides reliable backup power during grid failures. In areas without a reliable grid connection, integrating an mtu EnergyPack into a local microgrid ensures high-quality power supplies. It facilitates the integration of renewable energies, reducing carbon footprint and saving fuel.

Public sector

The mtu EnergyPack improves security and quality of supply for public facilities in areas with an unreliable grid connection. It enhances the stability of existing power plants through spinning reserve capabilities and supports the integration of solar arrays to reduce fuel consumption. If connected to the grid, it increases the own-use of solar power, reducing dependency on grid-supplied electricity.
Youtube Video

Anatomy of an mtu EnergyPack

Input cabinet

Power string

Inverter cooling

Inverter cabinets

Control cabinet

Battery racks

HVAC system

ISO container

1

Input cabinet

2

Power string

3

Inverter cooling

4

Inverter cabinets

5

Control cabinet

6

Battery racks

7

HVAC system

8

ISO container

ValueCare Agreements for Battery Energy Storage Systems

In the dynamic landscape of energy storage, ensuring the optimal performance and longevity of your battery energy storage system is crucial. Trust in a partner that provides comprehensive care and guarantees reliability.
Youtube Video

Automation systems are the backbone of modern battery solutions, ensuring seamless integration and adaptation to grid requirements. Our battery automation system stands out as a one-stop-shop solution – developed fully in-house and offering unmatched flexibility to meet diverse customer needs. This tailored approach makes it a unique offering in the market.

Youtube Video

As energy demands grow, our battery energy storage systems provide scalable solutions to meet the challenge. From microgrids improving fuel efficiency to large-scale projects stabilizing grids, our adaptable systems support both sustainable and traditional technologies. We deliver reliable, high-quality products designed for lasting performance.

Youtube Video

Decentralized energy systems offer a faster, more flexible alternative to centralized solutions, requiring less investment and bringing energy closer to the customer. As renewable energy grows, so does the need for storage systems to balance volatility and ensure stable, affordable electricity. By investing in available technologies today, we can accelerate the energy transition without waiting for future advancements.

Battery giants on the upswing: no energy transition without energy storage systems

by Lucie Maluck

How huge battery storage systems are becoming a key pillar of the energy transition.

Read more

Power Generation

Greener power supply in the Seychelles

by Lucie Maluck, Kerstin Hansmann

Seychelles aims to generate 15 per cent of its electricity from renewable sources by 2030. Three mtu EnergyPacks QL compensate for power fluctuations and thus stabilise the grid.

Read more

Power Generation

99.9 percent energy availability thanks to microgrid

by Katherine Wooltorton

How do you ensure sufficient power when the grid supply is constrained?’ This was the challenge facing the British energy service developer BasePower Ltd. The solution - a 2MW microgrid

Read more

Microgrid signals hope

by Lucie Maluck

Microgrids are considered to be the future of distributed power generation. Haiti has had one in operation for many years – with suitable assistance from Rolls-Royce employees.

Read more

Brochure Downloads

Grid-Scale Energy Storage Solutions

The future of renewable energy for utility services

Download (PDF 3 MB)

Microgrid Solutions

Microgrids are decentralized energy systems consisting of a combination of renewable power generation, power storage and conventional power generation in order to meet a given demand.

Download (PDF 10 MB)

mtu EnergyPack: the scalable all-in-one solution

Unlock possibilities with power storage. Our versatile EnergyPack optimizes power production, enhances grid management, and fosters stability.

Download (PDF 1 MB)

Power Generation Solution Guide

Diesel genarator sets, Gas generator sets, mtu Kinetic PowerPacks and mtu EnergyPacks.

Download (PDF 6 MB)

Power Generation Solutions

Future-ready power for the energy transition

Download (PDF 6 MB)

Power Generation

mtu EnergetIQ

The brain of your power plant.

Learn more

ValueCare Agreements

Learn more

Power Generation

Microgrid & Hybrid Solutions

Microgrid solutions help sustain the future of energy and ensure reliable power supplies to meet customer demands.

Learn more