MTU_Room_12v_1600.jpg
MTU_Room_1600_OPU.jpg

DIESEL GENERATOR SETS mtu SERIES 1600

Trouble-free operation even under extreme ambient conditions. // POWER RANGE 60 Hz: 400 – 600 kWe

Ready for every challenge

Wide range of applications – full flexibility

From industrial factories to data centers and from hospitals topower stations, the global demand for energy continues to rise. Thenew Series 1600 diesel generator sets meet your requirementsand deliver the necessary power supply at any location and at anytime. Customers around the world trust in us to provide reliable power for a wide range of applications, in all types of conditions.

Originally designed and developed for power generation applications, our new Series 1600 generator set portfolio coversdiesel generator sets in the 450 - 700 kVA power range. They are available in 50 Hz and 60 Hz versions and are compliant with state-of-the-art industry codes and standards. The gensets are compact, powerful, robust and easy to integrate any future energy landscape - just where you need them.

Get all specifications for our power generation solutions

Use the new product finder with power, emissions and application filters.

Full flexibility

The full mtu Series 1600 portfolio offers the best solution for all kinds of applications and requirements.

Highest and fastest availability

Full power output within a few seconds with industry leading load factors and meeting NFPA 110

Maximum resilience

Even under hot ambient conditions and in high altitude environments.

Low life-cycle cost

Lifetime Extension Kits and optimized maintenance schedules keep the life cycle costs and service efforts at a minimum.

Full flexibility. Fully scalable.

With its unique low-load operation capability the mtu Series 1600 guarantees maximum fuel savings in combination with renewables to reduce C02 emissions while still ensuring a stable grid. This makes the mtu Series 1600 gensets a perfect match for solar-PV hybrid applications and microgrids.

Highest and fastest availability

Mission-critical systems require fast-start capability and one-step load acceptance. That’s why we have designed our systems to make more power available within only a few seconds. We offer industry-leading load factors of up to 100%, which exceed the established industry norms and allow even more operating hours for prime, emergency standby and data center applications.

This way, we can deliver sophisticated power solutions with even more actual available power than other manufacturers with the same nominal power — whatever the circumstances. With the recent introduction of the Data Center Continuous Rating our mtu Series 1600 products are also in compliance with the high requirements of the Uptime Institute’s Tier I-IV certification levels. Thousands of mtu system solutions provide peace of mind all around the world.

Maximum resilience

Our mtu Series 1600 gensets operate trouble-free with the highest power quality even under extreme conditions. They have proven their resiliency again and again in continuous operation and with full loads in the heat, cold, and dust, as well as with frequent load changes. In addition to their well-known longevity, their low-maintenance construction and long service intervals also ensure cost-effectiveness. They minimize expenses and downtime and ensure that all equipment is fully operational again in record time. The thermodynamics of our mtu Series 1600 engines are specifically designed for power generation purposes with a focus on sound attenuation and noise reduction.

Low life-cycle costs

mtu Series 1600 gensets are well known for their low life-cycle costs. They show best-in-class values for low fuel consumption and resilience. With our time-based overhaul concept for the Series 1600, there is also no need for intermediate overhauls or replacement of major engine components during the engine‘s lifetime.Once the standard end-of-life is reached, our scheduled Series 1600 overhaul solution provides the same peace of mind as a traditional overhaul, but at a fraction of the cost. Before the probability of wear-out related failures increases, time-worn components are replaced, ensuring the same availability as before. A removal or reinstallation of the system is not required, only an exchange of selected engine components.

mtu Series 1600 at a glance

Open power unit

Genset controller & control panel

Control cabinet with genset controls, circuit braker and battery charger (A- and B-side possible)

Alternator

Premium high efficiency low-voltage Leroy Somer alternator

Air intake system

Optional heavy duty air filters

Starting system

Redundant starting system (optional)

Cooling system

50°C mechanical radiator, air-to-air charge air cooling

Standardized design

Same design for 10V and 12V

1

Genset controller & control panel

Control cabinet with genset controls, circuit braker and battery charger (A- and B-side possible)

2

Alternator

Premium high efficiency low-voltage Leroy Somer alternator

3

Air intake system

Optional heavy duty air filters

4

Starting system

Redundant starting system (optional)

5

Cooling system

50°C mechanical radiator, air-to-air charge air cooling

6

Standardized design

Same design for 10V and 12V

Enclosed power unit (50 Hz model shown)

Standardized Design

Compact, integrated design, fits in 20” ISO standard container

Weather-proof

IP23 weather-proof enclosure

Sound attenuation

Two different sound attenuation levels available

Ergonomic Design

CE compliant, ergonomic access to all handling and service points

Cooling system

Radiator and enclosure designed for 50°C ambient temperature

Plug and play

Scalable plug and play power unit

1

Standardized Design

Compact, integrated design, fits in 20” ISO standard container

2

Weather-proof

IP23 weather-proof enclosure

3

Sound attenuation

Two different sound attenuation levels available

4

Ergonomic Design

CE compliant, ergonomic access to all handling and service points

5

Cooling system

Radiator and enclosure designed for 50°C ambient temperature

6

Plug and play

Scalable plug and play power unit

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Downloads

Diesel Generator Set Series 4000

Ensure a constant flow of power and peace of mind

Download (PDF 5 MB)

Solution Guide

Power Generation

Download (PDF 6 MB)

Power Generation

Microgrid & Hybrid Solutions

Microgrid solutions help sustain the future of energy and ensure reliable power supplies to meet customer demands.

Learn more

Power Generation

Standby Power

You need complete reliability. We provide it with systems that are also efficient, economical, and eco-friendly.

Learn more

Power Generation

Trusted partner for resilient power

A key megatrend for over a decade already, digitization affects all areas of our lives. Data centers ensure the availability of huge data volumes at all times. Data center power availability is equally critical – we empower a continuous data flow.

Learn more

Connect with Us

Customer Assistance Center

We are here to take your Sales & Service questions around the clock, 365 days a year.

Read more

Sales & Service Locator

Find your local partner for Sales & Service.

Read more

mtu Stories

Reports and interviews about mtu products and solutions.

Read more