mtu NautIQ Master Unlimited

mtu NautIQ Master Unlimited is an Integrated Platform Management System (IPMS) designed for naval, governmental and highly complex commercial vessel applications. Its scalable architecture supports the integration and management of critical onboard systems through a common operating environment.

mtu NautIQ Master Unlimited

Integrated platform management for complex vessel operations

As vessel systems become increasingly interconnected and operational requirements continue to evolve, effective integration and centralized control become essential. mtu NautIQ Master Unlimited brings monitoring, control and management functions together within a scalable Integrated Platform Management System (IPMS) designed for complex commercial, governmental and naval applications. 

Built on a distributed processing architecture with multiple levels of redundancy, the platform supports the integration of Commercial Off-The-Shelf (COTS) technologies alongside critical vessel systems, making it a true system of systems capable platform. Combined with industry-standard equipment, communication protocols and a scalable architecture, it helps reduce integration effort, installation and commissioning complexity while minimizing obsolescence risk. At the same time, it provides the survivability, flexibility and long-term supportability required for demanding vessel applications operated by increasingly lean crews. 

Multiple operator workstations

Integratable Propulsion Control System (PCS)

Damage Control System (DCS)

Multi-level redundant networking including fibre optics

Integratable Power Management System (PMS)

Dynamic Trend Analysis

Distributed Data Processing

Onboard Training Systems (OBTS)

mtu NautIQ Master Unlimited overview

mtu NautIQ Master Unlimited is designed to meet the complex automation and integration requirements of specialized commercial, governmental and naval vessels. As a scalable Integrated Platform Management System, it provides a common operating environment for monitoring, control and management across multiple onboard systems. 

The platform can be delivered as a fully integrated electrical and automation solution and supports the incorporation of a wide range of subsystems and operational functions, including: 

  • Integrated Platform Management System(IPMS) 
  • Integration with Navigation Bridge System
  • Integration with Vessel Management System
  • Integration with Communication Systems
  • Digital CCTV Surveillance
  • Propulsion Control
  • On Board Training System
  • Power Management
  • Condition Based Monitoring System
  • Damage Control System
  • Advanced and configurable Alarm, Monitoring and Control System 
© thyssenkrupp Marine Systems
Youtube Video

mtu NautIQ Master Unlimited – IPMS incorporates

Propulsion:

The Propulsion Control System (PCS) operates on a dedicated network and can be fully integrated into the IPMS architecture. The system supports a wide range of propulsion configurations, including gas turbine, diesel and electric drives, as well as fixed-pitch propellers, controllable-pitch propellers and azimuth propulsion systems.

Electrical:

Remote monitoring and management of electrical systems, generators and switchboards support efficient power distribution, duty rotation and blackout recovery, while enabling close integration with propulsion and vessel management functions.

HVAC:

Remote and automated control of ventilation and extraction systems helps maintain onboard environmental conditions while supporting integration with wider safety and damage control functions.

Fluids:

Monitoring and management of fuel, lubricating oil, cooling, ballast, bilge, aircraft refuelling and firefighting systems provide centralized visibility and control of critical vessel services.

Damage Control:

Graphical presentation of safety systems with remote or automated operation of hatch, door and ventilation closure, extraction systems, bilge and flood control, fire fighting systems, fire suppression systems and resource deployment.

Resilient Networks:

Dual redundant networking of alternative architectures to meet specific customer requirements, including ARCNET or Ethernet over standard cable or managed fibre optic arrangements.

Simulation:

Integrated training capabilities allow operators to train using ship trial data or predefined operational scenarios. Replica system environments support realistic training with mimic sets without the need for separate software platforms.

WINMON™ -
Lloyd’s Award for software innovation

WINMON™ provides a common environment for monitoring, alarm management and system configuration across the platform. Developed through decades of marine automation experience, the software presents critical information through a structured graphical interface designed to support efficient operation and decision-making. 

Its intuitive operating environment simplifies both operation and maintenance, while integration capabilities enable the incorporation of third-party software and vessel systems. Together, these capabilities provide a comprehensive platform for vessel monitoring and management. 

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Commercial Marine

Variable speed in action

How a tugboat in Shanghai is boosting efficiency in port operations

Read more

Commercial Marine

When visions ignite: methanol engine passes stress test

A moving moment: the first high-speed methanol engine for shipping shows how a vision can become a tangible step towards CO₂-free shipping.

Read more

Commercial Marine

25 years of excellence: Series 8000

From the turn of the millennium to Today: The mtu 8000 Series has evolved from a groundbreaking innovation to the global standard for speed, efficiency, and reliability.

Read more

Commercial Marine

Offshore boom in China: New ship for wind turbine maintenance

The offshore wind industry in China is booming. A new, very special ship is to help maintain wind turbines.

Read more

Download our latest brochures

Controlling the Power

mtu Solution Guide Marine

Download (PDF 10 MB)