Decisive action requires a strong heart.

The higher the requirements and the more specific the application, the clearer the need for one of our propulsion systems, including mtu engines, gearbox, shaftline, and propeller/waterjet. We develop the optimum propulsion solutions for all individual tasks – solutions with the highest performance, greatest reliability and availability as well as superior agility.

The higher the requirements and the more specific the application, the clearer the need for one of our propulsion systems, including mtu engines, gearbox, shaftline, and propeller/waterjet. We develop the optimum propulsion solutions for all individual tasks – solutions with the highest performance, greatest reliability and availability as well as superior agility. Our customized solutions for large military vessels correspond to strict navy standards and guarantee:

  • High reliability and availability
  • A broad engine characteristic map and unlimited low load capability
  • High power concentration despite low weight
  • Excellent maneuverability and acceleration
  • Low acoustic, optical, and infrared signatures
  • Substantial shock-proofing
  • Low fuel consumption over the entire operating range
  • Long maintenance intervals

Maximum uptime

All systems are designed for maximum reliability and availability.

Customized Solutions

Propulsion systems engineered to match the requirements of your needs.

Green technology

Our solutions are future-oriented regarding sustainable fuels.

Expert engineering support

Providing extensive analysis, risk mitigation services and integrated interfaces.

Lifecycle Costs

Maximize availability and optimize lifecycle costs with a ValueCare Agreement.

ValueCare service

Protect your investment with mtu-certified technicians, genuine parts and training.

mtu Diesel Engines

mtu Series 2000

POWER RANGE
720 – 1,939 kW
536 – 2,600 bhp

The powerful heart for maximum agility. For fast yachts, fast patrolboats, police craft and fire-fighting vessels.

Available as: 8V, 10V, 12V, and 16V

mtu Series 4000

POWER RANGE
746 – 4,300 kW
1,000 – 5,766 bhp

One of the most successful heavy-duty engines of all time. When designing the high-performance Series 4000, we always had three issues in mind: life cycle costs, performance and ease of maintenance.

Available as: 8V, 12V, 16V, and 20V

mtu Series 1163

POWER RANGE
4800 – 7,400 kW
7,400 – 9,925 bhp

The proven, evolved engine for the marine industry for fast vessels with intermittent load factors. For frigates, corvettes, patrol boats, fast ferries and displacement yachts.

Available as: 12V, 16V and 20V

mtu Series 8000

POWER RANGE
7,280 – 10,000 kW
9,763 – 13,410 bhp

The powerful high-speed engine meeting maximum demands.

Available as: 16V and 20V

mtu Marine Diesel Gensets

Marine gensets

POWER RANGE
330 – 3,015 kWe
Our flexible genset solutions are tailored to your needs. You can order them in standardized or customized versions: Standardized gensets for cost-effectiveness and favorable lead times based on our proven mtu Series 2000 and 4000 engines or Customized gensets tailored to the specific requirements for the most challenging conditions.

Sustainable fuels make internal combustion engines cleaner

Modern power-to-X technologies use green electricity in electrolysis to produce hydrogen. Using C02 from the air or biomass, this hydrogen is converted into e-fuels such as e-methane, e-methanol or e-diesel. Power-to-X technology makes the C02-neutral cycle possible. By 2023, our leading series will be able to run on sustainable fuels such as e- and second-generation biofuels. In parallel, our developers are working on hydrogen and methanol engines.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Connect with Us

Customer Assistance Center

We are here to take your Sales & Service questions around the clock, 365 days a year.

Read more

Sales & Service Locator

Find your local partner for Sales & Service.

Read more

mtu Stories

Reports and interviews about mtu products and solutions.

Read more