mtu EnergyPack QS - Small and Sturdy
Empowering your energy independence
The mtu EnergyPack QS is an incredibly useful solution for a wide range of customer applications. It is available in different sizes up to 400 kVA and 625 kWh and is designed to meet the energy demands of various grid and off-grid solutions. By significantly reducing fuel dependence, this innovative system provides a sustainable power source for remote communities, enabling them to thrive without relying on traditional energy sources.
Moreover, in the commercial and public sectors, the mtu EnergyPack QS enables efficient self-consumption of solar power. Its compact housing ensures easy installation and saves valuable space. With the mtu EnergyPack QS, you can embrace a greener future and enjoy the benefits of reliable, eco-friendly energy solutions.
EnergyPack QS
Small and sturdy
mtu EnergyPack QS
- 200 kVA - 400 kVA
Up to 625 kWh
0.5C/1C 50/60 Hz
- Compact size: 3.3 m x 2.22 m x 2.53 m
- Enhanced C5 corrosion protection
- Grid‐forming (droop/isochronous)
- Grid‐following
- Black start
mtu EnergyPack QS: Versatile Power Distribution Solutions Transforming Energy Storage
The mtu EnergyPack QS is engineered with exceptional versatility, designed to meet a wide range of use cases including peak shaving, renewable energy integration, self-consumption, frequency control, voltage regulation, load shifting, microgrid, and island operation. This transformative solution revolutionizes energy storage across various sectors, delivering optimized performance to fulfill diverse needs.
Industrial Manufacturing
Bringing efficiency and reliability to industrial manufacturing processes, ensuring uninterrupted operations and optimized energy usage.
Mining Operations
In mining, where power reliability is crucial, a sustainable energy
solution enhances productivity and reduces operational costs.
Public Sectors
Public sectors advance sustainability efforts, diminish carbon footprints, and guarantee dependable power provision to vital infrastructure, fostering benefits for communities and the environment.
Communities
Benefiting from promotion of sustainability initiatives, reduction of carbon footprint, and ensuring reliable power supply in critical
infrastructure.
Grid Services
Contributing to grid services by providing flexibility, resilience, and
responsiveness to dynamic energy demands, ensuring a sustainable energy future.
Independent Power Providers
Relying on scalable and reliable energy solutions, enabling them to meet diverse customer needs efficiently.
Remote Communities
Benefiting from gaining access to reliable and sustainable energy
solutions, improving quality of life and economic opportunities.
EV Charging
Independent energy providers rely on scalable EV charging solutions to meet diverse customer needs across different regions of the world, ensuring efficient and reliable support for charging infrastructure.
Key Features of EnergyPack QS: versatile solutions for diverse applications
Microgrid use case: Rolls-Royce enhances efficiency and sustainability at german industrial laundry
Rolls-Royce partners with Abel Industrial Laundry in southern Germany, deploying mtu microgrid technology to optimize energy usage with a capacity of 60 tons of laundry per day. By integrating mtu EnergyPack QS and mtu EnergetIQ Plant Manager, carbon footprint has been reduced, and energy independence is achieved.
References: Spremberg
We have provided a Microgrid Solution with a Battery Storage System for automatic backup supply and self-consumption optimization for a residential home and workshop for people with disabilities.
Scope
mtu EnergyPack QS, including 6 battery racks, DC/AC inverter, transformer 490 V / 400 V. mtu Microgrid Controller with Weak Grid Application for automatic transition between on-grid and off-grid operation. Integration of PV plant controller and metering devices. Project Management, Commissioning, and testing