The Xin Hai Zhu, which went into service in September for Blue Jet Fast Ferries, is its fifth passenger ferry and the largest and fastest catamaran in the fleet to date. Powered by two mtu 16V 2000 M72 engines, it is capable of speeds up to 57 km/h. 40.2 m in length, the ferry has space for up to 356 passengers and 10 crew members per transfer on the shuttle service between mainland China and Hong Kong. Dutch marine design company CoCo Yachts designed the ferry, which was built by Plenty Shipbuilding Industry in Zhuhai, China.