S8000_Water_Side_4c.jpg
STORY Commercial Marine

25 years of excellence: Series 8000

Posted on September 29, 2025

From the turn of the millennium to Today: The mtu 8000 Series has evolved from a groundbreaking innovation to the global standard for speed, efficiency, and reliability.
Los Cristianos, Tenerife
Learn more about the mtu series 8000
In addition to individual requirements, we offer various solutions, including diverse automation options.
Read more
At a time when DVDs were beginning to replace VHS tapes, Germany was still using the Deutschmark, and the “millennium bug” was causing widespread concern, the former MTU Friedrichshafen introduced a new engine series. The mtu Series 8000 – unique and one of a kind in 2000. Now, 25 years later, Rolls-Royce has sold more than 375 engines to various marine customers and is the market leader for high performance engines in this power range.

The sun glitters on the water, seagulls screech – and many travellers stand at the port of Los Cristianos on Tenerife, a Canary Island west of Morocco in the Atlantic Ocean. The quay is crowded. Sun hats, wheeled suitcases, a babble of voices. The imposing Benchijigua Express towers above those waiting. Many tourists want to travel to the port of the neighbouring island of La Gomera on the trimaran, which is about as long as 70 cars and as wide as half a basketball court. The anticipation of the island is great. Nature, tranquillity, adventure – all in one place. The perfect escape from everyday life.

The Benchijigua Express, equipped with mtu Series 8000 engines, regularly transports passengers and their cars between the islands of Tenerife and La Gomera.

Over 1,000 people and more than 300 vehicles are on board as the ferry slowly leaves the harbour. A fine mist hangs over the water; the sun breaks through the clouds and bathes the open sea in silvery light. The ropes are loosened, the engines hum deeply. The fast ferry slowly leaves the quay, seagulls screech overhead. Then the trimaran accelerates. Within minutes, the coast of Tenerife shrinks to a distant line, the sea glitters in the backlight. The Atlantic Ocean is rarely as smooth as glass here. Most of the time, the northeast trade winds blow, causing ripples and light to moderate swells. The trimaran cuts steadily through the swell. The long, even waves cause the Benchijigua Express to rise gently and then settle back down again. A panoramic view opens up from the upper deck: Tenerife remains visible behind the stern, with Mount Teide, the island's highest mountain, often towering above the clouds. La Gomera looms ahead of the bow – a green island with rugged gorges. Fishing boats cross the course and passengers enjoy the view – a moment of peace and wonder in the year 2025.

Technology that moves the world

The high-speed ferry picks up speed. The coast of Tenerife is getting smaller and smaller. At a speed of around 38 knots – almost 70 kilometres per hour – the ferry glides through the waves. The crossing takes less than an hour. In 45 to 50 minutes, the high-speed ferry will arrive at the port of the neighbouring island of La Gomera, some 45 kilometres away. This is made possible by four mtu Series 8000 diesel engines, each capable of producing up to 9100 kW of power. They have been in continuous operation since 2005.

“Since the ‘Benchijigua Express’ went into service, there have been no engine-related cancellations,” says Ivan Fernandes Martinez, Technical Manager at Fred. Olsen. 

“Apart from the reliability of the engines, this also has to do with Fred. Olsen's Value Care Agreement with Rolls-Royce. Under this long-term maintenance contract, experienced technicians perform all scheduled and unscheduled maintenance, ensure guaranteed spare parts availability, and thus maximise the availability and efficiency of the engines,” says Phil Kordic, Senior Expert Commercial Marine Business at Rolls-Royce Power Systems. 

The figures are impressive: over 1,000 passengers and more than 300 vehicles every day. Its predecessor could only carry 399 passengers and up to 60 cars – barely a third of the new ship's capacity. What's more, the crossing took around 30 minutes longer.

Durability is also important: up to 96,000 operating hours before a major overhaul can be possible in some cases. What's more, the Series 8000 engines are already approved for operation with alternative fuels such as HVO – a renewable diesel substitute manufactured in accordance with the DIN EN 15940 standard. The effect is significant: this fuel can reduce greenhouse gas emissions by up to 90 percent, while also reducing nitrogen oxide, particulate matter, and carbon monoxide pollution.

"When the 8000 series was launched, it was a groundbreaking innovation. Back then, if a customer wanted a high-performance engine in this power range, the only option was an extremely large and heavy medium-speed engine. These engines weighed more than twice as much as a 20V8000 and were much larger."

Phil Kordic, Senior Expert Commercial Marine Business

"The high TBO is the result of decades of experience, continuous product improvement, and comprehensive evaluation of operating data in close cooperation with our customers. This is, of course, a strong argument in favour of Rolls-Royce mtu engines", says Denise Kurtulus, Vice President Global Marine at Rolls-Royce Power Systems. "Another special feature is the Power unit concept. This concept enables our customers to quickly and easily remove cylinder heads, liners, connecting rods, and pistons all together as a single unit. This means that complete units can be serviced and replaced within a few hours, which significantly minimizes ship downtime during maintenance work." 

It’s not just about the engine- Rolls-Royce also offers a range of state of the art marine automation solutions. After all, it's not just propulsion systems that play a role – smart automation also makes a decisive contribution to further increasing efficiency, safety, and reliability on board. The following automation solutions are available for the mtu Series 8000:

  • mtu Go is a digital platform for remotely managing and monitoring engines. It records, visualizes, and analyses operating data, thereby supporting predictive maintenance, improving operational planning, and increasing system availability.
  • mtu NautIQ Foresight is a digital remote equipment health monitoring system for the propulsion equipment. It collects and analyses data from on board to optimize maintenance, prevent failures, and reduce emissions.
  • mtu NautIQ Core is a flexible platform for monitoring not just the propulsion equipment, but also all onboard ship systems. It is based on ascalable and adaptable system architecture that meets the changing requirements of ship operations.
  • mtu NautIQ Bridge is a fully integrated solution for the bridge. It combines all essential onboard subsystems for control, monitoring, and navigation on a single platform. The digital bridge solution improves user-friendliness, increases safety in ship operation, and supports the captain by centrally providing all relevant information.

French fries, pizza – and HVO

While outside the white spray of the waves splashes against the high-speed ferry, many are drawn to the cafeteria. The smell of pizza and French fries is in the air, children balance trays, adults sip coffee. Passengers are spoiled for choice: from pizza and pasta to hamburgers and French fries to sandwiches, fresh salads, and sweet pastries, there is something for every taste. And the best part? The ferry can even be powered by the frying oil from the French fries – true to the motto: fries in, energy out. The used oil can be used to produce HVO, a sustainable diesel substitute that not only makes the journey delicious, but also environmentally friendly.

After 45 minutes, La Gomera appears on the horizon. Green hills, rugged cliffs, the port of San Sebastián. The trimaran gently docks and the gangway lowers. Passengers stream out—into hiking trails, narrow streets, quiet bays. The ship remains behind. For many, it is just a means of transport, but for the region it is indispensable: a piece of technology that has been reliably connecting islands for two decades—fast, quiet, a matter of course. Often unnoticed, but indispensable.

The mtu 8000 series engines not only power fast ferries but also patrol boats and yachts. The engine is available in 16V and 20V cylinder versions. They stand for high efficiency, low emissions, and impressive reliability.

Fun facts:

  • The first high-speed ferry to run on this engine was the Spirit of Ontario 1, operated by Canadian American Transportation Systems (C.A.T.S.) in 2004. It sailed between Rochester (New York) and Toronto, reducing travel time by around 50 percent.
  • Engineers have continuously developed the engine further: In 2004, the mtu engine had a maximum output of 9,000 kW for naval vessels. Today, up to 10,000 kW is possible for such vessels.
  • In 2013, after 1,500 hours of continuous rigorous testing, including extensive operating times at 110% of the engine's rated power under various extreme environmental conditions, the 20V 8000 engine received certification in accordance with the Naval Vessel Rules (NVR) of the American Bureau of Shipping (ABS).

Customers such as Austal, Fred Olsen, and Virtu Ferries have relied on these engines for years and confirm their central role in daily operations. For them, the mtu 8000 Series is not just a propulsion system, but a guarantee of speed, efficiency, and safety – even under the most demanding conditions. Watch more in our YouTube Video:

Youtube Video

A small selection of Rolls-Royce customers with the mtu Series 8000 engine

Since 2020, a new high-speed ferry from Fred. Olsen has been connecting the Canary Islands. The modern trimaran reaches speeds of up to 38 knots – equivalent to around 70 km/h – with four 20-cylinder mtu 8000 M71L engines from Rolls-Royce.
And another high-speed ferry has mtu engines on board. Four mtu Series 8000 engines give the Jean de la Valette its impressive propulsion power. Since 2010, the high-speed catamaran operated by Virtu Ferries has been transporting passengers quickly and comfortably between Malta and Sicily at speeds of up to 38 knots. Combined with Rolls-Royce water jet propulsion, the ship is one of the most powerful diesel-powered catamarans in the world.
The 102-meter high-speed trimaran “Condor Liberation” is also equipped with mtu Series 8000 engines. Since March 2015, it has been connecting the British mainland with the Channel Islands of Jersey and Guernsey. Powered by three 20V 8000 M71L engines, the ship can reach speeds of up to 40 knots—faster than many mega yachts.
Frigates also have mtu Series 8000 engines under deck. Rolls-Royce is supplying a total of 20 high-performance engines from the mtu Series 8000 for the French Navy's new frigates. The 16-cylinder diesel engines, each with an output of 8,200 kW, power the FDI-class (Frégates de Défense et d’Intervention) frigates.
The Polish Navy also relies on the mtu Series 8000. Rolls-Royce is supplying a total of twelve 20-cylinder main propulsion engines and twelve mtu Series 4000 generators for the on-board power supply of three Miecznik-class frigates. With a range of around 8,000 nautical miles and a maximum speed of over 20 knots, the frigates are designed for versatile operations on the high seas and in coastal waters. The first unit is scheduled to be launched in 2026 and will be fully commissioned by 2031.
Rolls-Royce is supplying complete mtu propulsion systems for five new Type 31 multi-purpose frigates for the British Royal Navy. Each frigate will be equipped with four 20V 8000 M71 main engines with an output of over 8,000 kW and four generator sets based on 16V 2000 M41B engines for on-board power supply. The package is complemented by the mtu Callosum control and monitoring system and integrated logistical support.
Rolls-Royce supplied four mtu 20V 8000 M71L diesel engines with a total output of 36,400 kW for the Joint High-Speed Vessel, a high-speed catamaran used by the U.S. Army and Navy. The powerful engines enable speeds of over 35 knots, making the ship a versatile means of transport for military operations at sea.
STORY Commercial Marine

Special missions of a service nomad

It took just 4 ½ weeks for Melik Meddur and his team to perform a major overhaul of the three Series 8000 units powering the ferry HSC Condor Liberation, operated by British operator Condor Ferries. They did the job with the engines in-situ, i.e. in the engine room itself. Quite a feat, but by no means a premiere for Melik. So what's life like for him as a Rolls-Royce 'service nomad'?

Read more

STORY Commercial Marine

Halunder Jet now safer and more efficient – thanks to NautIQ

The mtu NautIQ Foresight equipment health management system is ensuring the Halunder Jet catamaran can shuttle back and forth between Hamburg and Heligoland with maximum uptime and minimum fuel consumption.

Read more

STORY Commercial Marine

HVO makes the difference

Since 1 January 2023, it has been mandatory for commercial harbor craft operating in Californian waters to run on HVO instead of fossil diesel. The Golden Gate Ferrys in San Francico have been pioneering the use of HVO, also known as renewable diesel, since May 2019. A field report.

Read more

STORY Commercial Marine

First mtu gas engine installed in new Lake Constance ferry

A new ferry powered by two mtu gas engines is joining the Stadtwerke Konstanz fleet on Lake Constance. In a few months, the "Ferry No. 14" is to go into trial operation.

Read more

Contact Us

Customer Assistance Center

Wir beantworten Ihre Fragen rund um die Uhr, an 365 Tagen im Jahr.

Read more

Sales & Service Locator

Finden Sie Ihren nächsten Sales & Service Partner.

Read more

mtu Stories

Reportagen, Nachrichten und Interviews über mtu-Produkte und -Lösungen.

Read more