PRESS RELEASE Land Defense

Hybrid and over 1100 kW strong: Rolls-Royce presents new mtu propulsion concepts for military vehicles of the future

Posted on June 17, 2024

Images [2 Files, 1 MB]

  • mtu hybrid propulsion concept opens up new tactical possibilities for military vehicles
  • Concept for new 10-cylinder variant of the 199 series with over 1100 kW output for tanks weighing up to 70 tons

Rolls-Royce’s Power Systems division is expanding its mtu engine programme for military land vehicles to include a hybrid powerpack for special tactical requirements and a 10-cylinder, over 1100 kW power output, version of the mtu Series 199 which has been extremely successful with NATO forces. Both concepts will celebrate their premiere at the Eurosatory defence trade fair, which takes place in Paris from 17 to 21 June.

Dr Jörg Stratmann, CEO of Rolls-Royce Power Systems said: “This underlines the importance we attach to our partnership with NATO countries and their allies in safeguarding their security interests. Because cooperation with the security authorities is one of Rolls-Royce's strategic initiatives, we will continue to be a reliable partner as a supplier of propulsion systems for military vehicles with our decades of technological expertise.” Last year, at its Capital Markets Day, Rolls-Royce highlighted the governmental business within Power Systems as an area of future near-term growth through investment and expanding the scope of its products, including providing more integrated solutions.

Hybrid concept offers new tactical options

Knut Müller, Senior Vice President Global Governmental Business at Rolls-Royce Power Systems said: “Future armoured military land vehicles will require more power for propulsion and on-board power supply for the electronic systems. At the same time, they will be designed for a different tactical approach in the field. Our future mtu propulsion solutions for this application take both of these requirements into account.”  

Electrification and hybridisation will give tactical vehicles new capabilities in the field. To this end, Rolls-Royce’s new mtu hybrid drive combines the advantages of a high-performance diesel engine with those of a battery-electric drive. The highly integrated propulsion system requires comparatively little installation space in the vehicle in order to maximise the volume available for equipment and crew. The core of the solution is a highly mobile and extremely compact drive solution, taking into account increasing cost pressure, tight budgets and the need for significantly larger vehicle fleets.

For quiet operation, for example in a concealed position, the high-performance batteries previously charged in diesel mode, supply the vehicle’s electrical and electronic systems. This is done without the noise and thermal footprint of the diesel engine - and over a longer period of time. This makes the vehicle more difficult to locate for enemy reconnaissance. The so-called “anti-idling” mode not only ensures better camouflage of the vehicle, but also significantly reduces fuel consumption when the vehicle is on standby. The range of the vehicles and the downstream logistics chain for refuelling the vehicles are optimised.  

The advantages of “mild” hybridisation are demonstrated by the combined drive on slow journeys, when the vehicle tracks generate little noise. The noise generated by the drive is reduced to a minimum, making it considerably more difficult to detect the vehicle. Rolls-Royce uses a specially developed and customised silencer in combination with the hybrid main propulsion. In combined operation, the electric propulsion also serves as a booster for highly dynamic acceleration, noise-reduced low-speed driving or even high-speed driving. “This allows us to utilise the advantages of hybridisation in all operating modes,” emphasises Müller.  

Christian Wolf, Head of Development for Military Engines and Systems at Rolls-Royce Power Systems said: “This propulsion concept will expand the operational possibilities of future tracked armoured vehicles in a way that was previously hardly imaginable. We are convinced that we are making an important contribution to the further development of the defence capabilities of NATO and its allies. For the first time, vehicle manufacturers will be able to realise completely new vehicle concepts, whereby the hybrid concept can in principle be implemented with any engine series from the mtu military propulsion programme.”

10V 199 with over 1100 kW power

An engine series that has proven itself in the field is getting a new generation. The mtu Series 199 with outputs from 260 to 800 kW is well known in many military land defence programmes and has proven itself in all extreme climatic conditions in more than 15 countries. With the future 10-cylinder variant, the concept of which is being presented at the Eurosatory defence trade fair, the 199 series will cover a power range of up to 1100 kW and will also be able to power vehicles weighing 50 to 70 tonnes. The logistical uniformity, with identical components within this engine family from the 6-cylinder to the 10-cylinder variants, will help the armed forces to significantly reduce their logistics costs.  

Christian Wolf said: “In the next step, we have set our sights on a further increase in output to 1,200 kW.”  

Thanks to the modular design principle of the mtu Series 199 and its compact dimensions, the 10-cylinder engine can be used not only for new vehicles but also for the repowering of existing vehicles. The 10-cylinder version will set new standards in terms of power density, compact design and, above all, already available add-on parts such as hydraulic units, air compressors and generators for power generation. This will significantly simplify vehicle integration into a Powerpack.  

The 10-cylinder engine has numerous product features in common with the 6- and 8-cylinder models of the mtu Series 199, which have made the Series 199 the best-selling engine series for military vehicles in its class: high power density with a small design volume; fast response behaviour; configurable according to vehicle requirements, for example with a generator or other add-ons; a wide range of options for power take-offs (so-called PTOs); and low lifecycle costs due to long maintenance intervals.  

Knut Müller said: “With this engine, which is based on a commercial basic engine, we are helping to meet the increased requirements for national and alliance defence in a cost-efficient manner.”  

The mtu Series 199 has written an unrivalled success story with around 4000 units produced since 2000. The 6- and 8-cylinder variants are used, for example, in the Boxer 8x8 wheeled vehicle, the tracked vehicles based on the ASCOD platform; the Ajax family vehicles; the next generation of US combat vehicles such as the M10 Booker; and the Borsuk infantry fighting vehicle.

About Rolls-Royce Holdings plc

  1. Rolls-Royce is a force for progress; powering, protecting and connecting people everywhere. Our products and service packages help our customers meet the growing need for power across multiple industries; enable governments to equip their armed forces with the power required to protect their citizens; and connect people, societies, cultures and economies together.
  2. Rolls-Royce has a local presence in 48 countries and customers in over a hundred more, including airlines and aircraft leasing companies, armed forces and navies, and marine and industrial customers. 
  3. Through our multi-year transformation programme, we are building a high-performing, competitive, resilient and growing Rolls-Royce. We are building the financial capacity and agility to allow us to successfully develop and deliver the products that will support our customers through the energy transition.
  4. Annual underlying revenue was £17.8 billion in 2024, and underlying operating profit was £2.46 billion.
  5. Rolls-Royce Holdings plc is a publicly traded company (LSE: RR., ADR: RYCEY, LEI: 213800EC7997ZBLZJH69)5.
  6. Rolls-Royce Power Systems is headquartered in Friedrichshafen in southern Germany and employs more than 10,350 people. The product portfolio includes mtu-brand high-speed engines and propulsion systems for ships, heavy land, rail and defence vehicles and for the oil and gas industry. The portfolio also includes diesel and gas systems and battery containers for mission critical, standby and continuous power, combined generation of heat and power, and microgrids. With its climate friendly technologies, Rolls-Royce Power Systems is helping to drive the energy transition.

www.rolls-royce.com

Contact

Wolfgang Boller Spokesman Regional and Business Media
Phone:
+49 7541 90 2159
E-mail: