PRESS RELEASE Land Defense

Rolls-Royce introduces first UK assembled mtu 8V 199 engine

Posted on September 12, 2023

Images [1 Files, 1 MB]

  • East Grinstead site becomes assembly location for engines destined for future Boxer mechanized infantry vehicle for the British Army.
  • Rolls-Royce business unit Power Systems presents itself at the DSEI exhibition in London from 12 to 15 September.

Rolls-Royce completes the first mtu eight-cylinder series 199 engine to be manufactured in the UK. The facility for the assembly and load testing of these engines, which are intended to power the Boxer vehicles for the British Army, is now fully operational at the plant in East Grinstead (West Sussex). Rolls-Royce will be showcasing this engine and its full range of products for land and naval forces on its stand at the Defence and Security Equipment International (DSEI) exhibition in London from 12-15 September.  

The test run of the first mtu 8V199 TE21 assembled in the UK with an output of 600 kW is now complete. The production of these special engines for military applications in the UK is part of the agreement for the delivery of the Boxer vehicle programme. The "Boxer" is a highly protected 8x8 wheeled vehicle whose modular architecture allows for an exceptionally high number of variants. So far, about 1,500 wheeled vehicles have been ordered, including for Germany, the Netherlands, the United Kingdom and Australia.  

The mtu series 199 is the best-selling tank engine in its power class. The 6- and 8-cylinder engines of the mtu 199 series are characterised by particularly high power combined with especially low weight and volume. Apart from the "Boxer", the mtu series 199 also powers other armoured vehicles in this size class.The Rolls-Royce business unit Power Systems manufactures the engines at three locations: in Friedrichshafen (Germany), East Grinstead (U.K.) and Aiken (USA).  

Rolls-Royce is currently developing a variant of the mtu series 199 with even higher power output - 800 kW compared with the current 600 kW - to ensure best possible off-road mobility even for heavier vehicles.

About Rolls-Royce Holdings plc

  1. Rolls-Royce is a force for progress; powering, protecting and connecting people everywhere. Our products and service packages help our customers meet the growing need for power across multiple industries; enable governments to equip their armed forces with the power required to protect their citizens; and connect people, societies, cultures and economies together.
  2. Rolls-Royce has a local presence in 48 countries and customers in over a hundred more, including airlines and aircraft leasing companies, armed forces and navies, and marine and industrial customers. 
  3. Through our multi-year transformation programme, we are building a high-performing, competitive, resilient and growing Rolls-Royce. We are building the financial capacity and agility to allow us to successfully develop and deliver the products that will support our customers through the energy transition.
  4. Annual underlying revenue was £17.8 billion in 2024, and underlying operating profit was £2.46 billion.
  5. Rolls-Royce Holdings plc is a publicly traded company (LSE: RR., ADR: RYCEY, LEI: 213800EC7997ZBLZJH69)5.
  6. Rolls-Royce Power Systems is headquartered in Friedrichshafen in southern Germany and employs more than 10,350 people. The product portfolio includes mtu-brand high-speed engines and propulsion systems for ships, heavy land, rail and defence vehicles and for the oil and gas industry. The portfolio also includes diesel and gas systems and battery containers for mission critical, standby and continuous power, combined generation of heat and power, and microgrids. With its climate friendly technologies, Rolls-Royce Power Systems is helping to drive the energy transition.

www.rolls-royce.com

Contact

Wolfgang Boller Spokesman Regional and Business Media
Phone:
+49 7541 90 2159
E-mail: