Technical Data of New mtu 16V 2000 Yacht Engine
Posted on January 23, 2001
Technical Data of 16V 2000 | |
Model: | 16V 2000 M91 |
Engine power output: | 1471 kW (2000 hp) |
Output per cylinder: | 92 kW (125 hp) |
Maximum torque: | 6300 Nm at 2170 rpm |
Rated speed: | 2350 rpm |
Bore: | 130 mm |
Stroke: | 150 mm |
Cylinder capacity: | 1,99 dm3 |
Total engine capacity: | 31,9 l |
Overall dimensions: | 2526 x 1400 x 1275 mm (LxBxH) |
Weight, dry, incl. mountings: | 3265 kg |
Power-to-weight ratio: | 2,22 kg/kW |
Fuel consumption at full power and within IMO emissions limits: | 227 g/kWh |
Aspiration: | Intercooled sequential turbocharger system |