We also offer a significantly more economical alternative. Our gas-powered cogeneration systems provide a flexible combination of heat and power (CHP) from a single source. Using proven technology, our systems provide up to 40% reductions in primary energy usage, and feature reduced emissions and low lifecycle costs. Using an absorption chiller, the CHP system can transfer heat into ambient cooling, which can then, for example, provide air conditioning to an office complex throughout the entire year.
We also offer reliable systems for backup power. Our diesel generator sets cover a complete power range, featuring an industry-leading average load factor, reliability and availability. Like all mtu Power Generation systems, they are trusted all over the world to provide reliable power when it is needed the most.
Power Generation Solutions for Public & Commercial Buildings
PLANNING
DEVELOPMENT
INSTALLATION
MAINTENANCE
Related Content
Read about our other services designed to suit your specific requirements.

Connect with Us