THE NEW mtu NATURAL GAS-POWERED SERIES 4000 GENSET
The new Series 4000 natural gas genset offers the highest power density in its class. Designed with cutting-edge technology, the new Series 4000 natural gas genset is optimized for maximum performance and low emissions to deliver an economical, reliable, and sustainable source of power. Discover how its performance and flexibility exceed expectations.
Gas Generator Sets Basic Benefits
Operational Flexibility
30% More Power
Low Lifecycle Costs
Up To 44.4% Efficiency
Features
mtu Module Control
System Monitoring – Anytime
We supply you with the complete system engineering package for your installation. One of the most important aspects is the control system technology. If the generator set is the heart of the system, then the module controller (MMC) is its brain. Our industrial computer-controlled and reliable electronics monitor the engine and the overall system to ensure optimum operation. The most important features are:
- Drive and control via PLC (programmable logic controller)
- Operation and visual display by means of industrial PC and touch-screen panel with color display
- Visual display of all functional processes and controls
- Numerous additional controls and functions can be integrated (CH4, gas tank, heat production mode, heat storage, mains power usage)
- Networking of multi-module systems via Ethernet
- Ability to be linked with master control system
- Wide choice of interface protocols (Ethernet, Profibus DP, Modbus RTU, Modbus TCP/IP, Profinet)
- Logging of all fault and status messages in a database (data can be recorded)
- Optional remote diagnosis via DSL
- Optional integration of SMS/email client (notification of faults, daily reporting of all meter readings)
CHP Project Planning
Individual advice for individual solutions
Our support for your individual CHP system. Choosing the appropriate CHP system for your demands depends on various factors. That is why we offer you comprehensive support, all the way from the project conception to implementation.
- Help with planning your new CHP module
- Expertise to help you incorporate the CHP module into your application
- Explanations of the technology behind the engine, system and individual components
- Proposal complete with budget price for planning stage and fixed price for implementation
- Design and planning of peripheral systems
- Advice on service solutions during the project stage
- Help with questions on legal situations (EEG, formaldehyde bonus)
Download our latest brochures
Related Content
Read about our other services designed to suit your specific requirements.

Connect with Us
