mtu FracPack with Series 4000 S83
High performance, low weight, built to frac.
The new mtu FracPack is a complete solution built to meet the high demands and tough conditions of the well service industry. While all of its components are engineered to work together to ensure optimum performance and maximum uptime, the true strength of the mtu FracPack comes from its powerful Series 4000 engine and lightweight ZF transmission.
With a power output of 2,250-2,500 bhp, the 4000 S83 engine provides more low-end torque, which improves acceleration and expands the utilization of the frac pump’s performance map, when compared to the Tier 1 engine. The lightweight and durable transmission is the perfect accompaniment, providing a wide, full range of gears (speeds) and a maximum input torque of 7,744 lb-ft (10,500 Nm). Working seamlessly together, these key components give the mtu FracPack reliability and outstanding performance – even under the toughest fracking conditions. And thanks to the compact design and simple footprint, the package is easy to integrate with your existing equipment - which minimizes your engineering costs.
mtu Series 4000 S83 Frac Engine
ZF transmission
Connect with Us
![](/etc/clientlibs/mtu/mtu-app/assets/images/_blank.gif)