Decisive action requires a strong heart.

We can deliver combined propulsion systems customized to your needs. You can rely on us to design, build, and integrate the complete propulsion system including gearbox, shaftline, propeller/waterjet, and automation systems. Our engineers provide extensive analysis, documentation and risk reduction services, as well as integrated mechanical, electrical and electronic interfaces.

Our propulsion systems demonstrate excellent reliability and flexibility. Our on-site engineers supervise the installation of the system, ensuring efficient propulsion system commissioning and trials. The automated control of the system is performed by an integrated mtu NautIQ marine automation propulsion control and monitoring system.

Propulsion Solutions

Our propulsion is with you all the way, from planning and design to operation. Our expertise in ship applications encompasses every possible propulsion configuration, including engineering services, hardware, and software. No matter how extraordinary your requirements, we can supply tailor-made solutions for vessels ranging from small patrol boats to destroyers.

What characterizes mtu engines: - High power density - low weight & compact design - mechanical and thermal stability - simple operation - straightforward maintenance - low life cycle costs

Our flexible genset solutions are tailored to your needs. You can order them in standardized or customized versions: - Standardized gensets for cost-effectiveness and favorable lead times based on our proven Series 4000 engines - Customized gensets tailored to the specific requirements for the most challenging conditions

Our engines are installed on special rubber mountings to reduce the transmission of structure-borne noise to the ship’s hull. Active mountings support the passive rubber mountings and make their noise reduction far more effective.

Our marine automation solutions mtu NautIQ are designed to offer the ideal combination of performance and precision individually for your applications from a wide range of solutions. For example choose mtu NautIQ Foresight for: - Improved vessel availability - Optimized life cycle costs - Peaked performance The system maximizes the availability of your vessel, and you can even use it to monitor a whole fleet. By providing system status at a click, mtu NautIQ Foresight makes availability management easier than ever before.

Choose mtu NautIQ Master as your tailor-made Integrated Platform Management System (IPMS) on board your vessel. Your Benefits: - providing a fully integrated turnkey electrical and automation solution - being a scalable and feature rich System - capable of incorporating the following sub-systems and plug in modules: e.g. Digital CCTV Surveillance, Propulsion Control, On Board Training System, Power Management, Condition Based Monitoring System, Damage Control System

We can deliver combined propulsion systems customized to your needs. You can rely on us to design, build, and integrate the complete propulsion and automation systems. Our engineers provide extensive analysis, documentation and risk reduction services, as well as integrated mechanical, electrical and electronic interfaces. Our on-site engineers supervise the installation of the system, ensuring efficient propulsion system commissioning and trials.

We offer exhaust gas aftertreatment systems such as selective catalytic reduction to meet IMO Tier III and EPA Tier 4 emission limits over the engine’s lifetime for mtu Series 2000 & 4000. We are further developing our proven large marine engines of the mtu Series 1163 and 8000 by equipping them with exhaust gas aftertreatment with SCR system to comply with the IMO Tier III emissions directive.

Optimize your fleet availability and uptime with Integrated Logistics Support: Designed to meet the unique challenges of military operations, Integrated Logistics Support (ILS) offers customers a customized package that includes analysis, spare parts, training, and technical documentation.

1

What characterizes mtu engines: - High power density - low weight & compact design - mechanical and thermal stability - simple operation - straightforward maintenance - low life cycle costs

2

Our flexible genset solutions are tailored to your needs. You can order them in standardized or customized versions: - Standardized gensets for cost-effectiveness and favorable lead times based on our proven Series 4000 engines - Customized gensets tailored to the specific requirements for the most challenging conditions

3

Our engines are installed on special rubber mountings to reduce the transmission of structure-borne noise to the ship’s hull. Active mountings support the passive rubber mountings and make their noise reduction far more effective.

4

Our marine automation solutions mtu NautIQ are designed to offer the ideal combination of performance and precision individually for your applications from a wide range of solutions. For example choose mtu NautIQ Foresight for: - Improved vessel availability - Optimized life cycle costs - Peaked performance The system maximizes the availability of your vessel, and you can even use it to monitor a whole fleet. By providing system status at a click, mtu NautIQ Foresight makes availability management easier than ever before.

5

Choose mtu NautIQ Master as your tailor-made Integrated Platform Management System (IPMS) on board your vessel. Your Benefits: - providing a fully integrated turnkey electrical and automation solution - being a scalable and feature rich System - capable of incorporating the following sub-systems and plug in modules: e.g. Digital CCTV Surveillance, Propulsion Control, On Board Training System, Power Management, Condition Based Monitoring System, Damage Control System

6

We can deliver combined propulsion systems customized to your needs. You can rely on us to design, build, and integrate the complete propulsion and automation systems. Our engineers provide extensive analysis, documentation and risk reduction services, as well as integrated mechanical, electrical and electronic interfaces. Our on-site engineers supervise the installation of the system, ensuring efficient propulsion system commissioning and trials.

7

We offer exhaust gas aftertreatment systems such as selective catalytic reduction to meet IMO Tier III and EPA Tier 4 emission limits over the engine’s lifetime for mtu Series 2000 & 4000. We are further developing our proven large marine engines of the mtu Series 1163 and 8000 by equipping them with exhaust gas aftertreatment with SCR system to comply with the IMO Tier III emissions directive.

8

Optimize your fleet availability and uptime with Integrated Logistics Support: Designed to meet the unique challenges of military operations, Integrated Logistics Support (ILS) offers customers a customized package that includes analysis, spare parts, training, and technical documentation.

Propulsion Variants at a glance

Marine propulsion systems

Leave it to us to find a solution to have you sailing safely and confidently, whatever your vessel.

Combined propulsion systems

We can deliver combined propulsion systems customized to your needs. You can rely on us to design, build, and integrate the complete propulsion system including gearbox, shaftline, propeller/waterjet, and automation systems.

CODAD Diesel and Diesel

Combined Diesel and Diesel propulsion solutions. Father son possibility, great efficiency over full power range.

CODAG Diesel and Gas

Combined Diesel and Gas propulsion solutions Additional boost power, for maximal thrust.

CODOG Diesel or Gas

Combined Diesel or Gas propulsion solutions: Great efficiency at low and medium ship speeds. High available power for full thrust with GT only. Gearbox less complex than CODAG.

Hybrid and eDrive systems

Hybrid propulsion systems such as e-Drive systems are ideal if you are looking for minimum emissions, lower operating costs and maximum ease of use. What’s more, conventional E-Drive systems can be upgraded using optional battery modules to enable silent, emission-free operations in harbor areas.

CODELAD Diesel Electric and Diesel

CODELOG Diesel Electric or Gas

Hybrid electric drive systems

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Connect with Us

Customer Assistance Center

We are here to take your Sales & Service questions around the clock, 365 days a year.

Read more

Sales & Service Locator

Find your local partner for Sales & Service.

Read more

mtu Stories

Reports and interviews about mtu products and solutions.

Read more