PRESS RELEASE Commercial Marine

Rolls-Royce delivers 16-cylinder version of mtu Series 8000 for the first time

Posted on April 21, 2021

Images [1 Files, 746 KB]

  • First two 16V 8000 engines are delivered to Taiwan
  • Delivering power for Coast Guard patrol vessels
  • 32 engines of the new type already sold to two customers

Rolls-Royce has delivered the first 16-cylinder engines of the successful mtu Series 8000. The Taiwanese shipyard CSBC Corporation will install the first two 16V 8000 M71L engines in new patrol vessels for the Taiwanese Coast Guard. The two engines deliver 7,280 kilowatts of power each and will accelerate the 1000-ton class vessels to up to 24 knots. A total of six vessels of this class are to be built with mtu engines, and the engines will be delivered by the end of 2022. Rolls-Royce has also already sold a further 20 engines of the new type to a second customer. The 16V engine thus continues the success story of the mtu Series 8000: with an output of up to 10,000 kilowatts, its “big brother” 20V 8000 has been the best-selling engine in its power class since its introduction around 20 years ago.

Knut Müller, Vice President Global Governmental at Rolls-Royce business unit Power Systems, said: “The delivery is an important milestone for our Series 8000. We are proud that we have been able to convince the Taiwanese Coast Guard, a very demanding customer, of our new product and look forward to confirming the trust they have placed in us.”

The 16V 8000 is not just another cylinder variant of Series 8000, but a completely new engine that incorporates various product improvements from which customers now benefit in the form of further increased efficiency and even easier maintenance. The engine complies with IMO Tier II emissions regulations and can also meet other emissions specifications as required. The engine also meets the stringent requirements of the Taiwanese Coast Guard regarding structure-borne and airborne noise.

mtu engines of Series 8000 are currently also being installed in further vessels of the Taiwanese Coast Guard: The 4000-ton class vessels will receive 20-cylinder engines of type 20V 8000 M71L. The Taiwanese Coast Guard is currently carrying out a modernization program under which a total of 141 ships of various sizes are to be built by 2027. Many of these will be powered by mtu engines of Series 4000 and 8000 – significantly increasing the existing fleet of Taiwanese Coast Guard vessels with mtu engines.

About Rolls-Royce Holdings plc

  1. Rolls-Royce pioneers the power that matters to connect, power and protect society. We have pledged to achieve net zero greenhouse gas emissions in our operations by 2030 [excluding product testing] and joined the UN Race to Zero campaign in 2020, affirming our ambition to play a fundamental role in enabling the sectors in which we operate achieve net zero carbon by 2050.
  2. Rolls-Royce Power Systems is headquartered in Friedrichshafen in southern Germany and employs around 9,000 people. The product portfolio includes mtu-brand high-speed engines and propulsion systems for ships, power generation, heavy land, rail and defence vehicles and for the oil and gas industry as well as diesel and gas systems and battery containers for mission critical, standby and continuous power, combined generation of heat and power, and microgrids.
  3. Rolls-Royce has customers in more than 150 countries, comprising more than 400 airlines and leasing customers, 160 armed forces and navies, and more than 5,000 power and nuclear customers.
  4. Annual underlying revenue was £11.76 billion in 2020 and we invested £1.25 billion on research and development. We also support a global network of 28 University Technology Centres, which position Rolls-Royce engineers at the forefront of scientific research.

Contacts

Rolf Behrens Spokesman Trade Media Mobile Power Solutions
Phone:
+49 7541 90 3461
E-mail: