PRESS RELEASE Corporate

mtu Series 4000 marine engines achieve ABS NVR Certification

Posted on February 19, 2014

As the first engines in its power class the mtu Series 4000 was recently awarded Naval Vessel Rules (NVR) certification by the American Bureau of Shipping (ABS).

Images [1 Files, 6 MB]

  • Diesel engines earn certification by American Bureau of Shipping following stringent testing

Friedrichshafen, February 19, 2014. As the first engines in its power class the mtu Series 4000 was recently awarded Naval Vessel Rules (NVR) certification by the American Bureau of Shipping (ABS). The new ABS NVR certification, a requirement for the U.S. Coast Guard’s Fast Response Cutter (FRC) program, was awarded after 1,500 hours of testing of the 20V 4000 that included extensive run times at 110% of the engine’s rated power in a variety of extreme environmental conditions. Extensive validation testing was also completed in commercial marine and military applications, further demonstrating the versatility and durability of the Series 4000. The latest certification joins the Series 8000 in the engine portfolio of the Rolls-Royce Power Systems company mtu with ABS NVR certification.

“The NVR certification of the Series 4000 engine is another milestone in our long and distinguished history of providing power and propulsion systems to navies around the world,” said Knut Mueller, Vice President Governmental Sales at MTU Friedrichshafen GmbH.

More than 50 years of experience and expertise makes mtu an unparalleled partner for marine defense. The company’s Series 4000 diesel engines offer unrivalled power density in terms of volume-to power and power-to-weight ratio. Engineered for a low operating noise level and designed to offer superior performance, the Series 4000’s advanced technology ensures security at sea with exceptional fuel efficiency and reliability compared to other engines in its class.

The American Bureau of Shipping is a classification society with a mission to promote security of life, property and the natural environment primarily through the development and verification of standards for the design, construction and operational maintenance of marine-related structures and equipment.
Wolfgang Boller Spokesman Regional and Business Media
Phone:
+49 7541 90 2159
E-mail:
Jennifer Riley Spokeswoman North- and Latin America
Phone:
+1 248 560 8488
E-mail: