mtu's PowerControl Automation System is truly visionary and packed full of benefits to improve your efficiency. It is designed to optimize the control, regulation and monitoring of the entire drive system. The modular system ensures that the drive system can be adapted to specific and complex operating conditions that occur in railway applications. It is a way of maintaining control, whatever situation and conditions you find yourself in. Available interfaces to the vehicle control system includes:
- CAN-Bus interface with CANopen or SAE J1939 protocols
- 10BASE-T / 100BASE-TX Ethernet
- 24V DC binary inputs and outputs
- 0-5V DC / 0-10V DC / 4-20mA analog inputs and outputs
mtu PowerControl Automation enables a wide range of features.
Related Content
![](/etc/clientlibs/mtu/mtu-app/assets/images/_blank.gif)
Connect with Us
![](/etc/clientlibs/mtu/mtu-app/assets/images/_blank.gif)