CaPoS is mtu's Capacitor Power System for Series 4000 engines. It's the perfect combination of power and innovation.
CaPoS is an innovative UltraCap voltage supply system which eliminates the need for conventional starter batteries in railroad applications. CaPoS uses capacitor technology to optimize startup behavior.
The number of UltraCap modules required depends on your motor type, power system and breakaway torque. You can use CaPoS either autonomously or in conjunction with mtu's powerline automation system.
Important features of the CaPoS system
- Autonomous and modular construction
- Optimized cold-starting properties
- Onboard voltage of 16V – 154V is possible
- CAN interface with powerline
Related Content
![](/etc/clientlibs/mtu/mtu-app/assets/images/_blank.gif)
Connect with Us
![](/etc/clientlibs/mtu/mtu-app/assets/images/_blank.gif)