Franklin Mountain in El Paso Texas; Shutterstock ID 1947874723; purchase_order: -; job: -; client: -; other: -
Oil & Gas

Electric DrillingPack

A 100% plug-and-play solution that delivers continuous power at full load capacity in virtually all types of operating conditions.

The flexible, all-in-one solution

Built to answer all the needs of a drilling operation, mtu’s Electric DrillingPack (EDP) delivers high performance, efficiency and reliability. Available in EPA Tier 4- and Tier 2-certified versions for 60Hz, as well as an EU Stage V non-road certified version for 50Hz, the self-contained package integrates diesel engine, generator, radiator and other mtu components seamlessly. Featuring industry-leading technology and a proven common rail injection system, the engine delivers fuel efficiency and outstanding transient response.

The EDP’s system components are built for maximum durability and designed to withstand extreme environmental conditions. At the same time, reduced heat and noise emissions – thanks to the radiator – mean improved operational safety and less strain on personnel. All components are engineered to meet the highest quality standards and designed for easy serviceability. Everything comes from one trusted source and is designed to work together, which prolongs preventive maintenance and
overhaul intervals.

Maximum performance

Excellent transient response, optimized power-to-weight ratio and the highest power rating in the industry.

Low operating costs

Fuel economy reduces lifecycle costs and no additives are needed for emissions control.

Flexibility

Operates in extreme conditions and fits easily in a 40-foot open-top high cube shipping container.

Proven durability

Features 30,000 hours before major overhaul (TBO) and is based on the Series 4000 frac engine with hundreds of units in oilfield operations

Radiator

Reduces heat and noise levels, improving safety with less strain on personnel.

Base frame

Rugged base frame and narrow profile enable easy system handling.

Engine

mtu 12V 4000 engine delivers fuel efficiency and outstanding transient response.

Advanced emission control

No aftertreatment needed to meet Tier 4—DOC and SCR not required.

Generator

Perfectly tuned to the engine, ensuring a high level of reliability and optimum efficiency.

1

Radiator

Reduces heat and noise levels, improving safety with less strain on personnel.

2

Base frame

Rugged base frame and narrow profile enable easy system handling.

3

Engine

mtu 12V 4000 engine delivers fuel efficiency and outstanding transient response.

4

Advanced emission control

No aftertreatment needed to meet Tier 4—DOC and SCR not required.

5

Generator

Perfectly tuned to the engine, ensuring a high level of reliability and optimum efficiency.

Download Our Brochures

Electric DrillingPack (EDP)

A flexible all-in-one solution.

Download (PDF 847 KB)