Since 2019, California ferry operator Golden Gate Ferry has been successfully testing the use of sustainable HVO with mtu engines in six ferries in its fleet. Testing over 41,000 hours of operation confirmed that mtu engines perform equally outstandingly when using HVO compared to diesel - in terms of maximum power, load response and fuel consumption. The picture shows ferry Mendocino of GGF in front of the Golden Gate Bridge.Seit 2019 testet der kalifonische Fähreebetreiber Golden Gate Ferry erfolgreich den Einsatz von nachhaltigem HVO mit mtu-Motoren in sechs Fähren der Flotte. Die Tests in über 41.000 Betriebsstunden bestätigten, dass mtu-Motoren bei Verwendung von HVO im Vergleich zu Diesel eine ebenso herausragende Performance zeigen – bei maximaler Leistung, Lastannahme und beim Kraftstoffverbrauch. Im Bild die Fähre Mendocino von GGF vor der Golden Gate Bridge.
新闻稿 商用船舶

Rolls-Royce to release mtu marine engines in 2023 for sustainable fuels

发布于 2022年9月07日

图片 [2 文件, 3 MB]

  • mtu Series 2000 and Series 4000 for ships gradually released for EN15940 fuels from the beginning of 2023
  • Up to 90% CO2 reduction possible through operation with Hydrotreated Vegetable Oil (HVO/ renewable diesel)
  • Successful tests with California Operator Golden Gate Ferry fleet show convincing performance


Rolls-Royce is setting another milestone on the road to climate-neutral shipping with the approval of its Series 2000 and Series 4000 mtu marine diesel engines in 2023 for use with sustainable fuels. Following successful bench and field tests, the Rolls-Royce business unit Power Systems will gradually be approving its Series 2000 and Series 4000 mtu marine engines for EN15940 synthetic diesel fuels from the beginning of 2023. These fuels include the sustainable fuels BtL (Biomass to Liquid), HVO (Hydrotreated Vegetable Oil/renewable diesel) and PtL (Power to Liquid) such as e-diesel. They can all replace conventional diesel fuel, which is made from fossil petroleum, without any adjustments in these engines. Last year Rolls-Royce pledged to prove that the Series 2000 and Series 4000, its most popular in-production engines, can be used with sustainable fuels.

“There is already a lot of interest now from many customers in the marine industry who want to improve their carbon footprint, particularly with HVO,” explained Denise Kurtulus, Vice President Global Marine at Rolls-Royce Power Systems. “Results from pilot customers show significant reductions in greenhouse gases, nitrogen oxide and particulate emissions by using HVO instead of fossil diesel.” The engines are used, for example, in ferries, workboats and large yachts.


41,000 hours with HVO: mtu engines at Golden Gate Ferry with convincing performance 

“Since 2019, we have been successfully testing the use of HVO (renewable diesel) with mtu engines in six ferries in our fleet,” stated Jim Swindler, General Manager of Golden Gate Ferry in San Francisco (California). The tests in over 41,000 operating hours confirmed, that when HVO is used, mtu engines perform as outstandingly as diesel – in terms of maximum power, load acceptance and fuel consumption. “And the visible smoke that was seen at the dock with conventional diesel has been reduced with the switch to HVO.” Four other shipping companies in the U.S. are currently testing the use of HVO with their mtu engines. HVO is a drop-in fuel, which means that the previous diesel system infrastructure can be used unchanged for its use, and no engine hardware or software modifications are required. 

HVO use significantly reduces CO2, nitrogen oxide and particulate emissions

Waste vegetable and animal fats and used vegetable oils can be used as base materials for HVO, which are converted into hydrocarbons by means of a catalytic reaction with the addition of hydrogen. Through this process, the fats and vegetable oils are adapted in their properties to diesel fuel and can supplement it as an admixture or replace it completely. The benefits of HVO are clean combustion with reductions in particulate emissions of up to 80 percent, nitrogen oxide emissions by an average of eight percent, and (depending on the manufacturing process and feedstock) CO2 emissions by up to 90 percent compared to fossil diesel. Because HVO fuel is produced from renewable raw materials, its production, transport and combustion only generate about as many greenhouse gases as were absorbed by the plants during the growth of the biomass.


Target: 35% greenhouse gas reduction with new fuels and mtu technologies by 2030

Rolls-Royce announced in 2021, as part of its sustainability program, that it would realign its product portfolio so that by 2030, new fuels and mtu technologies can save 35 percent greenhouse gas emissions compared to 2019. “We have realigned our offering for the maritime industry to actively support ship operators on their journey to Net Zero,” explained Denise Kurtulus. The company is now working on methanol engines and fuel cell systems for shipping and developing electrolysers to produce green hydrogen.

Learn more about sustainable mtu solutions for shipping in our special: Pioneering the Journey to Net Zero (mtu-solutions.com)

Complete SMM press kit for download

About Rolls-Royce Holdings plc

  1. Rolls-Royce pioneers the power that matters to connect, power and protect society. We have pledged to achieve net zero greenhouse gas emissions in our operations by 2030 (excluding product testing) and joined the UN Race to Zero campaign in 2020, affirming our ambition to play a fundamental role in enabling the sectors in which we operate achieve net zero carbon by 2050.
  2. Rolls-Royce Power Systems is headquartered in Friedrichshafen in southern Germany and employs around 9,000 people. The product portfolio includes mtu-brand high-speed engines and propulsion systems for ships, power generation, heavy land, rail and defence vehicles and for the oil and gas industry as well as diesel and gas systems and battery containers for mission critical, standby and continuous power, combined generation of heat and power, and microgrids and is intensively engaged in the development of climate-neutral solutions.
  3. Rolls-Royce has customers in more than 150 countries, comprising more than 400 airlines and leasing customers, 160 armed forces and navies, and more than 5,000 power and nuclear customers.
  4. Annual underlying revenue was £10.95 billion in 2021, underlying operating profit was £414m and we invested £1.18 billion on research and development. We also support a global network of 28 University Technology Centres, which position Rolls-Royce engineers at the forefront of scientific research.
  5. Rolls-Royce Holdings plc is a publicly traded company (LSE:RR., ADR: RYCEY, LEI: 213800EC7997ZBLZJH69).

Contact

Silke Rockenstein 行业媒体发言人
电话:
+49 7541 90 7740
电子邮件: