ProEXR File Description=Attributes=cameraAperture (float): 35.9999cameraFNumber (float): 8cameraFarClip (float): 1e+030cameraFarRange (float): 1e+018cameraFocalLength (float): 35cameraFov (float): 54.4322cameraNearClip (float): 0cameraNearRange (float): 0cameraProjection (int): 0cameraTargetDistance (float): 200cameraTransform (m44f): [{0.45399, 0.826485, 0.332888, 13161}, {4.56135e-013, 0.373609, -0.927586, 6510.64}, {-0.891006, 0.421115, 0.169615, 9230}, {0, 0, 0, 1}]channels (chlist)compression (compression): ZipdataWindow (box2i): [0, 0, 6124, 4330]displayWindow (box2i): [0, 0, 6124, 4330]lineOrder (lineOrder): Increasing Yname (string): ""pixelAspectRatio (float): 1screenWindowCenter (v2f): [0, 0]screenWindowWidth (float): 1type (string): "scanlineimage"vrayInfo/camera (string): "RENDERCAM_vLUnRO"vrayInfo/computername (string): "rw10"vrayInfo/cpu (string): "INTEL/Model:15,Family:6,Stepping:2,Cache:0"vrayInfo/date (string): "2022/Aug/4"vrayInfo/filename (string): "//192.168.101.36/cgi01/ROLLS_ROYCE_SOLUTION/60679_019_Fuel_Varianten_Fregatte/04_Rendering/scenes/03_Altes_Motiv_neuer_Glaslook"vrayInfo/frame (string): "00002"vrayInfo/h (string): "4331"vrayInfo/mhz (string): "0MHz"vrayInfo/os (string): "Microsoft(tm) Windows(tm), version 6.2, "vrayInfo/primitives (string): "24684219"vrayInfo/ram (string): "130960MB"vrayInfo/renderlayer (string): "defaultRenderLayer"vrayInfo/rendertime (string): " 0h  2m 12.3s"vrayInfo/scenename (string): "Altes_Motiv_neuer Look_WasserOnly_v05_SW"vrayInfo/time (string): "17:16:58"vrayInfo/vmem (string): "134217728MB"vrayInfo/vraycore (string): "3.60.04"vrayInfo/vrayversion (string): "Version of V-Ray for Maya 3.60.04"vrayInfo/w (string): "6125"=Channels=A (half)B (half)G (half)GI.B (half)GI.G (half)GI.R (half)Gesamtmaske.B (half)Gesamtmaske.G (half)Gesamtmaske.R (half)OCC.B (half)OCC.G (half)OCC.R (half)R (half)bumpnormals.X (half)bumpnormals.Y (half)bumpnormals.Z (half)diff
PRESS RELEASE Yacht

Rolls-Royce presents new mtu engine with 2222 hp and integrated bridge system for series-production yachts

Posted on September 10, 2025

Images [1 Files, 1012 KB]

  • Range of yacht solutions "from bridge to propeller" grows
  • New 12V2000M96Z yacht engine reaches new performance peak
  • Future-proof mtu NautIQ bridge now also available for series-production yachts
  • System comprising mtu engine plus POD powers new Azimut Grande 30

Rolls-Royce is further expanding its portfolio of mtu yacht solutions "From Bridge to Propeller". At the "Cannes Yachting Festival 2025", Rolls-Royce's Power Systems division will present the advanced mtu 12V2000Z engine with 2222 hp to the public for the first time. With a new mtu NautIQ Bridge for yachts between 30 and 40 metres in length, the company now also offers fully integrated bridge solutions for large series yachts. In addition, Rolls-Royce is introducing a new, even more flexible exhaust aftertreatment system in combination with the mtu 4000 series engines. A fuel-efficient POD drive completes the "From Bridge to Propeller" offering.

Denise Kurtulus, Senior Vice President Global Marine at Rolls-Royce Power Systems says: "The aim of 'Bridge to Propeller' is to build and operate large yachts as efficiently, safely, climate-friendly and cost-effectively as possible. The individual components – bridge, engine and POD – and the coordinated complete systems are designed precisely for this purpose. With our unique complete offering, we have positioned ourselves extremely successfully in the yacht market. 

With the new mtu NautIQ Bridge for vessels between 30 and 40 metres in length, manufacturers, owners and crews of series-produced yachts can now also benefit from the advantages that an integrated bridge system offers over traditional bridge solutions. The bridge platform, which is tailored to the requirements of series-produced yachts, builds on the experience gained by bridge specialist Team Italia Marine, which was acquired by Rolls-Royce two years ago, in equipping large superyachts. It integrates numerous instruments that are often operated individually for monitoring and operating a yacht into a single unit – from monitoring the entire powertrain to navigation, weather forecasting and radio technology to the alarm system – and is prepared for the use of future systems. 

Christian Paolini, Managing Director and Sales Manager at Team Italia Marine says: “The mtu NautIQ Bridge not only represents the state of the art in technology, but is also designed to allow the integration of new functions such as artificial intelligence systems. This means that a yacht is already fit for the future of yacht control and automation. 

The new 12-cylinder engine in the mtu 2000 series for yachts and other fast vessels offers maximum power of 2,222 hp (1,634 kW) in a very small space. The engine, with the exact designation 12V2000 M96Z, is 220 hp (162 kW) more powerful than its predecessor. This takes power density to a new level, as the dimensions and measurements are virtually unchanged from the previous 12V 2000 M96X model. To achieve these new peak values, the turbochargers have been further developed for powerful acceleration with low exhaust emissions, the crankcase and cylinder heads have been improved, and new pistons have been developed. Like all mtu yacht engines, the 12V2000 M96Z is approved for operation with the sustainable fuel HVO (hydrogenated vegetable oil). IMO II and EPA Tier 3 recreational certifications are possible.

Denise Kurtulus expressly recommends this fuel for sustainable yacht operation: "With this hydrogenated vegetable oil, a CO2 reduction of up to 90 per cent is already possible. We are convinced that there is no alternative to the combustion engine in the yacht market in the foreseeable future if performance and range requirements are to be met. The fuel used is the alternative, and that is currently HVO, which is now available in many ports. Many yacht captains and owners have already had excellent experiences with HVO. We have tested it extensively on our test benches and can confirm that mtu engines can run on it without any problems."

In the longer term, Denise Kurtulus favours methanol, but regrets that green methanol, i.e. methanol produced with the help of renewable energy, is not yet widely available. Kurtulus: "Rolls-Royce is continuing to work on the development of a methanol engine. "When green methanol is available as an alternative fuel in the required volume, we will have the right engine for it," emphasises Kurtulus. The market for such engines is currently limited to pilot applications.

The third component of the "Bridge to Propeller" concept, the POD drive, is also designed entirely for efficiency. The compact drive combines the gearbox and rudder system and reduces fuel consumption by up to 20 per cent. In addition, the POD improves the manoeuvrability of the ship. The combination of mtu engine and POD has already gone into series production: At the Cannes Yacht Show, Italian yacht manufacturer Azimut is presenting its "Grande 30" model for the first time, in which such a coordinated system ensures high performance, comfort and efficiency. This solution is the result of intensive collaboration between Azimut and Rolls-Royce, which included extensive testing of the entire propulsion system on a special test bench at the Rolls-Royce factory.

Background:

The "From Bridge to Propeller" strategy is based on four pillars:

  • Combustion engines with improved characteristics that can already be operated with HVO today, which ultimately improves the CO2 balance by up to 90 per cent, combined with exhaust aftertreatment systems, with Rolls-Royce favouring methanol as the marine fuel of the future.
  • Modular electrification of the powertrain, for example for larger yachts modelled on commercial vessels such as the hybrid ferries in Sicily. Intelligent energy management, for example for the integration of batteries, is one of Rolls-Royce's core competencies.
  • Integrated systems consisting of the most suitable components from the broad "From Bridge to Propeller" portfolio in a future-proof architecture, for example with POD drives, energy management and automation. The mtu NautIQ bridge systems from Rolls-Royce subsidiary Team Italia Marine are a core element for automation and monitoring. 
  • Analysis of data to reduce fuel consumption, increase efficiency and enable predictive maintenance and damage detection.

About Rolls-Royce Holdings plc

  1. Rolls-Royce is a force for progress; powering, protecting and connecting people everywhere. Our products and service packages help our customers meet the growing need for power across multiple industries; enable governments to equip their armed forces with the power required to protect their citizens; and connect people, societies, cultures and economies together.
  2. Rolls-Royce has a local presence in 47 countries and customers in over a hundred more, including airlines and aircraft leasing companies, armed forces and navies, and marine and industrial customers.
  3. Through our multi-year transformation programme, we are building a high-performing, competitive, resilient and growing Rolls-Royce. We are building the financial capacity and agility to allow us to successfully develop and deliver the products that will support our customers through the energy transition.
  4. Annual underlying revenue was £20.1 billion in 2025, and underlying operating profit was £3.46 billion.
  5. Rolls-Royce Holdings plc is a publicly traded company (LSE: RR., ADR: RYCEY, LEI: 213800EC7997ZBLZJH69).
  6. Rolls-Royce Power Systems is headquartered in Friedrichshafen in southern Germany and employs more than 10,350 people. The product portfolio includes mtu-brand high-speed engines and propulsion systems for ships, heavy land, rail and defence vehicles and for the oil and gas industry. The portfolio also includes diesel and gas systems and battery containers for mission critical, standby and continuous power, combined generation of heat and power, and microgrids. With its climate friendly technologies, Rolls-Royce Power Systems is helping to drive the energy transition.

www.rolls-royce.com

Contact

Wolfgang Boller Spokesman Regional and Business Media
Phone:
+49 7541 90 2159
E-mail: