mtu NautIQ ePower
NautIQ ePower provides monitoring and control capabilities for onboard power generation plants. Available in both classified and non-classified configurations, the system supports reliable power management and seamless integration within the vessel's wider automation environment.
mtu NautIQ ePower
Made for onboard power generation plants.
Its modular architecture enables the system to be configured for a wide range of onboard power generation applications and operating profiles. Designed to support reliable interaction between diesel engines and generator systems, mtu NautIQ ePower can be used with mtu Series 4000 engines and, on request, mtu Series 2000 engines.
The mtu NautIQ ePower automation system is an innovative, high-end system that is available in two installation versions and can be supplied with LOP15 (standard) or LOP16 for specialized applications.
The system is compatible with:
- Diesel-electric propulsion plants in classified and non-classified applications
- Specialized vessel applications
- MIL requirements
- Shock requirements
- EMC requirements
Download our latest brochures
Connect with Us