mtu NautIQ DRIVE Essential
mtu NautIQ DRIVE Essential provides monitoring and remote-control functionality within a straightforward and easy-to-integrate system architecture. Designed for applications that require essential propulsion control capabilities, it combines reliable operation with a simplified system design.
mtu NautIQ DRIVE Essential
Non-classifiable monitoring and remote-control system
mtu NautIQ DRIVE Essential combines propulsion monitoring and remote-control functionality within a straightforward and easy-to-integrate architecture. Configured through a dedicated engineering environment, it interfaces with engine control, transmission, propulsion and auxiliary systems to provide centralized monitoring and control of the propulsion plant.
Designed primarily for smaller yachts with mtu Series 2000 and Series 4000 engines, the system supports propulsion configurations with one to four shafts and fixed-pitch propellers (FPP). Its compact hardware architecture simplifies installation and commissioning, while Local Operating Panels (LOPs) provide essential control functionality within the engine room.
Alarm and Monitoring System
Pininfarina Bridge Components
Available as an option, the Pininfarina bridge component range has been developed to meet the evolving design and usability expectations of modern yacht applications. The portfolio includes control levers, digital touch displays, control panels and analogue instruments, all featuring a consistent design language and integrated operating concept.
Download our latest brochures
Connect with Us