Power Generation

Microgrid & Hybrid Solutions

Microgrid solutions help sustain the future of energy and ensure reliable power supplies to meet customer demands.
Power Generation

Microgrid & Hybrid Solutions

Microgrid solutions help sustain the future of energy and ensure reliable power supplies to meet customer demands.
Power Generation

Microgrid & Hybrid Solutions

Microgrid solutions help sustain the future of energy and ensure reliable power supplies to meet customer demands.

Economic growth and growing populations are changing customers’ demand for power. Governments and industry are moving towards renewable energy sources such as solar and wind power. At the same time, advancements in digitalization have already transformed many industries. Microgrids and hybrid systems meet the growing demand for more flexible, sustainable and cost-effective solutions.  

Whether you are operating infrastructure services  or  public institutions, or running a commercial business, mtu microgrid  solutions  offers  a wide variety of  applications  and service products,  each individually designed to  meet  your specific needs.

Energy cost optimization

By lowering fuel consumption and electricity costs, you can reduce overall operating costs while ensuring reliability of supply.

New revenue streams

By having a mix of energy sources available locally, you can serve off-grid customers, provide grid services and improve the marketability of 
renewable energies.

Security & quality of supply

Avoid power interruptions and reduce fuel dependency by switching seamlessly to alternative energy sources.

One-stop-shop solution provider

Services ranging from expert analysis and simulation of your energy data, financing services, engineering, manufacturing and installation to operation and maintenance.

Access to power

Secure high-quality access to electricity in remote areas​ or wherever grid capacity is limited, and support electric vehicle charging in urban areas.

CO2 avoidance

Fulfill your organization’s environmental initiatives by increasing the use of solar and wind power, providing green products and services to customers​ to meet their increased awareness of sustainability issues.

Reliable, sustainable and economical energy solutions

Scalable solutions for every customer need.

Microgrid Use Case: Cutting-Edge Microgrid Powers UK Logistics Park

Advancing Energy Sustainability and Operational Resilience

Rolls-Royce and BasePower Ltd’s partnership at Symmetry Park Biggleswade showcases a pioneering achievement in microgrid technology. By integrating combined heat and power (CHP) plants, two battery storage containers, and advanced controls, this microgrid offers a reliable and cost-efficient power solution for industrial usage. Download the use case below to discover:

  • How Rolls-Royce addresses the challenges of fluctuating energy demand with sustainable power.
  • How this integrated microgrid solution can contribute to the net-zero energy transition.

Microgrid Use Case: a mine in Australia

How to lower both energy costs and environmental impact

Electricity makes up a significant share of a mine’s operating costs. Renewable energy solutions such as photovoltaics (PV) and an  battery energy storage system (BESS) can lower energy costs by as much as 53% – along with the environmental footprint. How? The following use case of a mine in Australia offers two scenarios. Download the technical article below and discover how:

  • A PV-only plant can greatly reduce utility grid dependence
  • A combined PV and BESS can lead to optimized energy cost savings

Microgrid Use Case: Energy Supply of a German Logistics Center

How to unlock cost efficiency and sustainability

Energy costs pose a significant operational challenge now. This case study delves into three scenarios for powering a logistics center: standard, cost-effective, and hybrid. With an optimally designed microgrid solution, these costs can be reduced by as much as 61%. Download the use case below and discover how:

  • Sustainable operation becomes effective through integration of renewable energies
  • Increased grid independence is a better choice

Microgrid product portfolio

Optimum set-up to help with microgrid and storage projects.

mtu EnergyPack

Our  mtu EnergyPack  Battery Energy  Storage System  (BESS)  is a key component for improving the reliability and profitability of microgrids  and  energy systems.  It stores electricity from any distributed power source – such as gensets, wind turbines, or solar panels – and delivers it when needed.  The  mtu EnergyPack is a scalable all-in-one solution.

mtu EnergetIQ Manager

The  mtu  EnergetIQ  Manager seamlessly integrates generation, storage, and demand. It optimizes the production and utilization of power supplies to meet your specific requirements, whether your priority is cost, reducing your carbon footprint, or ensuring availability.

Diesel generator sets

Superior low  load operation capability and excellent load acceptance makes mtu diesel systems a perfect fit for flexible operation within microgrids. Also, the best-in-class power density provides a high margin of safety in case backup power is called for.

Gas generator sets

Efficient fuel utilization and economic lifecycle cost make mtu gas systems a sustainable energy source for microgrids. Fast, flexible response to load changes and low load operation capability support a combination of renewable energy sources. With the  given fuel flexibility across different gases (natural gas, biogas or other gases), site-specific gas conditions can be catered for.  
Youtube Video

Youtube Video

Youtube Video

Microgrid solutions for multiple applications

mtu microgrid solutions range from stand-alone battery storage to fully integrated hybrid systems.

Demand charge reduction

Reduce  your  grid stability power demand by storing power  and/or  using  gensets to lower demand charges which are typically  based on  the single highest  grid stability power draw (in kW)  per year.  

EV charging integration

Enable  business cases  concerning  electrification of the transportation sector by providing extra power during  certain  periods when charging of multiple vehicles exceeds  the grid capacity.  Match  local renewable energy generation and car charging to provide true green charging.

Frequency regulation services

Provide  services to grid system operators  –  via utility companies or energy traders  –  such as frequency containment reserve, frequency restoration reserve, etc. to support grid frequency.

Genset dispatch optimization

Reduce  your  genset  runtime and  boost  genset efficiency by providing spinning reserve from batteries and intelligent load sharing between gensets and batteries whenever gensets are in operation.

Genset flexibilization

Enable  your  gensets to accept large load steps and  bridge  startup times by adding battery storage. In this way, a genset power  plant  can be upgraded for off-grid operation or backup power.

Grid limitation management

Overcome  consumer-side limitations on desired load increase (e.g. factory expansion) due to limited grid connection capacities. Batteries and/or gensets can cover  your  additional grid stability power loads.

Off-grid energy supply

Provide  electricity in areas where no grid is available,  or  reduce  your  fuel consumption  (and  hence  electricity costs)  for existing power  plants  in off-grid settings by adding renewable energy sources and storage.

Self-consumption & self-sufficiency

Put  local  power  generation units such as  solar arrays  or CHP  plants  in place,  and  use  your own  power  ‘behind the meter’  instead of  feeding it into the  grid.  Increase  your  self-sufficiency  even  further  by  adding  
battery storage.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Power Generation

Greener power supply in the Seychelles

by Lucie Maluck, Kerstin Hansmann

Seychelles aims to generate 15 per cent of its electricity from renewable sources by 2030. Three mtu EnergyPacks QL compensate for power fluctuations and thus stabilise the grid.

Read more

Power Generation

99.9 percent energy availability thanks to microgrid

by Katherine Wooltorton

How do you ensure sufficient power when the grid supply is constrained?’ This was the challenge facing the British energy service developer BasePower Ltd. The solution - a 2MW microgrid

Read more

Microgrid signals hope

by Lucie Maluck

Microgrids are considered to be the future of distributed power generation. Haiti has had one in operation for many years – with suitable assistance from Rolls-Royce employees.

Read more

Power Generation

Use of Artificial Intelligence to control the energy systems of the future

by Peter Thomas

Rolls-Royce is using mtu EnergetIQ to control its smart energy systems – all the way from simple emergency generator sets to complex microgrid set-ups. EnergetIQ is flexible, scalable and based on Artificial Intelligence.

Read more

Brochure Downloads

Microgrid Solutions

Microgrids are decentralized energy systems consisting of a combination of renewable power generation, power storage and conventional power generation in order to meet a given demand.

Download (PDF 3 MB)

Power Generation

Diesel Generator Sets

Top level performance, robust design and optimal fuel consumption. With six different ratings for flexible decentralized energy.

Read more

Power Generation

Combined Heat & Power (CHP/CCHP)

Whether it is continuous, standby or prime power, power generation or combined heat and power production (CHP), mtu gas generator sets are effective, dependable and configured to meet your exact requirement.

Read more

Mining

mtu EnergyPack

Scalable all-in-one microgrid solution for mining.