From large events to natural disasters, providing reliable prime power on demand is critical. Wherever power is needed—construction site, quarry, events or natural disasters – mtu mobile power modules are ready. Mobile power modules are ideal for power rental fleets, and perfectly suited for prime, emergency and standby use. Each module consists of a mobile ISO container, 550kW or 1000kW generator set and optional chassis for maximum portability.
Mobile power modules are readily available for rent or purchase through our extensive distributor network. The power module’s high-strength steel containers are CSC certified and built to ISO standards. Each generator set is designed for extreme temperatures and dusty environments and rated at 50° C. For easy transport and storage, they’re stackable. An optional chassis meets general transport requirements.