Fully unfold your
E-Frac potential
Sharply lower oil prices, high operating costs, growing governmental oversight – today’s well stimulating companies struggle to make a profit. Hybrid E-frac solutions with mtu EnergyPacks effectively address these
challenges. By intelligently integrating power generation assets with modern battery energy storage systems (BESS), they offer numerous advantages.
Reliable, sustainable and economical energy solutions
Scalable solutions for every customer need.
USE CASE: THE HYBRID E-FRAC DIFFERENCE
How to cut OPEX by up to 70%
Hydraulic fracturing with a gas turbine generator is very energy and operationally cost intensive. Hybrid E-frac solutions intelligently manage and optimize mission critical power supply assets, thereby enabling significantly lower operating costs and emissions.
Download this use case to learn how you can:
- Substantially lower operating costs
- Reduce C02 emissions
- Store surplus energy
- Reduce maintenance costs
Optimized to fit your setup
Hybrid E-frac solutions are easily integrated with virtually all types of frac setups and applications. Here are three typical configurations.
Configuration 1 -
Replacement for a turbine E-Frac setup
- Full-site, one-to-many aggregated power solution
- Maximum power generation redeployment flexibility
Use case: The hybrid E-frac difference
Read the use case to learn how hybrid E-frac solutions can cut operating costs by up to 70%.
Configuration 2 -
Replacement for a diesel or dual-fuel fleet
- One-to-many aggregated power solution
- Maximum trailer-level redeployment flexibility
Configuration 3 –
Replacement for a diesel or dual-fuel fleet
- One-to-one system relationship
- Faster on-site equipment deployment
Microgrid solutions portfolio
Excellent solutions for microgrid and storage projects
mtu EnergyPacks
Highly compact and scalable, these battery energy storage systems (BESS) are the ideal solution for optimizing frequency and voltage stability, power supply availability and overall profitability of onshore oil and gas operations. Covering the full power storage range from 400 kW to 2 MW, they store surplus energy and supplement it where needed within 1.5 milliseconds.
mtu microgrid controller
Serving as the “brain,” the mtu microgrid controller seamlessly coordinates energy storage and demand between individual power generation assets. It precisely balances power supply and use for every specific demand, thus optimizing costs, carbon footprint and availability.
mtu Series 4000 gas genset
Superior low load operation capabilities and excellent load acceptance make our gas generator sets a perfect fit for wide-ranging frac applications. Delivering the best power density in their class, they also provide a high degree of safety in case backup power is called for.
Teaming up for your success
Successful projects are team efforts. We assist clients at every stage in planning and designing the solution that fits best. From simulation to
development, commissioning, services, repowering, remanufacturing and more – we’re there to help
Connect with Us
![](/etc/clientlibs/mtu/mtu-app/assets/images/_blank.gif)